您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50291 - ISO 3-piece ball valve with flanges (58259) with pneumatic stainless steel cylinder (50802)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50291.prj},{NB=bene_inox_450291-80SE_1},{REF=450291-80SE},{TYPE=Simple effet},{V=1},{DN=80},{DNPOUCES=3\"},{L1=310},{L2=253},{L3=275},{L4=123},{POIDS=32.50},{PPATH=50291/50291_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
TYPE
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNPOUCES
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[kg]
Béné Inox 450291-15SE
450291-15SE
Simple effet
15
1/2"
130
128
71
141
4.60
Béné Inox 450291-20SE
450291-20SE
Simple effet
20
3/4"
150
146
81
164
6.50
Béné Inox 450291-25SE
450291-25SE
Simple effet
25
1"
160
156
164
81
7.50
Béné Inox 450291-32SE
450291-32SE
Simple effet
32
1"1/4
180
160
164
81
9.30
Béné Inox 450291-40SE
450291-40SE
Simple effet
40
1"1/2
200
188
210
95
12.80
Béné Inox 450291-50SE
450291-50SE
Simple effet
50
2"
230
194
210
95
15.80
Béné Inox 450291-65SE
450291-65SE
Simple effet
65
2"1/2
290
244
275
123
26.40
Béné Inox 450291-80SE
450291-80SE
Simple effet
80
3"
310
253
275
123
32.50
Béné Inox 450291-15DE
450291-15DE
Double effet
15
1/2"
130
128
71
141
4.60
Béné Inox 450291-20DE
450291-20DE
Double effet
20
3/4"
150
135
71
141
6.50
Béné Inox 450291-25DE
450291-25DE
Double effet
25
1"
160
156
164
81
7.50
Béné Inox 450291-32DE
450291-32DE
Double effet
32
1"1/4
180
160
164
81
9.30
Béné Inox 450291-40DE
450291-40DE
Double effet
40
1"1/2
200
188
210
95
12.80
Béné Inox 450291-50DE
450291-50DE
Double effet
50
2"
230
194
210
95
15.80
Béné Inox 450291-65DE
450291-65DE
Double effet
65
2"1/2
290
229
241
106
26.40
Béné Inox 450291-80DE
450291-80DE
Double effet
80
3"
310
253
275
123
32.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表