您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 50337 - 2 pieces ball valve with ansi flanges (58268) with ip66 electric actuator (50840)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50337.prj},{NB=bene_inox_450337-80A_Vanne ouverte},{REF=450337-80A},{TYPE=100-230V 50/60 Hz et 100-350V DC},{V=Vanne ouverte},{DN=80},{DNPOUCES=3\"},{L1=203},{L2=288},{L3=151},{L4=128},{TEMPS=23},{POIDS=29.40},{WEB=https://www.bene-inox.com},{PPATH=50337/50337_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Reference
ⁿ/ₐ
TYPE
Type actionneur
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNPOUCES
[pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
TEMPS
Temps manoeuvre (90°)
[s]
POIDS
[kg]
Béné Inox 450337-15A
450337-15A
100-230V 50/60 Hz et 100-...
15
1/2"
108
200
136
92
11
3.65
Béné Inox 450337-20A
450337-20A
100-230V 50/60 Hz et 100-...
20
3/4"
117
205
136
92
12
4.55
Béné Inox 450337-25A
450337-25A
100-230V 50/60 Hz et 100-...
25
1"
127
211
136
92
12
5.30
Béné Inox 450337-32A1
450337-32A1
100-230V 50/60 Hz et 100-...
32
1"1/4
140
223
136
92
26
6.90
Béné Inox 450337-32A2
450337-32A2
100-230V 50/60 Hz et 100-...
32
1"1/4
140
247
151
128
7
8.50
Béné Inox 450337-40A1
450337-40A1
100-230V 50/60 Hz et 100-...
40
1"1/2
165
228
136
92
26
8.90
Béné Inox 450337-40A2
450337-40A2
100-230V 50/60 Hz et 100-...
40
1"1/2
165
252
151
128
7
9.80
Béné Inox 450337-50A
450337-50A
100-230V 50/60 Hz et 100-...
50
2"
178
261
151
128
12
13.00
Béné Inox 450337-65A
450337-65A
100-230V 50/60 Hz et 100-...
65
2"1/2
190
278
151
128
23
20.60
Béné Inox 450337-80A
450337-80A
100-230V 50/60 Hz et 100-...
80
3"
203
288
151
128
23
29.40
Béné Inox 450337-15B
450337-15B
15-30V 50/60 Hz et 12-48V...
15
1/2"
108
200
136
92
11
3.65
Béné Inox 450337-20B
450337-20B
15-30V 50/60 Hz et 12-48V...
20
3/4"
117
205
136
92
12
4.55
Béné Inox 450337-25B
450337-25B
15-30V 50/60 Hz et 12-48V...
25
1"
127
211
136
92
12
5.30
Béné Inox 450337-32B1
450337-32B1
15-30V 50/60 Hz et 12-48V...
32
1"1/4
140
223
136
92
24
6.90
Béné Inox 450337-32B2
450337-32B2
15-30V 50/60 Hz et 12-48V...
32
1"1/4
140
247
151
128
7
8.50
Béné Inox 450337-40B1
450337-40B1
15-30V 50/60 Hz et 12-48V...
40
1"1/2
165
228
136
92
24
8.90
Béné Inox 450337-40B2
450337-40B2
15-30V 50/60 Hz et 12-48V...
40
1"1/2
165
252
151
128
7
9.80
Béné Inox 450337-50B
450337-50B
15-30V 50/60 Hz et 12-48V...
50
2"
178
261
151
128
12
13.00
Béné Inox 450337-65B
450337-65B
15-30V 50/60 Hz et 12-48V...
65
2"1/2
190
278
151
128
22
20.60
Béné Inox 450337-80B
450337-80B
15-30V 50/60 Hz et 12-48V...
80
3"
203
288
151
128
23
29.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表