您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50733 - Butterfly valve with cast iron body and stainless steel butterfly - Silicone gasket (58454) with positioning IP68 electric actuator (50846)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/02_vannes_papillon/50733.prj},{NB=bene_inox_450733-200A_1},{REF=450733-200A},{TENSION=100-230V 50/60 Hz et 100-350V DC},{MATIERE=Silicone},{DN=200},{DNP=8\"},{L1=60.0},{L2=502},{L3=209},{L4=170},{L5=275},{TEMPS=60},{POIDS=24.0},{V=1},{X=8},{WEB=https://www.bene-inox.com},{PPATH=50733/50733_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Référence
ⁿ/ₐ
TENSION
ⁿ/ₐ
MATIERE
Matière joint
ⁿ/ₐ
DN
[mm]
DNP
[Inch]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
TEMPS
Temps manoeuvre (90°)
[s]
POIDS
[kg]
Béné Inox 450733-50A
450733-50A
100-230V 50/60 Hz et 100-...
Silicone
50
2"
42.5
340
192
170
X
15
6.5
Béné Inox 450733-65A
450733-65A
100-230V 50/60 Hz et 100-...
Silicone
65
2"1/2
45.5
346
192
170
X
15
7.1
Béné Inox 450733-80A
450733-80A
100-230V 50/60 Hz et 100-...
Silicone
80
3"
46.0
353
192
170
X
20
8.5
Béné Inox 450733-100A
450733-100A
100-230V 50/60 Hz et 100-...
Silicone
100
4"
52.0
374
192
170
X
20
12.0
Béné Inox 450733-125A
450733-125A
100-230V 50/60 Hz et 100-...
Silicone
125
5"
55.5
452
209
170
275
30
16.0
Béné Inox 450733-150A
450733-150A
100-230V 50/60 Hz et 100-...
Silicone
150
6"
55.5
465
209
170
275
60
19.0
Béné Inox 450733-200A
450733-200A
100-230V 50/60 Hz et 100-...
Silicone
200
8"
60.0
502
209
170
275
60
24.0
Béné Inox 450733-50B
450733-50B
15-30V 50/60 Hz et 12-48V...
Silicone
50
2"
42.5
340
192
170
X
15
6.5
Béné Inox 450733-65B
450733-65B
15-30V 50/60 Hz et 12-48V...
Silicone
65
2"1/2
45.5
346
192
170
X
15
7.1
Béné Inox 450733-80B
450733-80B
15-30V 50/60 Hz et 12-48V...
Silicone
80
3"
46.0
353
192
170
X
20
8.5
Béné Inox 450733-100B
450733-100B
15-30V 50/60 Hz et 12-48V...
Silicone
100
4"
52.0
374
192
170
X
20
12.0
Béné Inox 450733-125B
450733-125B
15-30V 50/60 Hz et 12-48V...
Silicone
125
5"
55.5
452
209
170
275
30
16.0
Béné Inox 450733-150B
450733-150B
15-30V 50/60 Hz et 12-48V...
Silicone
150
6"
55.5
465
209
170
275
60
19.0
Béné Inox 450733-200B
450733-200B
15-30V 50/60 Hz et 12-48V...
Silicone
200
8"
60.0
502
209
170
275
60
24.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表