您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5416 - Female straight union - DIN 2353 - Stainless steel 316 Ti
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
01 - Raccords à simple bague
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/54_raccords_a_bague/01_raccords_a_simple_bague_serie_l/5416.prj},{NB=bene_inox_454163-3840},{REF=454163-3840},{FORM=BSPP},{SERIE=S},{PN=250},{D=38},{F=1\"1/2},{L1=74},{L2=44},{S1=60},{S2=60},{POIDS=0.89},{L11=38.000},{L22=60.000},{L3=30.000},{L4=16.000},{L5=32.000},{D1=47.803},{D2=32.000},{D3=52.000},{D4=48.000},{D5=38.000},{NPT=1.900},{X=1},{PPATH=5416/5416_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
SERIE
ⁿ/ₐ
PN
[bar]
D
[mm]
F
[pouces]
L1
[mm]
L2
[mm]
S1
[mm]
S2
[mm]
POIDS
[kg]
Béné Inox 454163-66
454163-66
BSPP
L
315
6
1/8"
34
19
14
14
0.03
Béné Inox 454163-68
454163-68
BSPP
L
315
6
1/4"
39
24
14
19
0.04
Béné Inox 454163-88
454163-88
BSPP
L
315
8
1/4"
39
24
17
19
0.05
Béné Inox 454163-108
454163-108
BSPP
L
315
10
1/4"
40
25
19
19
0.05
Béné Inox 454163-1210
454163-1210
BSPP
L
315
12
3/8"
41
26
22
24
0.07
Béné Inox 454163-1215
454163-1215
BSPP
L
315
12
1/2"
46
30
22
27
0.11
Béné Inox 454163-1510
454163-1510
BSPP
L
315
15
3/8"
42
27
27
24
0.10
Béné Inox 454163-1515
454163-1515
BSPP
L
315
15
1/2"
46
31
27
27
0.11
Béné Inox 454163-1810
454163-1810
BSPP
L
315
18
3/8"
44
28
32
27
0.14
Béné Inox 454163-1815
454163-1815
BSPP
L
315
18
1/2"
47
31
32
27
0.16
Béné Inox 454163-1415
454163-1415
BSPP
S
630
14
1/2"
50
32
27
27
0.16
Béné Inox 454163-1615
454163-1615
BSPP
S
400
16
1/2"
50
31
30
30
0.16
Béné Inox 454163-2020
454163-2020
BSPP
S
400
20
3/4"
56
34.5
36
36
0.25
Béné Inox 454163-2525
454163-2525
BSPP
S
400
25
1"
62
38
46
41
0.48
Béné Inox 454163-3032
454163-3032
BSPP
S
400
30
1"1/4
69
43
50
55
0.62
Béné Inox 454163-3840
454163-3840
BSPP
S
250
38
1"1/2
74
44
60
60
0.89
Béné Inox 454165-66
454165-66
NPT
L
315
6
1/8"
34
19
14
14
0.03
Béné Inox 454165-68
454165-68
NPT
L
315
6
1/4"
39
24
14
19
0.04
Béné Inox 454165-88
454165-88
NPT
L
315
8
1/4"
39
24
17
19
0.05
Béné Inox 454165-108
454165-108
NPT
L
315
10
1/4"
40
25
19
19
0.05
Béné Inox 454165-1210
454165-1210
NPT
L
315
12
3/8"
41
26
22
24
0.07
Béné Inox 454165-1215
454165-1215
NPT
L
315
12
1/2"
46
30
22
27
0.11
Béné Inox 454165-1510
454165-1510
NPT
L
315
15
3/8"
42
27
27
24
0.10
Béné Inox 454165-1515
454165-1515
NPT
L
315
15
1/2"
46
31
27
27
0.11
Béné Inox 454165-1810
454165-1810
NPT
L
315
18
3/8"
44
28
32
27
0.14
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5415 - Male straight union - Stainless steel 316 Ti - DIN 2353
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 5417 - Male elbow union - DIN 2353 - Stainless steel 316 Ti
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 5411 - Double straight union - DIN 2353 - Stainless steel 316 Ti
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 5248 - Threaded tee (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5421 - Reducer union - DIN 2353 - Stainless steel 316 Ti
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 5221 - Hexagonal nipple - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Model 5238 - Female / male reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5266 - Loose nut for hose - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5116 - Unions conical seat Female / Female - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 5211 - Welding nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Model 5413 - Equal tee union - DIN 2353 - Stainless steel 316 Ti
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 5241 - Male / male reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5226 - Male plug - Stainless steel 316 L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5412 - Equal elbow union - DIN 2353 - Stainless steel 316 Ti
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表