您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5456 - Male connector (taper thread) Inox 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
02 - Raccords double bague
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/54_raccords_a_bague/02_raccords_double_bague/5456.prj},{NB=bene_inox_454563-1615},{REF=454563-1615},{FORM=BSPT},{D=16},{F=1/2\"},{L1=49},{L2=24.6},{S1=25},{S2=24},{POIDS=0.13},{PPATH=5456/5456_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
FORM
Shape
ⁿ/ₐ
D
[mm]
F
[pouces]
L1
[mm]
L2
[mm]
S1
[mm]
S2
[mm]
POIDS
[kg]
Béné Inox 454563-46
454563-46
BSPT
4
1/8"
31,2
17.5
12
12
0.04
Béné Inox 454563-66
454563-66
BSPT
6
1/8"
32,8
17.5
14
14
0.05
Béné Inox 454563-68
454563-68
BSPT
6
1/4"
37,9
22.6
14
14
0.05
Béné Inox 454563-610
454563-610
BSPT
6
3/8"
38,4
23.1
14
18
0.05
Béné Inox 454563-615
454563-615
BSPT
6
1/2"
44,7
29.4
14
22
0.06
Béné Inox 454563-86
454563-86
BSPT
8
1/8"
34,2
18
16
15
0.09
Béné Inox 454563-88
454563-88
BSPT
8
1/4"
38,7
22.5
16
15
0.09
Béné Inox 454563-810
454563-810
BSPT
8
3/8"
39,3
23.1
16
18
0.09
Béné Inox 454563-815
454563-815
BSPT
8
1/2"
45,6
29.4
16
22
0.09
Béné Inox 454563-108
454563-108
BSPT
10
1/4"
40,9
23.7
19
18
0.10
Béné Inox 454563-1010
454563-1010
BSPT
10
3/8"
40,9
23.7
19
18
0.10
Béné Inox 454563-1015
454563-1015
BSPT
10
1/2"
46,5
29.3
19
22
0.10
Béné Inox 454563-128
454563-128
BSPT
12
1/4"
43,4
20.6
22
22
0.10
Béné Inox 454563-1210
454563-1210
BSPT
12
3/8"
43,4
20.6
22
22
0.10
Béné Inox 454563-1215
454563-1215
BSPT
12
1/2"
49
26.2
22
22
0.10
Béné Inox 454563-1610
454563-1610
BSPT
16
3/8"
49
19.7
25
24
0.13
Béné Inox 454563-1615
454563-1615
BSPT
16
1/2"
49
24.6
25
24
0.13
Béné Inox 454565-46
454565-46
NPT
4
1/8"
31,2
17.5
12
12
0.04
Béné Inox 454565-66
454565-66
NPT
6
1/8"
32,8
17.5
14
14
0.05
Béné Inox 454565-68
454565-68
NPT
6
1/4"
37,9
22.6
14
14
0.05
Béné Inox 454565-610
454565-610
NPT
6
3/8"
38,4
23.1
14
18
0.05
Béné Inox 454565-615
454565-615
NPT
6
1/2"
44,7
29.4
14
22
0.06
Béné Inox 454565-86
454565-86
NPT
8
1/8"
34,2
18
16
15
0.09
Béné Inox 454565-88
454565-88
NPT
8
1/4"
38,7
22.5
16
15
0.09
Béné Inox 454565-810
454565-810
NPT
8
3/8"
39,3
23.1
16
18
0.09
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5457 - Male elbow
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 5476 - Union male cylindrical thread - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 5453 - Equal tee union - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 5472 - Ball valve for twin ferrule fitting - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 5452 - Union elbow - Stainless Steel 316
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 5415 - Male straight union - Stainless steel 316 Ti - DIN 2353
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Modèle 58123 - 2 pieces ball valve - Male / female BSP - Full bore - Lockab...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Model 5451 - Union - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Modèle 58143/58145 - 2 pieces ball valve - Female / female BSP or NPT - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
14.03.2024
Model 5231 - Weld female half coupling - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5237 - Male / female reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5473 - Ball valve for twin ferrule fitting - Stainless steel
BENE INOX - Stainless steel valves, pipes and fittings
25.11.2020
Modèle 58113 - 1 piece ball valve - Female / female BSP - Reduced bore - Lo...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Modèle 5268 - Barrel nipple Length 80 mm - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表