您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58163/58165 - 3 pieces ball valve - Female / female BSP or NPT - Full bore - Lockable handle - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
01_vannes_a_boule
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/01_vannes_a_boule/58163.prj},{NB=bene_inox_458163-65_1},{REF=458163-65},{FORM=Gaz},{DN=65},{D=65},{F=2''1/2},{L1=165},{L2=260},{L3=128},{S=85},{POIDS=8.30},{V=1},{X=9},{INFOS=INFOTEXTE},{PPATH=5816/5816_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
REF
Reference
ⁿ/ₐ
FORM
[.]
DN
[mm]
D
[mm]
F
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 458163-8
458163-8
Gaz
8
9
1/4''
60
108
52
19
0.39
Béné Inox 458163-10
458163-10
Gaz
10
13
3/8''
60
108
52
22
0.41
Béné Inox 458163-15
458163-15
Gaz
15
15
1/2''
64
113
63
26
0.53
Béné Inox 458163-20
458163-20
Gaz
20
20
3/4''
70
113
68
33
0.79
Béné Inox 458163-25
458163-25
Gaz
25
25
1''
82
135
79
40
1.20
Béné Inox 458163-32
458163-32
Gaz
32
32
1''1/4
96
135
88
48
1.86
Béné Inox 458163-40
458163-40
Gaz
40
38
1''1/2
107
190
97
56
2.57
Béné Inox 458163-50
458163-50
Gaz
50
50
2''
125
190
108
69
3.89
Béné Inox 458163-65
458163-65
Gaz
65
65
2''1/2
165
260
128
85
8.30
Béné Inox 458163-80
458163-80
Gaz
80
80
3''
183
260
140
101
12.12
Béné Inox 458163-100
458163-100
Gaz
100
100
4''
218
335
172
129
18.65
Béné Inox 458165-8
458165-8
NPT
8
9
1/4''
60
108
52
19
0.39
Béné Inox 458165-10
458165-10
NPT
10
13
3/8''
60
108
52
22
0.41
Béné Inox 458165-15
458165-15
NPT
15
15
1/2''
64
113
63
26
0.53
Béné Inox 458165-20
458165-20
NPT
20
20
3/4''
70
113
68
33
0.79
Béné Inox 458165-25
458165-25
NPT
25
25
1''
82
135
79
40
1.20
Béné Inox 458165-32
458165-32
NPT
32
32
1''1/4
96
135
88
48
1.86
Béné Inox 458165-40
458165-40
NPT
40
38
1''1/2
107
190
97
56
2.57
Béné Inox 458165-50
458165-50
NPT
50
50
2''
125
190
108
69
3.89
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表