您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58229/58227 - 3 ways ATEX flanged ball valve with ISO mounting pad - L or T full bore - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
01_vannes_a_boule
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/01_vannes_a_boule/58229.prj},{NB=bene_inox_458229-100_1},{REF=458229-100},{FORM=Passage en L},{DN=100},{DNP=4\"},{PN=16},{D1=99},{D2=220},{L1=352},{L2=0},{L3=214},{L4=176},{POIDS=73.0},{V=1},{X=9},{INFOS=INFOTEXTE},{PPATH=5822/5822_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
PN
[bar]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[kg]
Béné Inox 458229-15
458229-15
Passage L
15
1/2"
40
15
95
150
146
84
75
6.5
Béné Inox 458229-20
458229-20
Passage L
20
3/4"
40
20
105
165
146
88
82,5
7.5
Béné Inox 458229-25
458229-25
Passage L
25
1
40
25
115
181
177
99
90,5
9.0
Béné Inox 458229-32
458229-32
Passage L
32
1"1/4
40
32
140
190
177
103
95
11.0
Béné Inox 458229-40
458229-40
Passage L
40
1"1/2
40
38
150
212
200
119
106
13.5
Béné Inox 458229-50
458229-50
Passage L
50
2"
40
49
165
230
200
126
115
22.5
Béné Inox 458229-65
458229-65
Passage L
65
2"1/2
16
63
185
290
0
172
145
32.0
Béné Inox 458229-80
458229-80
Passage L
80
3"
16
75
200
310
0
187
155
47.0
Béné Inox 458229-100
458229-100
Passage L
100
4"
16
99
220
352
0
214
176
73.0
Béné Inox 458227-15
458227-15
Passage T
15
1/2"
40
15
95
150
146
84
75
6.5
Béné Inox 458227-20
458227-20
Passage T
20
3/4"
40
20
105
165
146
88
82,5
7.5
Béné Inox 458227-25
458227-25
Passage T
25
1
40
25
115
181
177
99
90,5
9.0
Béné Inox 458227-32
458227-32
Passage T
32
1"1/4
40
32
140
190
177
103
95
11.0
Béné Inox 458227-40
458227-40
Passage T
40
1"1/2
40
38
150
212
200
119
106
13.5
Béné Inox 458227-50
458227-50
Passage T
50
2"
40
49
165
230
200
126
115
22.5
Béné Inox 458227-65
458227-65
Passage T
65
2"1/2
16
63
185
290
0
172
145
32.0
Béné Inox 458227-80
458227-80
Passage T
80
3"
16
75
200
310
0
187
155
47.0
Béné Inox 458227-100
458227-100
Passage T
100
4"
16
99
220
352
0
214
176
73.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 50910 - Electrovalve (NC) with direct drive, BSP threaded - FPM diap...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 58183 - 3 pieces ATEX ball valve with ISO mounting pad - Female / fe...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Model 58259D - 3 pieces flanged ball valve with O/C position sensing - Full...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Model 58229D/58227D - 3 pieces flanged ball valve with O/C position sensing...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Modèle 50900 - Electrovalve (NC) with pressure aided drive, BSP threaded - ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 5612 - Seamless ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 58213/58217 - 3 ways ATEX ball valve with ISO mounting pad - BSP thr...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Modèle 58249 - Wafer ATEX ball valve with ISO mounting pad - Full bore - Lo...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58739 - Spring loaded wafer check valve - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58259 - 3 pieces ATEX flanged ball valve with ISO mounting pad - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Modèle 5743 - Welding neck flange - Type 11B -Schedule 10S - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 58269 - 2 pieces ATEX flanged ball valve with ISO mounting pad - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58163/58165 - 3 pieces ball valve - Female / female BSP or NPT - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Modèle 50240 - 3 ways flanged ball valve with L bore (58229) with aluminium...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表