您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58543/58545 - High pressure ball valve - Female / female BSP or NPT - Reduced bore - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
01_vannes_a_boule
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/01_vannes_a_boule/58543.prj},{NB=bene_inox_458543-40_1},{REF=458543-40},{FORM=Gaz},{DN=40},{MAT=Inox 316},{V=1},{D=38},{F=1\"1/2},{L1=130},{L2=59},{L3=200},{POIDS=2,70},{PPATH=vanne_haute_pression/5854/5854_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Part number
ⁿ/ₐ
FORM
ⁿ/ₐ
DN
[mm]
MAT
Material
ⁿ/ₐ
D
[mm]
F
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 458543-8
458543-8
Gaz
8
Inox 316
6
1/4"
69
69
117
0,40
Béné Inox 458543-10
458543-10
Gaz
10
Inox 316
10
3/8"
72
70
117
0,55
Béné Inox 458543-15
458543-15
Gaz
15
Inox 316
13
1/2"
83
71
117
0,75
Béné Inox 458543-20
458543-20
Gaz
20
Inox 316
20
3/4"
95
56
200
1,65
Béné Inox 458543-25
458543-25
Gaz
25
Inox 316
25
1"
113
59
200
2,30
Béné Inox 458543-32
458543-32
Gaz
32
Inox 316
32
1"1/4
120
59
200
2,50
Béné Inox 458543-40
458543-40
Gaz
40
Inox 316
38
1"1/2
130
59
200
2,70
Béné Inox 458545-8
458545-8
NPT
8
Inox 316
6
1/4"
69
69
117
0,40
Béné Inox 458545-10
458545-10
NPT
10
Inox 316
10
3/8"
72
70
117
0,55
Béné Inox 458545-15
458545-15
NPT
15
Inox 316
13
1/2"
83
71
117
0,75
Béné Inox 458545-20
458545-20
NPT
20
Inox 316
20
3/4"
95
56
200
1,65
Béné Inox 458545-25
458545-25
NPT
25
Inox 316
25
1"
113
59
200
2,30
Béné Inox 458545-32
458545-32
NPT
32
Inox 316
32
1"1/4
120
59
200
2,50
Béné Inox 458545-40
458545-40
NPT
40
Inox 316
38
1"1/2
130
59
200
2,70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.VHP2V - High pressure valves BSP FEMALE / FEMALE BALL VALVES Stainless st...
FG INOX
16.02.2017
Modèle 58981/982/983/984 - Pressure reducing valve - Female / female BSP - ...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58893 - Floating globe valve - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58926 - Safety valve PN50 with channeled exhaust for gases and lique...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 5314 - Hexagonal nipple NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
Modèle 58533/58534 - 3 ways high pressure ball valve - BSP threaded - L or ...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58743 - Spring loaded ball check valve - Female / female BSP - Stain...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
KH NPT (71) EO - 2-way NPT ball valve stainless steel
Parker
29.02.2024
EVW-R EO - Assembled adjustable standpipe elbow
Parker
29.02.2024
Modèle 58143/58145 - 2 pieces ball valve - Female / female BSP or NPT - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
14.03.2024
Model 50410/50430 - 2 ways f/f high pressure ball valve with aluminium pneu...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Nipple Type
ASOH
17.02.2017
Model 5115 - Unions conical seat Male / Female - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Modèle 58523/58525 - Needle valve - Female / Female BSP or NPT - Stainless ...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表