您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5241 - Male / male reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5241.prj},{NB=bene_inox_652413-4032},{REF=652413-4032},{FORM=Gaz},{MAT=Inox 316 L},{DN=40-32},{F1=1\"1/2},{F2=1\"1/4},{D=34},{L1=50},{L2=23},{L3=19},{S=50},{POIDS=0.30},{FOR=1.000},{DN2=32.000},{DG1=47.803},{D2=42.200},{DG2=41.910},{EDG2=4.100},{DN1=40.000},{D1=48.300},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
FORM
Forme
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
F1
[Pouces]
F2
[Pouces]
D
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 652413-86
652413-86
Gaz
Inox 316 L
8-6
1/4"
1/8"
5
25
11
9
14
0.01
Béné Inox 652413-106
652413-106
Gaz
Inox 316 L
10-6
3/8"
1/8"
5
30
12
9
19
0.04
Béné Inox 652413-108
652413-108
Gaz
Inox 316 L
10-8
3/8"
1/4"
8
30
12
11
19
0.04
Béné Inox 652413-156
652413-156
Gaz
Inox 316 L
15-6
1/2"
1/8"
5
32
14
11
23
0.06
Béné Inox 652413-158
652413-158
Gaz
Inox 316 L
15-8
1/2"
1/4"
8
32
14
11
23
0.06
Béné Inox 652413-1510
652413-1510
Gaz
Inox 316 L
15-10
1/2"
3/8"
12
32
14
11
23
0.04
Béné Inox 652413-206
652413-206
Gaz
Inox 316 L
20-6
3/4"
1/8"
5
32
15
11
27
0.08
Béné Inox 652413-208
652413-208
Gaz
Inox 316 L
20-8
3/4"
1/4"
8
32
15
9
27
0.07
Béné Inox 652413-2010
652413-2010
Gaz
Inox 316 L
20-10
3/4"
3/8"
12
32
15
11
27
0.07
Béné Inox 652413-2015
652413-2015
Gaz
Inox 316 L
20-15
3/4"
1/2"
15
35
15
13
27
0.07
Béné Inox 652413-258
652413-258
Gaz
Inox 316 L
25-8
1"
1/4"
8
37
18
11
36
0.17
Béné Inox 652413-2510
652413-2510
Gaz
Inox 316 L
25-10
1"
3/8"
12
37
18
11
36
0.17
Béné Inox 652413-2515
652413-2515
Gaz
Inox 316 L
25-15
1"
1/2"
15
40
18
14
36
0.16
Béné Inox 652413-2520
652413-2520
Gaz
Inox 316 L
25-20
1"
3/4"
20.5
40
18
15
36
0.14
Béné Inox 652413-3210
652413-3210
Gaz
Inox 316 L
32-10
1"1/4
3/8"
12
41
19
11
46
0.29
Béné Inox 652413-3215
652413-3215
Gaz
Inox 316 L
32-15
1"1/4
1/2"
15
41
19
12
46
0.29
Béné Inox 652413-3220
652413-3220
Gaz
Inox 316 L
32-20
1"1/4
3/4"
20.5
41
19
12
46
0.26
Béné Inox 652413-3225
652413-3225
Gaz
Inox 316 L
32-25
1"1/4
1"
26
45
19
18
46
0.24
Béné Inox 652413-4015
652413-4015
Gaz
Inox 316 L
40-15
1"1/2
1/2"
15
44
19
14
50
0.35
Béné Inox 652413-4020
652413-4020
Gaz
Inox 316 L
40-20
1"1/2
3/4"
20.5
44
19
15
50
0.35
Béné Inox 652413-4025
652413-4025
Gaz
Inox 316 L
40-25
1"1/2
1"
26
48
19
18
50
0.35
Béné Inox 652413-4032
652413-4032
Gaz
Inox 316 L
40-32
1"1/2
1"1/4
34
50
23
19
50
0.30
Béné Inox 652413-5020
652413-5020
Gaz
Inox 316 L
50-20
2"
3/4"
20.5
50
23
18
65
0.60
Béné Inox 652413-5025
652413-5025
Gaz
Inox 316 L
50-25
2"
1"
26
51
23
18
65
0.60
Béné Inox 652413-5032
652413-5032
Gaz
Inox 316 L
50-32
2"
1"1/4
34
51
23
19
65
0.60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5264 - Hexagon male hose nipple (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5253 - Male / female reducer (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5254 - Female / female reducer (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5221 - Hexagonal nipple - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Model 5248 - Threaded tee (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5237 - Male / female reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5232 - Coupling - DIN 2986 - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 5244 - Female / female 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5245 - Female / female 45° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5250 - Reduced threaded tee (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5239 - Female / female reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5246 - Male / female 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5243 - Female / male adapter - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 5280 - Hexagon nipple with BSSP thread - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表