您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5744 - Bride à collerette métrique - Type 11 B - Inox 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
03 - Brides inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/03_brides_inox/5744.prj},{NB=bene_inox_357442-30416},{REF=357442-30416},{MAT=Inox 1.4307},{DN=300},{PN=PN16},{D1=460},{D2=410},{NBXD3=12x26},{D4=306},{D5=300},{D6=378},{L1=78},{L2=28},{L3=4},{POIDS=18,30},{N=12},{O=26.000},{N1=344.000},{S=7.000},{R=10.000},{H3=16.000},{F=3.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
PN
[bar]
D1
[mm]
D2
[mm]
NBXD3
nb x D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 357442-13
357442-13
Inox 1.4307
10
PN10/40
90
60
4x14
13
10
40
35
16
2
0,68
Béné Inox 357442-19
357442-19
Inox 1.4307
15
PN10/40
95
65
4x14
19
16
45
38
16
2
0,77
Béné Inox 357442-23
357442-23
Inox 1.4307
20
PN10/40
105
75
4x14
23
20
58
40
18
2
1,09
Béné Inox 357442-29
357442-29
Inox 1.4307
25
PN10/40
115
85
4x14
29
26
68
40
18
2
1,30
Béné Inox 357442-35
357442-35
Inox 1.4307
32
PN10/40
140
100
4x18
35
32
78
42
18
2
1,91
Béné Inox 357442-41
357442-41
Inox 1.4307
40
PN10/40
150
110
4x18
41
38
88
45
18
3
2,15
Béné Inox 357442-53
357442-53
Inox 1.4307
50
PN10/16
165
125
4x18
53
50
102
45
18
3
2,53
Béné Inox 357442-70
357442-70
Inox 1.4307
65
PN10/16
185
145
8x18
70
66
122
45
18
3
3,03
Béné Inox 357442-85
357442-85
Inox 1.4307
80
PN10/16
200
160
8x18
85
81
138
50
20
3
3,92
Béné Inox 357442-104
357442-104
Inox 1.4307
100
PN10/16
220
180
8x18
104
100
158
52
20
3
4,62
Béné Inox 357442-129
357442-129
Inox 1.4307
125
PN10/16
250
210
8x18
129
125
188
55
22
3
6,30
Béné Inox 357442-154
357442-154
Inox 1.4307
150
PN10/16
285
240
8x22
154
150
212
55
22
3
7,81
Béné Inox 357442-204
357442-204
Inox 1.4307
200
PN10
340
295
8x22
206
200
268
62
24
3
11,60
Béné Inox 357442-20416
357442-20416
Inox 1.4307
200
PN16
340
295
12x22
206
200
268
62
24
3
11,50
Béné Inox 357442-254
357442-254
Inox 1.4307
250
PN10
395
350
12x22
256
250
320
68
26
3
15,80
Béné Inox 357442-25416
357442-25416
Inox 1.4307
250
PN16
405
355
12x26
256
250
320
70
26
3
16,70
Béné Inox 357442-304
357442-304
Inox 1.4307
300
PN10
445
400
12x22
306
300
370
68
26
4
22,10
Béné Inox 357442-30416
357442-30416
Inox 1.4307
300
PN16
460
410
12x26
306
300
378
78
28
4
18,30
Béné Inox 657442-13
657442-13
Inox 1.4404
10
PN10/40
90
60
4x14
13
10
40
35
16
2
0,68
Béné Inox 657442-19
657442-19
Inox 1.4404
15
PN10/40
95
65
4x14
19
16
45
38
16
2
0,77
Béné Inox 657442-23
657442-23
Inox 1.4404
20
PN10/40
105
75
4x14
23
20
58
40
18
2
1,09
Béné Inox 657442-29
657442-29
Inox 1.4404
25
PN10/40
115
85
4x14
29
26
68
40
18
2
1,30
Béné Inox 657442-35
657442-35
Inox 1.4404
32
PN10/40
140
100
4x18
35
32
78
42
18
2
1,91
Béné Inox 657442-41
657442-41
Inox 1.4404
40
PN10/40
150
110
4x18
41
38
88
45
18
3
2,15
Béné Inox 657442-53
657442-53
Inox 1.4404
50
PN10/16
165
125
4x18
53
50
102
45
18
3
2,53
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5716 - BSP threaded flange - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5743 - Welding neck flange - Type 11B -Schedule 10S - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5721 - Welding neck flange - Type 11B -Schedule 40S - Stainless steel...
BENE INOX - Stainless steel valves, pipes and fittings
28.04.2021
Model 5931 - ANSI Sch 10S eccentric reducer welded - Stainless steel 304L -...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 5727 - Lapped flange - Type 04A - Stainless steel 1.4541 - 1.4571
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5715a - Lapped flange - Type 02A - Galvanized steel
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5757 - Welding neck flange PN6 - Stainless steel 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5967 - Class 150 welding neck flange Sch 40S - Stainless steel 304L -...
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Model 5611 - ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5628 - Metric pipe cap - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
05.10.2023
Modèle 5665 - ISO equal tee - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Modèle 5741 - Blind flange - type 05B - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5725 - BSP threaded neck flange - Type 13B - Stainless steel 1.4307 ...
BENE INOX - Stainless steel valves, pipes and fittings
26.07.2023
Model 5630 - ISO pipe cap, thickness 3 mm - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表