您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61219 - Equal tee - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
02 - Accessoires de tuyauterie SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/02_accessoires_de_tuyauterie_sms/61219.prj},{NB=bene_inox_261219-104},{REF=261219-104},{MAT=Inox 304},{DN=104},{DNP=4\"},{D=104.0},{E=2.00},{L=150},{POIDS=2.00},{VERS=6.000},{P=12.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
DNP
Diamètre nominal
[Pouces]
D
[mm]
E
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 261219-25
261219-25
Inox 304
25
1"
25.0
1.20
55
0.11
Béné Inox 261219-38
261219-38
Inox 304
38
1"1/2
38.0
1.20
70
0.23
Béné Inox 261219-51
261219-51
Inox 304
51
2"
51.0
1.20
82
0.33
Béné Inox 261219-63
261219-63
Inox 304
63
2"1/2
63.5
1.50
105
0.65
Béné Inox 261219-76
261219-76
Inox 304
76
3"
76.1
1.60
110
1.05
Béné Inox 261219-104
261219-104
Inox 304
104
4"
104.0
2.00
150
2.00
Béné Inox 661219-25
661219-25
Inox 316 L
25
1"
25.0
1.20
55
0.11
Béné Inox 661219-38
661219-38
Inox 316 L
38
1"1/2
38.0
1.20
70
0.23
Béné Inox 661219-51
661219-51
Inox 316 L
51
2"
51.0
1.20
82
0.33
Béné Inox 661219-63
661219-63
Inox 316 L
63
2"1/2
63.5
1.50
105
0.65
Béné Inox 661219-76
661219-76
Inox 316 L
76
3"
76.1
1.60
110
1.05
Béné Inox 661219-104
661219-104
Inox 316 L
104
4"
104.0
2.00
150
2.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 61222 - Reducing extruded tee - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 61221 - Extruded tee - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 61227 - Concentric reducer with short straight ends- Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 61226 - Eccentric reducer with straight ends - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 61211 - 90° bend, radius 1,5D - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 61232 - Tee with double curve - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 61233 - Tee with curve - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63477 - Double pivot SMS clamp union - EPDM gasket - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
09.11.2020
Model 61212 - 90° bend with straight ends, radius 1D - Stainless steel 304 ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 61111 - Wedding union with EPDM gasket - Stainless steel 304-316L
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2020
Model 61225 - Concentric reducer with straight ends - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5624 - ISO branch welded tee - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 61228 - Eccentric reducer with short straight ends - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63414 - SMS ferrule to weld - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表