您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61222 - Reducing extruded tee - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
02 - Accessoires de tuyauterie SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/02_accessoires_de_tuyauterie_sms/61222.prj},{NB=bene_inox_661222-7663},{REF=661222-7663},{MAT= Inox 316 L},{DN=76/63},{DNP=3\"-2\"1/2},{D1=76.1},{D2=63.5},{E=1.60},{L1=110},{L2=42.0},{POIDS=0.780},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
E
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 661222-3825
661222-3825
Inox 316 L
38/25
1"1/2-1"
38.0
25.0
1.20
70
21.0
0.200
Béné Inox 661222-5138
661222-5138
Inox 316 L
51/38
2"-1"1/2
51.0
38.0
1.20
82
28.5
0.290
Béné Inox 661222-5125
661222-5125
Inox 316 L
51/25
2"-1"
51.0
25.0
1.20
82
28.5
0.290
Béné Inox 661222-6351
661222-6351
Inox 316 L
63/51
2"1/2-2"
63.5
51.0
1.50
105
35.5
0.480
Béné Inox 661222-6338
661222-6338
Inox 316 L
63/38
2"1/2-1"1/2
63.5
38.0
1.50
105
35.5
0.500
Béné Inox 661222-6325
661222-6325
Inox 316 L
63/25
2"1/2-1
63.5
25.0
1.50
105
35.5
0.500
Béné Inox 661222-7663
661222-7663
Inox 316 L
76/63
3"-2"1/2
76.1
63.5
1.60
110
42.0
0.780
Béné Inox 661222-7651
661222-7651
Inox 316 L
76/51
3"-2"
76.1
51.0
1.60
110
42.0
0.780
Béné Inox 661222-7638
661222-7638
Inox 316 L
76/38
3"-1"1/2
76.1
38.0
1.60
110
42.0
0.780
Béné Inox 661222-7625
661222-7625
Inox 316 L
76/25
3"-1"
76.1
25.0
1.60
110
42.0
0.800
Béné Inox 661222-10476
661222-10476
Inox 316 L
104/76
4"-3"
104.0
76.0
2.00
150
58.0
1.480
Béné Inox 661222-10463
661222-10463
Inox 316 L
104/63
4"-2"1/2
104.0
63.5
2.00
150
58.0
1.480
Béné Inox 661222-10451
661222-10451
Inox 316 L
104/51
4"-2"
104.0
51.0
2.00
150
58.0
1.480
Béné Inox 661222-10438
661222-10438
Inox 316 L
104/38
4"-1"1/2
104.0
38.0
2.00
150
58.0
1.500
Béné Inox 661222-10425
661222-10425
Inox 316 L
104/25
4"-1"
104.0
25.0
2.00
150
58.0
1.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表