您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 725231 - Countersunk flat head screw type "Z" - Aluminium P65 - DIN 965
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 25 - Aluminum fasteners
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_25/725231.prj},{NB=bene_inox_725231-5X12},{REF=725231-5X12},{DXL=M5 x 12},{MAT=Aluminium P65},{D=5.0},{L=12},{K=2.50},{DK=9.2},{A=1.6},{EMP=2},{D3=4.019},{P=0.800},{DF=4.480},{R=1.300},{M=5.400},{LG=4.300},{IDNR=},{NENN=M5x12},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
K
[mm]
DK
[mm]
A
[mm]
EMP
Empreinte n°
ⁿ/ₐ
Béné Inox 725231-3X8
725231-3X8
M3 x 8
Aluminium P65
3.0
8
1.65
5.6
1.0
1
Béné Inox 725231-3X10
725231-3X10
M3 x 10
Aluminium P65
3.0
10
1.65
5.6
1.0
1
Béné Inox 725231-3X16
725231-3X16
M3 x 16
Aluminium P65
3.0
16
1.65
5.6
1.0
1
Béné Inox 725231-3X20
725231-3X20
M3 x 20
Aluminium P65
3.0
20
1.65
5.6
1.0
1
Béné Inox 725231-3X25
725231-3X25
M3 x 25
Aluminium P65
3.0
25
1.65
5.6
1.0
1
Béné Inox 725231-4X10
725231-4X10
M4 x 10
Aluminium P65
4.0
10
2.20
7.5
1.4
2
Béné Inox 725231-4X12
725231-4X12
M4 x 12
Aluminium P65
4.0
12
2.20
7.5
1.4
2
Béné Inox 725231-4X16
725231-4X16
M4 x 16
Aluminium P65
4.0
16
2.20
7.5
1.4
2
Béné Inox 725231-4X20
725231-4X20
M4 x 20
Aluminium P65
4.0
20
2.20
7.5
1.4
2
Béné Inox 725231-4X25
725231-4X25
M4 x 25
Aluminium P65
4.0
25
2.20
7.5
1.4
2
Béné Inox 725231-5X10
725231-5X10
M5 x 10
Aluminium P65
5.0
10
2.50
9.2
1.6
2
Béné Inox 725231-5X12
725231-5X12
M5 x 12
Aluminium P65
5.0
12
2.50
9.2
1.6
2
Béné Inox 725231-5X16
725231-5X16
M5 x 16
Aluminium P65
5.0
16
2.50
9.2
1.6
2
Béné Inox 725231-5X20
725231-5X20
M5 x 20
Aluminium P65
5.0
20
2.50
9.2
1.6
2
Béné Inox 725231-6X16
725231-6X16
M6 x 16
Aluminium P65
6.0
16
3.00
11.0
2.0
3
Béné Inox 725231-6X20
725231-6X20
M6 x 20
Aluminium P65
6.0
20
3.00
11.0
2.0
3
Béné Inox 725231-6X25
725231-6X25
M6 x 25
Aluminium P65
6.0
25
3.00
11.0
2.0
3
Béné Inox 725231-6X30
725231-6X30
M6 x 30
Aluminium P65
6.0
30
3.00
11.0
2.0
3
Béné Inox 725231-6X35
725231-6X35
M6 x 35
Aluminium P65
6.0
35
3.00
11.0
2.0
3
Béné Inox 725231-6X40
725231-6X40
M6 x 40
Aluminium P65
6.0
40
3.00
11.0
2.0
3
Béné Inox 725231-6X50
725231-6X50
M6 x 50
Aluminium P65
6.0
50
3.00
11.0
2.0
3
Béné Inox 725231-8X20
725231-8X20
M8 x 20
Aluminium P65
8.0
20
4.00
14.5
2.5
4
Béné Inox 725231-8X30
725231-8X30
M8 x 30
Aluminium P65
8.0
30
4.00
14.5
2.5
4
Béné Inox 725231-8X50
725231-8X50
M8 x 50
Aluminium P65
8.0
50
4.00
14.5
2.5
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 610201 - Hexagon socket head cap screw - Stainless steel A4L-100 - I...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
BN 4919 - Pozi flat countersunk head thread forming screws type M, form Z, ...
Bossard Catalog
31.10.2023
Modèle 725241 - Cross recessed pan head screw type "Z" - Aluminium P65 - DI...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
BN 4719 - Hex socket flat countersunk head screws, fully threaded (DIN 7991...
Bossard Catalog
26.01.2023
Modèle 211305 - Pozidriv cross recessed countersunk head chipboard screw - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
V.2PB - EYE WOOD SCREWS Inox A2 / S.S 304
FG INOX
16.02.2017
Modèle 410210 - Slotted cheese head screw - Stainless steel A4 - DIN 964 - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 410214 - Countersunk flat head screw type "Z" - Stainless steel A4 -...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Model 30101 - Countersunk flat head machine screw cross recess Pozidrive - ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
GB/T 819.1-2000-Z - Countersunk flat head screws(common head style)with cro...
Chinese Manufacturers
21.05.2014
DIN ≈965 - Counter sunk screws with torx
Fabory
13.02.2023
SCF/SCFS - Hexagon Socket Flat Head Screws
SAMLO
24.03.2023
Reference 62801 - Hexagon socket countersunk head screw with security pin -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表