您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5551 - Safety clamp with bolts for hose - Stainless steel 316 - Aluminium
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
55 - Raccords rapides
05 -Raccords à demi-coquille
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/55_raccords_rapides/05_demi-raccords_a_coquille/5551.prj},{NB=bene_inox_455517-100},{REF=455517-100},{MAT= Inox 316},{DN=100x8},{D1=114-119},{D2=101.4},{L1=166},{L2=120},{BOU=M10 x40},{POIDS=2.97},{X=9},{PPATH=5551/5551_asmtpl.prj},{B=167},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
Nominal diameter
ⁿ/ₐ
D1
mini-maxi
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
BOU
Bolts
[mm]
POIDS
[kg]
Béné Inox 455517-13
455517-13
Inox 316
13x5
22-24
13.6
52
50
M6 x20
0.21
Béné Inox 455517-19
455517-19
Inox 316
19x6
30-33
19.6
63
50
M6 x20
0.26
Béné Inox 455517-25
455517-25
Inox 316
25x6
36-39
25.6
69
50
M6 x20
0.32
Béné Inox 455517-32
455517-32
Inox 316
32x6
43-46
32.6
76
50
M6 x20
0.32
Béné Inox 455517-38
455517-38
Inox 316
38x6.5
50-52
38.6
84
50
M6 x20
0.41
Béné Inox 455517-50
455517-50
Inox 316
50x8
64-67
50.6
102
56
M8 x25
0.65
Béné Inox 455517-63
455517-63
Inox 316
63x8
78-82
63.6
120
74
M8 x25
1.20
Béné Inox 455517-75
455517-75
Inox 316
75x8
89-93
76
132
76
M8 x25
1.50
Béné Inox 455517-100
455517-100
Inox 316
100x8
114-119
101.4
166
120
M10 x40
2.97
Béné Inox 755517-13
755517-13
Aluminium
13x5
22-24
13.6
52
50
M6 x20
0.21
Béné Inox 755517-19
755517-19
Aluminium
19x6
30-33
19.6
63
50
M6 x20
0.26
Béné Inox 755517-25
755517-25
Aluminium
25x6
36-39
25.6
69
50
M6 x20
0.32
Béné Inox 755517-32
755517-32
Aluminium
32x6
43-46
32.6
76
50
M6 x20
0.32
Béné Inox 755517-38
755517-38
Aluminium
38x6.5
50-52
38.6
84
50
M6 x20
0.41
Béné Inox 755517-50
755517-50
Aluminium
50x8
64-67
50.6
102
56
M8 x25
0.65
Béné Inox 755517-63
755517-63
Aluminium
63x8
78-82
63.6
120
74
M8 x25
1.20
Béné Inox 755517-75
755517-75
Aluminium
75x8
89-93
76
132
76
M8 x25
1.50
Béné Inox 755517-100
755517-100
Aluminium
100x8
114-119
101.4
166
120
M10 x40
2.97
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5552 - Male BSPP threaded coupling, with smooth hose shank and collar...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5553 - Female BSP threaded coupling, with smooth hose shank and colla...
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Modèle 5559 - Gas swivel nut fitting fluted socket with flange type UTS® - ...
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Modèle 5558 - Male threaded connection fluted cylindrical gas with flange t...
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Model 62124 - Hose male part - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63416 - SMS hose shank clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 61139 - Hose liner w ith collar - Stainless steel 316 L
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2020
Model 5244 - Female / female 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5554 - Gasket for female BSP threads - NBR - PTFE
BENE INOX - Stainless steel valves, pipes and fittings
02.12.2021
Model 5632 - Thick machined collar - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
I.RCAM - Quick couplings / Cam & groove adapters F - TYPE MALE ADAPTERS Sta...
FG INOX
16.02.2017
I.RCAF - Quick couplings / Cam & groove adapters A - TYPE FEMALE ADAPTERS S...
FG INOX
24.04.2023
Model 5512 - Coupler with hose shank - NBR gasket - Stainless steel 316 - A...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 5510 - Adapter on welding neck flange - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表