您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5739 - Spiral gasket for tongue / groove face flange - Stainless steel 316L / Graphite
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
04 - Accesoires de brides
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/04_accessoires_de_brides/5739ed.prj},{NB=bene_inox_957391-100ED},{REF=957391-100ED},{DN=100},{PN=PN10-40},{TYPE=Emboitement double},{D1=149},{D2=129},{E=3.2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
ⁿ/ₐ
DN
ⁿ/ₐ
PN
Bride
[bar]
TYPE
ⁿ/ₐ
D1
[mm]
D2
[mm]
E
[mm]
Béné Inox 957391-10ED
957391-10ED
10
PN10-40
Emboitement double
34
24
2.5
Béné Inox 957391-15ED
957391-15ED
15
PN10-40
Emboitement double
39
29
2.5
Béné Inox 957391-20ED
957391-20ED
20
PN10-40
Emboitement double
50
36
2.5
Béné Inox 957391-25ED
957391-25ED
25
PN10-40
Emboitement double
57
43
2.5
Béné Inox 957391-32ED
957391-32ED
32
PN10-40
Emboitement double
65
51
2.5
Béné Inox 957391-40ED
957391-40ED
40
PN10-40
Emboitement double
75
61
2.5
Béné Inox 957391-50ED
957391-50ED
50
PN10-40
Emboitement double
87
73
2.5
Béné Inox 957391-65ED
957391-65ED
65
PN10-40
Emboitement double
109
96
2.5
Béné Inox 957391-80ED
957391-80ED
80
PN10-40
Emboitement double
120
106
2.5
Béné Inox 957391-100ED
957391-100ED
100
PN10-40
Emboitement double
149
129
3.2
Béné Inox 957391-125ED
957391-125ED
125
PN10-40
Emboitement double
175
155
3.2
Béné Inox 957391-150ED
957391-150ED
150
PN10-40
Emboitement double
203
183
3.2
Béné Inox 957391-200ED
957391-200ED
200
PN10-40
Emboitement double
259
239
3.2
Béné Inox 957391-250ED
957391-250ED
250
PN10-40
Emboitement double
312
292
3.2
Béné Inox 957391-300ED
957391-300ED
300
PN10-40
Emboitement double
363
343
3.2
Béné Inox 957391-350ED
957391-350ED
350
PN10-40
Emboitement double
421
395
4.4
Béné Inox 957391-400ED
957391-400ED
400
PN10-40
Emboitement double
473
447
4.4
Béné Inox 957391-450ED
957391-450ED
450
PN10-40
Emboitement double
523
497
4.4
Béné Inox 957391-500ED
957391-500ED
500
PN10-40
Emboitement double
575
549
4.4
Béné Inox 957391-600ED
957391-600ED
600
PN10-40
Emboitement double
675
649
4.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表