您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
DIN 127 A - Federstahl
Böllhoff
Scheiben
Federnde Scheiben, Federringe
Federringe/Federscheiben
DIN 127 A - Federringe
Powered by
CAD模型選擇
{boellhoff/640937195/640941229/640941591/640941597/640941603.prj},{NB=127A/ST2,5},{ARTIKELNUMMER=127A/ST2,5},{VORSCHAUBILD=../../../../_pool_/06/ea/din_127_a_stahl_federstahl__pv.png},{ECLASS=23-09-03-05},{B=1.0},{BMAX=1.10},{BMIN=0.90},{D1MAX=2.9},{D1MIN=2.6},{D2MAX=5.1},{DD=2,5},{HMAX=MIN},{HMIN=MIN},{FUERGEWINDE=M 2,5},{S=0.6},{SMAX=0.70},{SMIN=0.50},{NORMBEZEICHNUNG=DIN},{OBERFLAECHE=blank}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
ARTIKELNUMMER
Artikelnummer
ⁿ/ₐ
ECLASS
eclass-Nr.
ⁿ/ₐ
B
b
ⁿ/ₐ
BMAX
b max.
ⁿ/ₐ
BMIN
b min.
ⁿ/ₐ
D1MAX
d1 max.
ⁿ/ₐ
D1MIN
d1 min.
ⁿ/ₐ
D2MAX
d2 max.
ⁿ/ₐ
DD
Durchmesser (d)
ⁿ/ₐ
HMAX
h max.
ⁿ/ₐ
HMIN
h min.
ⁿ/ₐ
FUERGEWINDE
Für Gewinde
ⁿ/ₐ
S
s
ⁿ/ₐ
SMAX
s max.
ⁿ/ₐ
SMIN
s min.
ⁿ/ₐ
NORMBEZEICHNUNG
Normbezeichnung
ⁿ/ₐ
OBERFLAECHE
Oberfläche
ⁿ/ₐ
BÖLLHOFF 127A/ST10
127A/ST10
23-09-03-05
3.5
3.70
3.30
10.7
10.2
18.1
10
5.9
5.0
M 10
2.2
2.35
2.05
DIN
blank
BÖLLHOFF 127A/ST30
127A/ST30
23-09-03-05
8.0
8.25
7.75
31.7
30.5
48.2
30
16.1
13.6
M 30
6.0
6.20
5.80
DIN
blank
BÖLLHOFF 127A/ST14
127A/ST14
23-09-03-05
4.5
4.70
4.30
14.7
14.2
24.1
14
8.0
6.8
M 14
3.0
3.15
2.85
DIN
blank
BÖLLHOFF 127A/ST24
127A/ST24
23-09-03-05
7.0
7.25
6.75
25.5
24.5
40.0
24
13.0
11.0
M 24
5.0
5.20
4.80
DIN
blank
BÖLLHOFF 127A/ST27
127A/ST27
23-09-03-05
7.0
7.25
6.75
28.5
27.5
43.0
27
13.0
11.0
M 27
5.0
5.20
4.80
DIN
blank
BÖLLHOFF 127A/ST4
127A/ST4
23-09-03-05
1.5
1.60
1.40
4.4
4.1
7.6
4
2.5
2.1
M 4
0.9
1.00
0.80
DIN
blank
BÖLLHOFF 127A/ST22
127A/ST22
23-09-03-05
6.0
6.20
5.80
23.5
22.5
35.9
22
10.4
8.8
M 22
4.0
4.20
3.80
DIN
blank
BÖLLHOFF 127A/ST51
127A/ST51
23-09-03-05
14.0
14.25
13.75
54.5
53.0
83.0
52
21.2
18.0
M 52
8.0
8.25
7.75
DIN
blank
BÖLLHOFF 127A/ST16
127A/ST16
23-09-03-05
5.0
5.20
4.80
17.0
16.2
27.4
16
9.2
7.8
M 16
3.5
3.70
3.30
DIN
blank
BÖLLHOFF 127A/ST3
127A/ST3
23-09-03-05
1.3
1.40
1.20
3.4
3.1
6.2
3
2.1
1.9
M 3
0.8
0.90
0.70
DIN
blank
BÖLLHOFF 127A/ST2,5
127A/ST2,5
23-09-03-05
1.0
1.10
0.90
2.9
2.6
5.1
2,5
M 2,5
0.6
0.70
0.50
DIN
blank
BÖLLHOFF 127A/ST2
127A/ST2
23-09-03-05
0.9
1.00
0.80
2.4
2.1
4.4
2
M 2
0.5
0.60
0.40
DIN
blank
BÖLLHOFF 127A/ST42
127A/ST42
23-09-03-05
12.0
12.25
11.75
43.7
42.5
68.2
42
18.4
15.6
M 42
7.0
7.25
6.75
DIN
blank
BÖLLHOFF 127A/ST38
127A/ST38
23-09-03-05
10.0
10.25
9.75
40.7
39.5
61.2
39
16.1
13.6
M 39
6.0
6.20
5.80
DIN
blank
BÖLLHOFF 127A/ST47
127A/ST47
23-09-03-05
12.0
12.25
11.75
50.5
49.0
75.0
48
18.4
15.6
M 48
7.0
7.25
6.75
DIN
blank
BÖLLHOFF 127A/ST36
127A/ST36
23-09-03-05
10.0
10.25
9.75
37.7
36.5
58.2
36
16.1
13.6
M 36
6.0
6.20
5.80
DIN
blank
BÖLLHOFF 127A/ST5
127A/ST5
23-09-03-05
1.8
1.90
1.70
5.4
5.1
9.2
5
3.2
2.7
M 5
1.2
1.30
1.10
DIN
blank
BÖLLHOFF 127A/ST8
127A/ST8
23-09-03-05
3.0
3.15
2.85
8.5
8.1
14.8
8
5.4
4.6
M 8
2.0
2.10
1.90
DIN
blank
BÖLLHOFF 127A/ST6
127A/ST6
23-09-03-05
2.5
2.65
2.35
6.5
6.1
11.8
6
4.2
3.6
M 6
1.6
1.70
1.50
DIN
blank
BÖLLHOFF 127A/ST33
127A/ST33
23-09-03-05
33
M 33
DIN
blank
BÖLLHOFF 127A/ST3,5
127A/ST3,5
23-09-03-05
1.3
1.40
1.20
3.9
3.6
6.7
3,5
2.2
1.9
M 3,5
0.8
0.90
0.70
DIN
blank
BÖLLHOFF 127A/ST12
127A/ST12
23-09-03-05
4.0
4.20
3.80
12.7
12.2
21.1
12
6.8
5.8
M 12
2.5
2.65
2.35
DIN
blank
BÖLLHOFF 127A/ST20
127A/ST20
23-09-03-05
6.0
6.20
5.80
21.2
20.2
33.6
20
10.4
8.8
M 20
4.0
4.20
3.80
DIN
blank
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 720 - Flat washers with chamfer (DIN 125-1 B; ~ISO 7090), steel, plain
Bossard Catalog
31.10.2023
DIN 127 B - Spring steel
Böllhoff
26.10.2021
DIN 127 A - Spring steel zinc-plated
Böllhoff
26.10.2021
DIN ≈127 B - Spring lock washers, form B
Fabory
13.02.2023
DIN 127 B - Spring lock washers, form B
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
BN 563 - Flat washers with chamfer (DIN 125 B; ~ISO 7090), brass, nickel pl...
Bossard Catalog
31.10.2023
DIN 125 A - Brass nickel-plated
Böllhoff
26.10.2021
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
DIN 7980 - Spring lock washers for screws with cylindrical heads (Attention...
Fabory
13.02.2023
DIN 127 A - FN 643 - verzinkt blau - Spring lock washers
SFS Group Schweiz AG
17.06.2024
DIN 934 - Steel 8 zinc-plated, metric left-handed thread
Böllhoff
26.10.2021
R54 Spring washers - DME - Euro-Standard DIN 7980
D-M-E
27.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表