您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SNAPLOC® Bolzen mit metrischem Außengewinde
Böllhoff
Sonstiges
SNAPLOC® Systeme
SNAPLOC® Bolzen
Powered by
CAD模型選擇
{boellhoff/640969762/645745590/645745623/645745776.prj},{NB=40300070006/10},{ARTIKELNUMMER=40300070006/10},{VORSCHAUBILD=../../../_pool_/a8/e6/snaploc_bolzen__kv.png},{KUGELDD=7},{FARBE=schwarz},{BAUHOEHEL1=11.9},{AUSSENABMESSUNG=SW 10},{INNENSECHSRUND=MIN},{GEWINDEABMESSUNGEN=M6},{GEWINDELAENGEL2=9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTIKELNUMMER
Artikelnummer
ⁿ/ₐ
KUGELDD
Kugeldurchmesser (D)
ⁿ/ₐ
FARBE
Farbe
ⁿ/ₐ
BAUHOEHEL1
Bauhöhe (L1)
ⁿ/ₐ
AUSSENABMESSUNG
Außenabmessung
ⁿ/ₐ
INNENSECHSRUND
Innensechsrund
ⁿ/ₐ
GEWINDEABMESSUNGEN
Gewindeabmessungen
ⁿ/ₐ
GEWINDELAENGEL2
Gewindelänge (L2)
ⁿ/ₐ
BÖLLHOFF 40390050602/10
40390050602/10
15
schwarz
18.0
SW 15
40
M6
12
BÖLLHOFF 40390070605/10
40390070605/10
10
schwarz
19.4
SW 13
M6
8
BÖLLHOFF 40311003905/10
40311003905/10
10
schwarz
16.0
SW 13
M6
12
BÖLLHOFF 40390060601/10
40390060601/10
10
schwarz
28.0
SW 13
M6
12
BÖLLHOFF 40300100049/10
40300100049/10
10
schwarz
35.1
SW 12
M6
12
BÖLLHOFF 40300150007/10
40300150007/10
15
schwarz
12.0
SW 15
40
M6
8
BÖLLHOFF 40390150018/10
40390150018/10
15
grau
24.0
M6
12
BÖLLHOFF 40390080047/10
40390080047/10
8
schwarz
40.0
SW 10
M6
15
BÖLLHOFF 40390080041/10
40390080041/10
8
schwarz
30.8
SW 13
M6
16
BÖLLHOFF 40300070006/10
40300070006/10
7
schwarz
11.9
SW 10
M6
9
BÖLLHOFF 40390100057/10
40390100057/10
10
schwarz
34.0
SW 13
M6
10
BÖLLHOFF 40390030604/10
40390030604/10
15
schwarz
61.0
SW 15
M6
12
BÖLLHOFF 40390010602/10
40390010602/10
10
schwarz
51.0
SW 13
M6
8
BÖLLHOFF 40390080016/10
40390080016/10
8
schwarz
18.0
SW 13
M6
14
BÖLLHOFF 40390150602/10
40390150602/10
7
schwarz
11.9
SW 10
M6
10
BÖLLHOFF 40390070604/10
40390070604/10
8
schwarz
9.9
SW 10
M6
9
BÖLLHOFF 40390080045/10
40390080045/10
8
schwarz
26.3
SW 17
M6
8
BÖLLHOFF 40300150005/10
40300150005/10
15
schwarz
21.0
SW 15
40
M6
12
BÖLLHOFF 40390050605/10
40390050605/10
15
schwarz
32.0
SW 15
40
M6
12
BÖLLHOFF 40390170603/10
40390170603/10
10
schwarz
43.5
SW 12
M6
12
BÖLLHOFF 40341503901/10
40341503901/10
15
schwarz
29.0
SW 15
40
M6
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SNAPLOC® Coupling for plate fastening
Böllhoff
26.10.2021
SNAPLOC® Coupling with collar for mounting dome
Böllhoff
26.10.2021
SNAPLOC® Ball studs with internal thread
Böllhoff
26.10.2021
SNAPLOC® Coupling for plate fastening - High temperature applications
Böllhoff
26.10.2021
SNAPLOC® Coupling without collar for mounting dome
Böllhoff
26.10.2021
SNAPLOC® Coupling with Multiuptake
Böllhoff
26.10.2021
SNAPLOC® Ball studs with self-tapping external thread
Böllhoff
26.10.2021
SNAPLOC® Ball studs in clip form
Böllhoff
26.10.2021
B 53060 - Spring steel mechanically zinc-plated
Böllhoff
26.10.2021
SNAPLOC® Coupling with collar for mounting dome - High temperature applicat...
Böllhoff
26.10.2021
SNAPLOC® Ball studs with K’ in K’ thread
Böllhoff
26.10.2021
SNAPLOC® Ball studs for insertion
Böllhoff
26.10.2021
SNAPLOC® Ball studs for injection moulding
Böllhoff
26.10.2021
NCF-10 - Nitrogen Baseball Type Bolts
STAMPINGMASTERS
20.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表