您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
DIN 6798 A - Edelstahl A4
Böllhoff
Scheiben
Federnde Scheiben, Federringe
Fächerscheiben
DIN 6798 A - Fächerscheiben
Powered by
CAD模型選擇
{boellhoff/640937195/640941229/640941235/640941241/640941398.prj},{NB=6798A4/A2,5},{ARTIKELNUMMER=6798A4/A2,5},{VORSCHAUBILD=../../../../_pool_/f7/ba/din_6798_a_edelstahl_a4__pv.png},{ECLASS=23-09-03-06},{D1MAX=MIN},{D1MIN=MIN},{D2MAX=MIN},{D2MIN=MIN},{DD=2,5},{FUERGEWINDE=M 2,3},{S=0.4},{NORMBEZEICHNUNG=DIN},{WERKSTOFFAUSFUEHRUNG=A4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTIKELNUMMER
Artikelnummer
ⁿ/ₐ
ECLASS
eclass-Nr.
ⁿ/ₐ
D1MAX
d1 max.
ⁿ/ₐ
D1MIN
d1 min.
ⁿ/ₐ
D2MAX
d2 max.
ⁿ/ₐ
D2MIN
d2 min.
ⁿ/ₐ
DD
Durchmesser (d)
ⁿ/ₐ
FUERGEWINDE
Für Gewinde
ⁿ/ₐ
S
s
ⁿ/ₐ
NORMBEZEICHNUNG
Normbezeichnung
ⁿ/ₐ
WERKSTOFFAUSFUEHRUNG
Werkstoffausführung
ⁿ/ₐ
BÖLLHOFF 6798A4/A5,3
6798A4/A5,3
23-09-03-06
5.48
5.3
10.0
9.64
5,3
M 5
0.6
DIN
A4
BÖLLHOFF 6798A4/A8,2
6798A4/A8,2
23-09-03-06
8,2
M 8
0.8
DIN
A4
BÖLLHOFF 6798A4/A6,4
6798A4/A6,4
23-09-03-06
6.62
6.4
11.0
10.57
6,4
M 6
0.7
DIN
A4
BÖLLHOFF 6798A4/A31
6798A4/A31
23-09-03-06
31.39
31.0
48.0
47.38
31
M 30
1.6
DIN
A4
BÖLLHOFF 6798A4/A3,2
6798A4/A3,2
23-09-03-06
3.38
3.2
6.0
5.70
3,2
M 3
0.4
DIN
A4
BÖLLHOFF 6798A4/A21
6798A4/A21
23-09-03-06
21.33
21.0
33.0
32.38
21
M 20
1.4
DIN
A4
BÖLLHOFF 6798A4/A7,4
6798A4/A7,4
23-09-03-06
7.62
7.4
12.5
12.07
7,4
M 7
0.8
DIN
A4
BÖLLHOFF 6798A4/A25
6798A4/A25
23-09-03-06
25.33
25.0
38.0
37.38
25
M 24
1.5
DIN
A4
BÖLLHOFF 6798A4/A19
6798A4/A19
23-09-03-06
19.33
19.0
30.0
29.48
19
M 18
1.4
DIN
A4
BÖLLHOFF 6798A4/A2,5
6798A4/A2,5
23-09-03-06
2,5
M 2,3
0.4
DIN
A4
BÖLLHOFF 6798A4/A2,7
6798A4/A2,7
23-09-03-06
2.84
2.7
5.5
5.20
2,7
M 2,5
0.4
DIN
A4
BÖLLHOFF 6798A4/A5,1
6798A4/A5,1
23-09-03-06
5,1
M 5
0.5
DIN
A4
BÖLLHOFF 6798A4/A23
6798A4/A23
23-09-03-06
23.33
23.0
36.0
35.38
23
M 22
1.5
DIN
A4
BÖLLHOFF 6798A4/A10,5
6798A4/A10,5
23-09-03-06
10.77
10.5
18.0
17.57
10,5
M 10
0.9
DIN
A4
BÖLLHOFF 6798A4/A3,7
6798A4/A3,7
23-09-03-06
3.88
3.7
7.0
6.64
3,7
M 3,5
0.5
DIN
A4
BÖLLHOFF 6798A4/A4,3
6798A4/A4,3
23-09-03-06
4.48
4.3
8.0
7.64
4,3
M 4
0.5
DIN
A4
BÖLLHOFF 6798A4/A28
6798A4/A28
23-09-03-06
28.33
28.0
44.0
43.38
28
M 27
1.6
DIN
A4
BÖLLHOFF 6798A4/A8,4
6798A4/A8,4
23-09-03-06
8.62
8.4
15.0
14.57
8,4
M 8
0.8
DIN
A4
BÖLLHOFF 6798A4/A2,8
6798A4/A2,8
23-09-03-06
2,8
M 2,6
0.4
DIN
A4
BÖLLHOFF 6798A4/A2,2
6798A4/A2,2
23-09-03-06
2.34
2.2
4.5
4.20
2,2
M 2
0.3
DIN
A4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 4880 - Serrated lock washers type A, external serrations (DIN 6798 A), s...
Bossard Catalog
26.01.2023
DIN 6798 A - Tooth lock washers, form A
Fabory
13.02.2023
DIN 6797 A - Tooth lock washers, form A
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 6798 A -Spring steel zinc-plated
Böllhoff
26.10.2021
DIN 6798 A -Spring steel
Böllhoff
26.10.2021
DIN 6798 A -Stainless steel A2
Böllhoff
26.10.2021
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
DIN 934 - Stainless steel A4
Böllhoff
26.10.2021
WM - Plain washer DIN 125 - steel or stainless steel A2
HPC
03.08.2023
DIN 125 A - Stainless steel A4
Böllhoff
26.10.2021
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
DIN 912 (ISO 4762) - FN 1192 - 12.9, verzinkt blau - Cylinder head screws c...
SFS Group Schweiz AG
17.06.2024
DIN 6798 A - FN 546 - verzinkt blau - Fächerscheiben, Form A
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表