您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
B, BH, M-1, MH-1 - Inch Series - Drawn Cup Needle Roller Bearings
Jtekt North America
Needle Roller Bearings
Drawn Cup Needle Roller Bearings
Powered by
CAD模型選擇
{jtekt/needle_roller_bearings/drawn_cup_needle_roller/b_bh.prj},{NB=B-168},{SIZE=1.0000 / 1.2500 / 0.500},{BPN=B-168},{BPN1=-168},{FWMM=25.400},{DMM=31.750},{CMM=12.70},{XMM=2.29},{BD=B},{CRKN=16.5},{CRLBF=3710},{COKN=29.3},{COLBF=6590},{CU=4.45},{WBKG=0.021},{WBLBS=0.047},{WMKG=0.024},{WMLBS=0.053},{RD=0.09835},{RL=0.431},{HELP=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SIZE
Inside Dia. / Outer Dia. / Width
[Inch]
SHAFT
Shaft Dia.
[Inch]
FW
Fw - Inside Diameter
[mm/INCH]
D
D - Outer Diameter
[mm/INCH]
C
C - Width
[mm/INCH]
X
X - Max.
[mm/INCH]
CR
C - Dynamic Load Rating
[kN/lbf]
CO
C0 - Static Load Rating
[kN/lbf]
CU
Cu - Fatigue Load Limit
[kN]
WEIGHT
Approx. Wt.
[kg/lbs]
B-24
B-24
0.1250 / 0.2500 / 0.250
1/8
3.175 / 0.1250
6.350 / 0.2500
6.35 / 0.250
-
1.73 / 390
1.65 / 370
0.240
0.001 / 0.002
B-2 1/24
B-2 1/24
0.1563 / 0.2812 / 0.250
5/32
3.970 / 0.1563
7.142 / 0.2812
6.35 / 0.250
-
2.00 / 450
2.00 / 450
0.310
0.001 / 0.002
B-2 1/25
B-2 1/25
0.1563 / 0.2812 / 0.312
5/32
3.970 / 0.1563
7.142 / 0.2812
7.92 / 0.312
-
2.58 / 580
2.80 / 630
0.420
0.001 / 0.003
B-34
B-34
0.1875 / 0.3438 / 0.250
3/16
4.763 / 0.1875
8.733 / 0.3438
6.35 / 0.250
-
2.22 / 500
2.14 / 480
0.360
0.001 / 0.003
B-36
B-36
0.1875 / 0.3438 / 0.375
3/16
4.763 / 0.1875
8.733 / 0.3438
9.53 / 0.375
-
3.78 / 850
4.23 / 950
0.640
0.002 / 0.005
B-44
B-44
0.2500 / 0.4375 / 0.250
1/4
6.350 / 0.2500
11.113 / 0.4375
6.35 / 0.250
-
2.76 / 620
2.62 / 590
0.450
0.002 / 0.005
B-45
B-45
0.2500 / 0.4375 / 0.312
1/4
6.350 / 0.2500
11.113 / 0.4375
7.92 / 0.312
-
3.56 / 800
3.69 / 830
0.560
0.003 / 0.007
B-46
B-46
0.2500 / 0.4375 / 0.375
1/4
6.350 / 0.2500
11.113 / 0.4375
9.53 / 0.375
-
4.54 / 1020
5.03 / 1130
0.770
0.004 / 0.008
B-47
B-47
0.2500 / 0.4375 / 0.438
1/4
6.350 / 0.2500
11.113 / 0.4375
11.13 / 0.438
-
5.52 / 1240
6.45 / 1450
0.980
0.004 / 0.009
B-55
B-55
0.3125 / 0.5000 / 0.312
5/16
7.938 / 0.3125
12.700 / 0.5000
7.92 / 0.312
-
4.09 / 920
4.58 / 1030
0.700
0.004 / 0.008
B-56
B-56
0.3125 / 0.5000 / 0.375
5/16
7.938 / 0.3125
12.700 / 0.5000
9.53 / 0.375
-
5.25 / 1180
6.32 / 1420
0.970
0.005 / 0.010
B-57
B-57
0.3125 / 0.5000 / 0.438
5/16
7.938 / 0.3125
12.700 / 0.5000
11.13 / 0.438
-
6.32 / 1420
8.10 / 1820
1.20
0.005 / 0.011
B-59
B-59
0.3125 / 0.5000 / 0.562
5/16
7.938 / 0.3125
12.700 / 0.5000
14.27 / 0.562
-
8.36 / 1880
11.6 / 2600
1.75
0.006 / 0.014
BH-57
BH-57
0.3125 / 0.5625 / 0.438
5/16
7.938 / 0.3125
14.288 / 0.5625
11.13 / 0.438
-
7.03 / 1580
7.34 / 1650
1.10
0.007 / 0.016
BH-59
BH-59
0.3125 / 0.5625 / 0.562
5/16
7.938 / 0.3125
14.288 / 0.5625
14.27 / 0.562
-
9.47 / 2130
10.8 / 2420
1.65
0.009 / 0.020
B-65
B-65
0.3750 / 0.5625 / 0.312
3/8
9.525 / 0.3750
14.288 / 0.5625
7.92 / 0.312
-
4.54 / 1020
5.52 / 1240
0.840
0.004 / 0.009
B-66
B-66
0.3750 / 0.5625 / 0.375
3/8
9.525 / 0.3750
14.288 / 0.5625
9.53 / 0.375
-
5.83 / 1310
7.61 / 1710
1.15
0.005 / 0.011
B-67
B-67
0.3750 / 0.5625 / 0.438
3/8
9.525 / 0.3750
14.288 / 0.5625
11.13 / 0.438
-
7.07 / 1590
9.70 / 2180
1.45
0.006 / 0.013
B-68
B-68
0.3750 / 0.5625 / 0.500
3/8
9.525 / 0.3750
14.288 / 0.5625
12.70 / 0.500
-
8.18 / 1840
11.8 / 2650
1.80
0.007 / 0.015
B-69
B-69
0.3750 / 0.5625 / 0.562
3/8
9.525 / 0.3750
14.288 / 0.5625
14.27 / 0.562
-
9.34 / 2100
13.9 / 3130
2.10
0.007 / 0.016
B-610
B-610
0.3750 / 0.5625 / 0.625
3/8
9.525 / 0.3750
14.288 / 0.5625
15.88 / 0.625
-
10.4 / 2340
16.0 / 3590
2.40
0.008 / 0.018
BH-68
BH-68
0.3750 / 0.6250 / 0.500
3/8
9.525 / 0.3750
15.875 / 0.6250
12.70 / 0.500
-
9.34 / 2100
10.9 / 2460
1.65
0.010 / 0.021
B-76
B-76
0.4375 / 0.6250 / 0.375
7/16
11.113 / 0.4375
15.875 / 0.6250
9.53 / 0.375
-
6.36 / 1430
8.90 / 2000
1.35
0.005 / 0.012
B-77
B-77
0.4375 / 0.6250 / 0.438
7/16
11.113 / 0.4375
15.875 / 0.6250
11.13 / 0.438
-
7.70 / 1730
11.3 / 2550
1.70
0.007 / 0.015
B-78
B-78
0.4375 / 0.6250 / 0.500
7/16
11.113 / 0.4375
15.875 / 0.6250
12.70 / 0.500
-
8.99 / 2020
13.8 / 3100
2.10
0.008 / 0.017
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表