您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0220 - Clamping levers, plastic with internal thread, steel parts trivalent blue passivated
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD模型選擇
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06600-05.prj},{NB=B0220.20884},{T=12},{D=13.5},{D1=18.0},{D2=19.5},{H=28.5},{H1=6.5},{H2=17.5},{H3=41.5},{H4=45.5},{A=65},{A1=75.0},{B=9.5},{ZZ=20},{GEW=0.0264},{EAN=MIN},{NDM=8},{NDM1=0.0000},{TYP1=1},{TYP=1},{TXT=2.060},{TXA=4.500},{XA=7.4},{XB=29.1},{XC=6.2},{XD=16.5},{XE=2.4},{XF=11.0},{XG=12.5},{XH=3.0},{XI=2.00},{XJ=1.68},{XK=43.4},{XL=15.0},{XM=35.0},{XN=33.4},{XO=1.6},{XP=59.7},{XQ=53.0},{XR=141.0},{XS=41.0},{XT=35.0},{XU=20.0},{XV=9.2},{XW=51.9},{XX=20.0},{XY=53.1},{XZ=22.1},{XA1=1.0},{XB1=22.5},{XC1=35.0},{XD1=0.7},{XE1=57.9},{XF1=33.3},{XG1=10.0},{XH1=7.2},{XI1=6.7},{XJ1=0.5},{XK1=0.7},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0},{XP1=0.0},{XQ1=8.0},{XR1=3.0},{XS1=0.5},{XT1=0.5},{XU1=8.0},{XV1=4.5},{XW1=1.0},{XX1=5.5},{XY1=3.3},{XZ1=0.3},{XA2=0.5},{XB2=1.2},{XC2=1.400},{XD2=2.600},{XE2=55.000},{XF2=27.130},{XG2=1.000},{XH2=12.500},{XI2=17.000},{BESTBLOHM=B0220.20884}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Main colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0220.1041
B0220.1041
black grey RAL 7021
1
M 4
9
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0137
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.1051
B0220.1051
black grey RAL 7021
1
M 5
9
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0128
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.1061
B0220.1061
black grey RAL 7021
1
M 6
9
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0119
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.2061
B0220.2061
black grey RAL 7021
2
M 6
12
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65
75.0
9.5
20
0.0288
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.2081
B0220.2081
black grey RAL 7021
2
M 8
12
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65
75.0
9.5
20
0.0264
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.3081
B0220.3081
black grey RAL 7021
3
M 8
14
16.0
21.5
23.0
37.0
10.0
24.0
53.5
58.0
80
91.5
11.0
22
0.0518
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.3101
B0220.3101
black grey RAL 7021
3
M 10
14
16.0
21.5
23.0
37.0
10.0
24.0
53.5
58.0
80
91.5
11.0
22
0.0511
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.4101
B0220.4101
black grey RAL 7021
4
M 10
17
19.0
25.5
27.5
43.0
10.0
26.0
61.0
66.0
95
109.0
13.0
24
0.0846
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.4121
B0220.4121
black grey RAL 7021
4
M 12
17
19.0
25.5
27.5
43.0
10.0
26.0
61.0
66.0
95
109.0
13.0
24
0.0795
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.5121
B0220.5121
black grey RAL 7021
5
M 12
23
23.0
30.0
32.5
49.0
12.0
33.0
72.0
77.0
110
126.0
15.5
26
0.1336
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.5161
B0220.5161
black grey RAL 7021
5
M 16
23
23.0
30.0
32.5
49.0
12.0
33.0
72.0
77.0
110
126.0
15.5
26
0.1226
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.10416
B0220.10416
colza yellow RAL 1021
1
M 4
9
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0137
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.10516
B0220.10516
colza yellow RAL 1021
1
M 5
9
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0128
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.10616
B0220.10616
colza yellow RAL 1021
1
M 6
9
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0119
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.20616
B0220.20616
colza yellow RAL 1021
2
M 6
12
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65
75.0
9.5
20
0.0288
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.20816
B0220.20816
colza yellow RAL 1021
2
M 8
12
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65
75.0
9.5
20
0.0264
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.30816
B0220.30816
colza yellow RAL 1021
3
M 8
14
16.0
21.5
23.0
37.0
10.0
24.0
53.5
58.0
80
91.5
11.0
22
0.0518
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.31016
B0220.31016
colza yellow RAL 1021
3
M 10
14
16.0
21.5
23.0
37.0
10.0
24.0
53.5
58.0
80
91.5
11.0
22
0.0511
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.41016
B0220.41016
colza yellow RAL 1021
4
M 10
17
19.0
25.5
27.5
43.0
10.0
26.0
61.0
66.0
95
109.0
13.0
24
0.0846
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.41216
B0220.41216
colza yellow RAL 1021
4
M 12
17
19.0
25.5
27.5
43.0
10.0
26.0
61.0
66.0
95
109.0
13.0
24
0.0795
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.51216
B0220.51216
colza yellow RAL 1021
5
M 12
23
23.0
30.0
32.5
49.0
12.0
33.0
72.0
77.0
110
126.0
15.5
26
0.1336
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.51616
B0220.51616
colza yellow RAL 1021
5
M 16
23
23.0
30.0
32.5
49.0
12.0
33.0
72.0
77.0
110
126.0
15.5
26
0.1226
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.1042
B0220.1042
orange RAL 2004
1
M 4
9
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0137
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.1052
B0220.1052
orange RAL 2004
1
M 5
9
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0128
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0220.1062
B0220.1062
orange RAL 2004
1
M 6
9
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0119
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表