您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0294 - Star grips aluminium, similar to DIN 6336
Blohm
Handles, knobs
Palm grips, star grips, clamping grips
Powered by
CAD模型選擇
{blohm/griffe_und_knoepfe/kreuzgriffe_sterngriffe_spanngriffe/06192.prj},{NB=B0294.64008X40},{D1=40},{D2=14},{D4=0},{D6=0.0},{H=25},{H3=12},{T=15},{T1=18},{T4=0},{GEW=0.0468},{EAN=MIN},{NDM=8},{TYP=5},{TYP1=2},{XA=65.000},{XB=6.000},{XC=12.000},{XD=1.000},{XE=0.500},{XF=10.977},{XG=4.000},{XH=5.000},{XI=3.000},{XJ=12.000},{XK=1.500},{XL=7.700},{XM=1.500},{XN=12.000},{XO=3.000},{XP=60.000},{XQ=18.000},{XR=2.000},{XS=3.000},{XT=2.500},{XU=25.000},{XV=10.000},{XW=40.000},{BESTBLOHM=B0294.64008X40},{FORM=L},{AUSF=Außengewinde},{AUSF1=gleitgeschliffen},{D=M 8},{L=40},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{FILTER=KIPP,NORELEM,BLOHM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version
ⁿ/ₐ
D
Internal thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D6
diameter
[mm]
H
height
[mm]
H3
height
[mm]
T
depth
[mm]
T1
depth
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0294.14008
B0294.14008
A
blank
tumbled
-
40
14
0.0
26
13
0
0
-
0.0342
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.15010
B0294.15010
A
blank
tumbled
-
50
18
0.0
34
17
0
0
-
0.0626
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.16312
B0294.16312
A
blank
tumbled
-
63
20
0.0
42
21
0
0
-
0.1265
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.18016
B0294.18016
A
blank
tumbled
-
80
25
0.0
52
25
0
0
-
0.2519
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.24008
B0294.24008
B
drilled through
tumbled
8
40
14
0.0
25
12
0
0
-
0.0326
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.25010
B0294.25010
B
drilled through
tumbled
10
50
18
0.0
32
15
0
0
-
0.0532
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.26312
B0294.26312
B
drilled through
tumbled
12
63
20
0.0
40
19
0
0
-
0.0997
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.28016
B0294.28016
B
drilled through
tumbled
16
80
25
0.0
50
23
0
0
-
0.2026
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.34008
B0294.34008
C
blind hole
tumbled
8
40
14
0.0
25
12
15
18
-
0.0307
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.35010
B0294.35010
C
blind hole
tumbled
10
50
18
0.0
32
15
18
21
-
0.0559
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.36312
B0294.36312
C
blind hole
tumbled
12
63
20
0.0
40
19
22
25
-
0.1177
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.38016
B0294.38016
C
blind hole
tumbled
16
80
25
0.0
50
23
28
32
-
0.2302
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.44008
B0294.44008
D
tapped and counterbored
tumbled
M 8
40
14
8.4
25
12
12
0
-
0.0299
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.45010
B0294.45010
D
tapped and counterbored
tumbled
M 10
50
18
10.5
32
15
16
0
-
0.0526
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.46312
B0294.46312
D
tapped and counterbored
tumbled
M 12
63
20
13.0
40
19
20
0
-
0.1113
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.48016
B0294.48016
D
tapped and counterbored
tumbled
M 16
80
25
17.0
50
23
30
0
-
0.1988
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.54008
B0294.54008
E
tapped blind hole
tumbled
M 8
40
14
0.0
25
12
15
18
-
0.0317
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.55010
B0294.55010
E
tapped blind hole
tumbled
M 10
50
18
0.0
32
15
18
21
-
0.0556
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.56312
B0294.56312
E
tapped blind hole
tumbled
M 12
63
20
0.0
40
19
22
25
-
0.1173
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.58016
B0294.58016
E
tapped blind hole
tumbled
M 16
80
25
0.0
50
23
28
32
-
0.2348
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.64008X20
B0294.64008X20
L
External thread
tumbled
M 8
40
14
0.0
25
12
15
18
20
0.0405
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.64008X25
B0294.64008X25
L
External thread
tumbled
M 8
40
14
0.0
25
12
15
18
25
0.0425
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.64008X30
B0294.64008X30
L
External thread
tumbled
M 8
40
14
0.0
25
12
15
18
30
0.0449
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.64008X40
B0294.64008X40
L
External thread
tumbled
M 8
40
14
0.0
25
12
15
18
40
0.0468
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0294.65010X25
B0294.65010X25
L
External thread
tumbled
M 10
50
18
0.0
32
15
18
21
25
0.0759
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表