您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0309 - Spherical knobs
Blohm
Handles, knobs
Ball knobs, spherical knobs
Powered by
CAD模型選擇
{blohm/griffe_und_knoepfe/kugelknoepfe_griffkugeln/06245.prj},{NB=B0309.4107X20},{D1=50.0},{D2=24.0},{D3=31},{H=51},{H1=5.5},{H2=4.5},{D4=0.0},{L1=0.0},{L2=0.0},{L3=0.0},{L4=0.0},{SW=0.0},{GEW=0.0675},{EAN=MIN},{NDM=10.0},{NDM1=0.0000},{TYP1=1.0},{ZZ=2.000},{TYP=1.0},{XX=1.0},{XA=1.100},{XB=60.000},{XC=10.000},{XD=1.000},{XE=21.900},{XF=1.000},{XG=1.280},{XH=20.000},{XI=54.000},{BESTBLOHM=B0309.4107X20},{FARBE=rapsgelb RAL 1021},{AUSF=mit Aussengewinde},{MATERIAL=Bolzen Stahl},{GR=4},{D=M 10},{T=-},{L=20},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
T
depth
ⁿ/ₐ
L
Length
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0309.106
B0309.106
black grey RAL 7021
with internal thread
bush in steel
1
M 6
25.0
12.0
17
25
3.0
2.0
10
-
0.0093
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0309.208
B0309.208
black grey RAL 7021
with internal thread
bush in steel
2
M 8
32.0
15.5
19
33
3.5
2.6
14
-
0.0234
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0309.310
B0309.310
black grey RAL 7021
with internal thread
bush in steel
3
M 10
40.0
19.0
23
41
4.0
3.0
14
-
0.0336
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0309.410
B0309.410
black grey RAL 7021
with internal thread
bush in steel
4
M 10
50.0
24.0
31
51
5.5
4.5
14
-
0.0529
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0309.412
B0309.412
black grey RAL 7021
with internal thread
bush in steel
4
M 12
50.0
24.0
31
51
5.5
4.5
18
-
0.0681
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0309.0106
B0309.0106
black grey RAL 7021
with internal thread
bush in stainless steel
1
M 6
25.0
12.0
17
25
3.0
2.0
10
-
0.0193
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0309.0208
B0309.0208
black grey RAL 7021
with internal thread
bush in stainless steel
2
M 8
32.0
15.5
19
33
3.5
2.6
14
-
0.0237
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0309.0310
B0309.0310
black grey RAL 7021
with internal thread
bush in stainless steel
3
M 10
40.0
19.0
23
41
4.0
3.0
14
-
0.0345
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0309.0410
B0309.0410
black grey RAL 7021
with internal thread
bush in stainless steel
4
M 10
50.0
24.0
31
51
5.5
4.5
14
-
0.0527
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0309.0412
B0309.0412
black grey RAL 7021
with internal thread
bush in stainless steel
4
M 12
50.0
24.0
31
51
5.5
4.5
18
-
0.0682
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0309.106X15
B0309.106X15
black grey RAL 7021
with external thread
bolt in steel
1
M 6
25.0
12.0
17
25
3.0
2.0
-
15
0.0119
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0309.106X20
B0309.106X20
black grey RAL 7021
with external thread
bolt in steel
1
M 6
25.0
12.0
17
25
3.0
2.0
-
20
0.0120
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0309.106X25
B0309.106X25
black grey RAL 7021
with external thread
bolt in steel
1
M 6
25.0
12.0
17
25
3.0
2.0
-
25
0.0134
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0309.106X30
B0309.106X30
black grey RAL 7021
with external thread
bolt in steel
1
M 6
25.0
12.0
17
25
3.0
2.0
-
30
0.0144
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0309.208X20
B0309.208X20
black grey RAL 7021
with external thread
bolt in steel
2
M 8
32.0
15.5
19
33
3.5
2.6
-
20
0.0258
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0309.208X25
B0309.208X25
black grey RAL 7021
with external thread
bolt in steel
2
M 8
32.0
15.5
19
33
3.5
2.6
-
25
0.0271
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0309.208X30
B0309.208X30
black grey RAL 7021
with external thread
bolt in steel
2
M 8
32.0
15.5
19
33
3.5
2.6
-
30
0.0291
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0309.208X40
B0309.208X40
black grey RAL 7021
with external thread
bolt in steel
2
M 8
32.0
15.5
19
33
3.5
2.6
-
40
0.0321
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0309.310X20
B0309.310X20
black grey RAL 7021
with external thread
bolt in steel
3
M 10
40.0
19.0
23
41
4.0
3.0
-
20
0.0485
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0309.310X30
B0309.310X30
black grey RAL 7021
with external thread
bolt in steel
3
M 10
40.0
19.0
23
41
4.0
3.0
-
30
0.0540
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0309.310X40
B0309.310X40
black grey RAL 7021
with external thread
bolt in steel
3
M 10
40.0
19.0
23
41
4.0
3.0
-
40
0.0590
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0309.410X20
B0309.410X20
black grey RAL 7021
with external thread
bolt in steel
4
M 10
50.0
24.0
31
51
5.5
4.5
-
20
0.0677
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0309.410X30
B0309.410X30
black grey RAL 7021
with external thread
bolt in steel
4
M 10
50.0
24.0
31
51
5.5
4.5
-
30
0.0722
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0309.410X40
B0309.410X40
black grey RAL 7021
with external thread
bolt in steel
4
M 10
50.0
24.0
31
51
5.5
4.5
-
40
0.0788
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0309.412X20
B0309.412X20
black grey RAL 7021
with external thread
bolt in steel
4
M 12
50.0
24.0
31
51
5.5
4.5
-
20
0.0760
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表