您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0481 - Swivel and fixed castors appliance, standard version
Blohm
Transport technology
Wheels and rollers
Powered by
CAD模型選擇
{blohm/transporttechnik/raeder_rollen/95010.prj},{NB=B0481.050181},{VERS=1.000},{A=25},{B2=18},{D=11},{D1=43},{H=69},{R=50.0},{R1=50},{TFK=40},{GEW=0.1063},{EAN=MIN},{TYP=1.000},{XA=35.000},{XB=44.000},{XC=49.000},{XD=23.000},{XE=14.000},{XF=5.000},{XG=27.000},{XH=10.000},{XI=0.000},{XJ=0.000},{XK=30.000},{XL=35.000},{XM=10.000},{BESTBLOHM=B0481.050181},{AUSF=Bockrolle},{RL=Gleitlager},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
Length
[mm]
B2
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
R
Length
[mm]
R1
diameter
[mm]
TFK
Permissible load
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0481.05018
B0481.05018
Swivel Castor
plain bearing
25
18
11
43
69
50.0
50
40
0.1625
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0481.07525
B0481.07525
Swivel Castor
plain bearing
28
25
11
43
98
65.5
75
60
0.2500
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0481.10025
B0481.10025
Swivel Castor
plain bearing
33
25
11
43
121
83.0
100
70
0.3415
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0481.050181
B0481.050181
Fixed Castor
plain bearing
25
18
11
43
69
50.0
50
40
0.1063
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0481.075251
B0481.075251
Fixed Castor
plain bearing
28
25
11
43
98
65.5
75
60
0.1891
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0481.050182
B0481.050182
Swivel Castor with stop-f...
plain bearing
25
18
11
43
69
50.0
50
40
0.1811
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0481.075252
B0481.075252
Swivel Castor with stop-f...
plain bearing
28
25
11
43
98
65.5
75
60
0.2751
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0481.100252
B0481.100252
Swivel Castor with stop-f...
plain bearing
33
25
11
43
121
83.0
100
70
0.3802
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表