您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0487 - Swivel and fixed castors heavy-duty version
Blohm
Transport technology
Wheels and rollers
Powered by
CAD模型選擇
{blohm/transporttechnik/raeder_rollen/95030.prj},{NB=B0487.1255010},{BESTBLOHM=B0487.125501},{AUSF=Bockrolle},{ROT=0},{ROT1=0.000},{RL=Kugellager},{A=55},{B=110},{B1=80},{B2=75},{B3=50},{L=140},{L1=105},{H=170},{D=11},{R=117.5},{R1=125},{TFK=500},{GEW=2.3140},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=MIN},{CD=20.000},{C=60.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{VERS=1.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
L
Length
[mm]
L1
Length
[mm]
H
height
[mm]
D
diameter
[mm]
R
distance
[mm]
R1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
B0487.12550
B0487.12550
Swivel Castor
ball bearing
55
110
80
75
50
140
105
170
11
117.5
125
500
3.3000
Yes
83022000
B0487.16050
B0487.16050
Swivel Castor
ball bearing
65
110
80
75
50
140
105
202
11
145.0
160
700
4.3000
Yes
83022000
B0487.20050
B0487.20050
Swivel Castor
ball bearing
70
110
80
75
50
140
105
245
11
170.0
200
900
5.1370
Yes
83022000
B0487.125501
B0487.125501
Fixed Castor
ball bearing
55
110
80
75
50
140
105
170
11
117.5
125
500
2.3140
Yes
83022000
B0487.160501
B0487.160501
Fixed Castor
ball bearing
65
110
80
75
50
140
105
202
11
145.0
160
700
2.9910
Yes
83022000
B0487.200501
B0487.200501
Fixed Castor
ball bearing
70
110
80
75
50
140
105
245
11
170.0
200
900
3.8000
Yes
83022000
B0487.125502
B0487.125502
Swivel Castor with stop-t...
ball bearing
55
110
80
75
50
140
105
170
11
117.5
125
500
4.1850
Yes
83022000
B0487.160502
B0487.160502
Swivel Castor with stop-t...
ball bearing
65
110
80
75
50
140
105
202
11
145.0
160
700
4.7500
Yes
83022000
B0487.200502
B0487.200502
Swivel Castor with stop-t...
ball bearing
70
110
80
75
50
140
105
245
11
170.0
200
900
5.2000
Yes
83022000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表