您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
B1 - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
Radial Seals
Radial Shaft Seals
Powered by
CAD模型選擇
{freudenberg/radial_seals/radial_shaft_seals/b1_asmtab.prj},{NB=B1 45 65 8 334645 (0)},{ARTIKELNR=334645},{D1=45.00},{D2=65.00},{B=8.0},{DRUCK=0.02},{SBL=1.000},{YIBL=5.000},{DFED=0.000},{SFED=0.000},{R10DL=0.000},{R11DL=0.000},{R12DL=0.000},{R13DL=0.000},{R6DL=0.000},{R7DL=0.000},{W13DL=0.000},{X10DL=0.000},{X11DL=0.000},{X13DL=0.000},{X6DL=0.000},{X7DL=0.000},{X8DL=0.000},{X9DL=0.000},{Y10DL=0.000},{Y11DL=0.000},{Y13DL=0.000},{Y6DL=0.000},{Y7DL=0.000},{Y8DL=0.000},{Y9DL=0.000},{YASTM=0.000},{YISTM=0.000},{QDL=0.000},{R1DL=0.000},{X12DL=0.000},{Y12DL=0.000},{WEBL=5.000},{ALPHABL=20.000},{CBL=1.000},{R14DL=0.000},{R15DL=0.000},{W714DL=0.000},{X1011DL=0.000},{X15DL=0.000},{Y1011DL=0.000},{Y15DL=0.000},{VERS=1.000},{IDNR=},{HIDE=},{BAUFORM=B1},{NUT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D1
Shaft
[mm]
D2
Cage
[mm]
B
Width
[mm]
DIN
DIN 3761
ⁿ/ₐ
WS
Material
ⁿ/ₐ
AUS
outside surface
[m]
VPE
Packaging
ⁿ/ₐ
B1 6 16 7 18256
18256
6.00
16.00
7.0
B
72 NBR 902
metallic
B1 6 16 7 470997
470997
6.00
16.00
7.0
B
72 NBR 902
metallic
Industry Pack
B1 6 16 7 49415331
49415331
6.00
16.00
7.0
B
72 NBR 902
metallic
Industry Pack
B1 6 16 7 40413143
40413143
6.00
16.00
7.0
B
72 NBR 902
metallic
Small Pack
B1 6 16 7 49426436
49426436
6.00
16.00
7.0
B
72 NBR 902
metallic
Small Pack
B1 7 16 7 7797
7797
7.00
16.00
7.0
B
72 NBR 902
metallic
Industry Pack
B1 7 16 7 49332095
49332095
7.00
16.00
7.0
B
72 NBR 902
metallic
Small Pack
B1 8 16 7 428761
428761
8.00
16.00
7.0
B
72 NBR 902
metallic
Industry Pack
B1 8 16 7 49415330
49415330
8.00
16.00
7.0
B
72 NBR 902
metallic
Industry Pack
B1 8 16 7 40412986
40412986
8.00
16.00
7.0
B
72 NBR 902
metallic
Small Pack
B1 8 16 7 49435140
49435140
8.00
16.00
7.0
B
72 NBR 902
metallic
Small Pack
B1 8 22 7 19274
19274
8.00
22.00
7.0
B
72 NBR 902
metallic
Industry Pack
B1 8 22 7 40411482
40411482
8.00
22.00
7.0
B
72 NBR 902
metallic
Small Pack
B1 8 24 7 19276
19276
8.00
24.00
7.0
B
72 NBR 902
metallic
B1 8 28 7 19277
19277
8.00
28.00
7.0
B
72 NBR 902
metallic
B1 9 17 4.5 19279
19279
9.00
17.00
4.5
B
72 NBR 902
metallic
Industry Pack
B1 9 17 4.5 40411483
40411483
9.00
17.00
4.5
B
72 NBR 902
metallic
Small Pack
B1 9 19 5 19280
19280
9.00
19.00
5.0
B
72 NBR 902
metallic
Industry Pack
B1 9 19 5 40411484
40411484
9.00
19.00
5.0
B
72 NBR 902
metallic
Small Pack
B1 10 16 4 477154
477154
10.00
16.00
4.0
B
72 NBR 902
metallic
Industry Pack
B1 10 16 4 40413176
40413176
10.00
16.00
4.0
B
72 NBR 902
metallic
Small Pack
B1 10 19 7 428763
428763
10.00
19.00
7.0
B
72 NBR 902
metallic
Industry Pack
B1 10 19 7 40412987
40412987
10.00
19.00
7.0
B
72 NBR 902
metallic
Small Pack
B1 10 22 7 19288
19288
10.00
22.00
7.0
B
72 NBR 902
metallic
Industry Pack
B1 10 22 7 40411485
40411485
10.00
22.00
7.0
B
72 NBR 902
metallic
Small Pack
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表