您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
B326 - "EUROMODEL" BRIDGE HANDLE WITH THREADED INSERT
Boteco
BRIDGE HANDLES
Powered by
CAD模型選擇
{boteco/maniglie/b326.prj},{NB=B326120.TM050113},{IDNR=},{ARTX=B326120.T},{L=148},{I=120},{H=40.5},{HH=34.0},{H1=31.5},{A=24},{D=28},{D3=18},{D1=M05},{Q=12},{F1=3500},{F2=1700},{D1Y='M05','M06','M08'},{VERS=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ART
Art.
ⁿ/ₐ
L
[mm]
I
[mm]
H
[mm]
HH
h
[mm]
H1
h1
[mm]
A
[mm]
D
d
[mm]
D3
d3
[mm]
Q
[mm]
PESO
Weight
[g]
F1
[N]
F2
[N]
B326094.TM050113
B326094.TM050113
118
94
37.0
33.0
30.0
21
24
16
12
42
2000
2000
B326117.TM050113
B326117.TM050113
145
117
40.5
34.0
31.5
24
28
18
12
68
3400
2900
B326120.TM050113
B326120.TM050113
148
120
40.5
34.0
31.5
24
28
18
12
70
3500
1700
B326132.TM080113
B326132.TM080113
160
132
43.0
36.5
34.0
24
28
18
12
77
3500
2900
B326150.TM080113
B326150.TM080113
180
150
48.0
41.0
38.0
25
30
20
12
76
-
-
B326179.TM080113
B326179.TM080113
209
179
53.0
44.0
41.0
25
30
20
12
74
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
J142 - UNIVERSAL TUBULAR LOCK WITH 3 MM. WINGED TUBE KEY
Boteco
17.11.2021
C199 - SOLID CONTROL HANDWHEEL WITH FOLDAWAY REVOLVING HANDLE
Boteco
17.11.2021
F186 - CROSS HANDWHEEL WITH THREADED FEMALE INSERT
Boteco
17.11.2021
C197 - SOLID CONTROL HANDWHEEL WITH REVOLVING HANDLE
Boteco
17.11.2021
B351 - MANIGLIA CON TUBO D.30 NERO CON FINALI VERTICALI
Boteco
17.11.2021
C970 - SOLID CONTROL HANDWHEEL WITH REVOLVING HANDLE AND LOCKING HANDWHEEL
Boteco
17.11.2021
C198 - SOLID CONTROL HANDWHEEL WITH REVOLVING FOLDING HANDLE
Boteco
17.11.2021
B330 CIN - BRIDGE HANDLE WITH TUBE D.30
Boteco
17.11.2021
C980 - SOLID CONTROL HANDWHEEL WITH REVOLVING FOLDING HANDLE AND LOCKING HA...
Boteco
17.11.2021
C196 - SOLID CONTROL HANDWHEEL
Boteco
17.11.2021
C990 - SOLID CONTROL HANDWHEEL WITH FOLDAWAY REVOLVING HANDLE AND LOCKING H...
Boteco
17.11.2021
B236 - SOLID HANDLE WITH THREADED INSERT
Boteco
17.11.2021
F188 - CROSS HANDWHEEL WITH THREADED THROUGH FEMALE INSERT
Boteco
17.11.2021
L273 - T HANDLE WITH SMOOTH HOLE INSERT
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表