您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Closed end-with the Cage (BAM,BHAM)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Shell Type Needle Roller Bearings
Inch Series
Powered by
CAD模型選擇
{iko/iko_bearings/shell_type_needle_rb/inch_series/closed_cage_bam_bham_asmtab.prj},{NB=BAM166},{STDRT=25.400},{ORDER=BAM166},{ORDER1=BAM 166},{VRS=1},{VERS1=2},{MASS=16.0},{FW=25.400},{D=31.750},{C=9.52},{ST1=2.8},{ST2=0},{DA=2.38},{L=4.7},{ZEFF=20},{I=1},{RE=F},{RS=0.3},{DRR=28.2},{SDRR=26.9},{CRR=6.7},{SDTH=28.7},{TM=25.7},{PRL=0},{HL=23.4},{HM=19.9},{H=1.8},{CR=6010},{C0R=8020},{PPATH=../metric_series/assemblies/closed_cage_tam_tlam_asmtpl.prj},{VRS1=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
FW
Inscribed circle diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
ST1
Maximum width
[mm]
ST2
Maximum width
[mm]
CR
Basic dynamic load rating
[N]
C0R
Basic static load rating
[N]
BAM45
6.350
BAM45
2.7
6.350
11.112
7.92
0.0
1
1510
1120
BAM47
6.350
BAM47
3.7
6.350
11.112
11.13
0.0
1
2650
2310
BAM55
7.938
BAM55
3.3
7.938
12.700
7.92
0.0
1
1880
1560
BAM56
7.938
BAM56
3.9
7.938
12.700
9.52
0.0
1
2620
2390
BAM57
7.938
BAM57
4.6
7.938
12.700
11.13
0.0
1
3310
3220
BAM59
7.938
BAM59
5.7
7.938
12.700
14.27
0.0
1
4190
4360
BHAM57
7.938
BHAM57
6.6
7.938
14.288
11.13
0.0
1
4150
3730
BAM65
9.525
BAM65
3.9
9.525
14.288
7.92
0.0
1
2220
2010
BAM66
9.525
BAM66
4.6
9.525
14.288
9.52
0.0
1
3090
3080
BAM68
9.525
BAM68
6.1
9.525
14.288
12.70
0.0
1
4190
4560
BAM69
9.525
BAM69
6.7
9.525
14.288
14.27
0.0
1
4940
5630
BAM610
9.525
BAM610
7.4
9.525
14.288
15.88
0.0
1
5660
6700
BHAM68
9.525
BHAM68
8.6
9.525
15.875
12.70
0.0
1
4880
4740
BAM76
11.112
BAM76
5.3
11.112
15.875
9.52
0.0
1
3290
3470
BAM77
11.112
BAM77
6.2
11.112
15.875
11.13
0.0
1
4150
4680
BAM78
11.112
BAM78
7.0
11.112
15.875
12.70
0.0
1
4460
5130
BAM710
11.112
BAM710
8.5
11.112
15.875
15.88
0.0
1
6020
7550
BHAM78
11.112
BHAM78
10.0
11.112
17.462
12.70
0.0
1
5680
5970
BAM85
12.700
BAM85
5.2
12.700
17.462
7.92
0.0
1
2490
2510
BAM86
12.700
BAM86
6.1
12.700
17.462
9.52
0.0
1
3470
3850
BAM87
12.700
BAM87
7.0
12.700
17.462
11.13
0.0
1
4380
5190
BAM88
12.700
BAM88
7.9
12.700
17.462
12.70
0.0
1
4710
5700
BAM810
12.700
BAM810
9.6
12.700
17.462
15.88
0.0
1
6350
8380
BAM812
12.700
BAM812
11.3
12.700
17.462
19.05
0.0
1
7840
11000
BHAM87
12.700
BHAM87
9.9
12.700
19.050
11.13
0.0
1
5670
6120
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Grease retained (YB,YBH)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
CRWG
IKO (NIPPON THOMPSON CO.,LTD)
11.11.2020
Non-interchangeable, Assembled set - ML25
IKO (NIPPON THOMPSON CO.,LTD)
24.01.2024
CRWG...H
IKO (NIPPON THOMPSON CO.,LTD)
11.11.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
LMB (Inch)
IKO (NIPPON THOMPSON CO.,LTD)
11.11.2020
Interchangeable, Assembled set - LWES30
IKO (NIPPON THOMPSON CO.,LTD)
18.04.2024
B, BH, M-1, MH-1 - Inch Series - Drawn Cup Needle Roller Bearings
Jtekt North America
13.12.2018
for Shell Type Needle Roller Bearings-Inch Series (IRB)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Closed end-with the Cage (TAM,TLAM)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
C-Lube unit for Cam Followers (CL)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Screw Fitting type (SNM, SNPT)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表