您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
한국어
Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
EP22 翻边轴承 mm - 翻边轴承 mm
GGB
工程塑料轴承
EP22
Powered by
CAD模型選擇
{ggb/solid_polymer_werk/ep22/ep22_flanged_bearings.prj},{NB=BB1520EP22},{IDNR=},{BESTNR=BB1520EP22},{DI=15},{DO=17},{DFL=23},{SFL=1.0},{B=20.0},{GEW=1.8},{HJ=+0,018/0},{DIA=+0,102/+0,032},{S=1.0},{CO=0.5},{RI=0.1},{R=0.3},{INFO=PDF catalog},{LINK=Webseite},{KAT=Technische Kunststoff-Gleitlager},{MAT=EP22},{ROHS=ja},{WEEE=ja},{TEST=-},{ZGS=-},{DINISO3547=},{WS=ja},{TL=ja},{GOELT=ja},{GFT=ja},{ZTN=84833080},{MES=Korrosionsbeständig in feuchten / salzhaltigen Umgebungen},{FARBE=weiss},{FVL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
产品型号
[mm]
DI
内径
[mm]
DO
外径
[mm]
DFL
翻边直径
[mm]
SFL
翻边
[mm]
B
宽度
[mm]
GEW
重量
[g]
HJ
轴承座/轴
[mm]
DIA
[mm]
S
[mm]
CO
[mm]
RI
[mm]
R
[mm]
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
ROHS
RoHS 认证
ⁿ/ₐ
WEEE
WEEE认证
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
GFT
含脂
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
FARBE
倒角
ⁿ/ₐ
BB0806EP22
BB0806EP22
8
10
15
1.0
5.5
0.4
+0,015/0
+0,083/+0,025
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB0808EP22
BB0808EP22
8
10
15
1.0
7.5
0.5
+0,015/0
+0,083/+0,025
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB0810EP22
BB0810EP22
8
10
15
1.0
10.0
0.5
+0,015/0
+0,083/+0,025
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1007EP22
BB1007EP22
10
12
18
1.0
7.0
0.6
+0,018/0
+0,083/+0,025
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1009EP22
BB1009EP22
10
12
18
1.0
9.0
0.7
+0,018/0
+0,083/+0,025
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1012EP22
BB1012EP22
10
12
18
1.0
12.0
0.8
+0,018/0
+0,083/+0,025
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1015EP22
BB1015EP22
10
12
18
1.0
15.0
1.0
+0,018/0
+0,083/+0,025
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1017EP22
BB1017EP22
10
12
18
1.0
17.0
1.1
+0,018/0
+0,083/+0,025
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1207EP22
BB1207EP22
12
14
20
1.0
7.0
0.6
+0,018/0
+0,102/+0,032
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1209EP22
BB1209EP22
12
14
20
1.0
9.0
0.8
+0,018/0
+0,102/+0,032
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1212EP22
BB1212EP22
12
14
20
1.0
12.0
1.2
+0,018/0
+0,102/+0,032
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1215EP22
BB1215EP22
12
14
20
1.0
15.0
1.3
+0,018/0
+0,102/+0,032
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1217EP22
BB1217EP22
12
14
20
1.0
17.0
1.4
+0,018/0
+0,102/+0,032
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1220EP22
BB1220EP22
12
14
20
1.0
20.0
1.5
+0,018/0
+0,102/+0,032
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1412EP22
BB1412EP22
14
16
22
1.0
12.0
0.9
+0,018/0
+0,102/+0,032
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1417EP22
BB1417EP22
14
16
22
1.0
17.0
1.5
+0,018/0
+0,102/+0,032
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1509EP22
BB1509EP22
15
17
23
1.0
9.0
1.0
+0,018/0
+0,102/+0,032
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1512EP22
BB1512EP22
15
17
23
1.0
12.0
1.2
+0,018/0
+0,102/+0,032
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1517EP22
BB1517EP22
15
17
23
1.0
17.0
1.5
+0,018/0
+0,102/+0,032
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1520EP22
BB1520EP22
15
17
23
1.0
20.0
1.8
+0,018/0
+0,102/+0,032
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1612EP22
BB1612EP22
16
18
24
1.0
12.0
1.3
+0,018/0
+0,102/+0,032
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1617EP22
BB1617EP22
16
18
24
1.0
17.0
1.7
+0,018/0
+0,102/+0,032
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1812EP22
BB1812EP22
18
20
26
1.0
12.0
1.4
+0,021/0
+0,102/+0,032
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB1817EP22
BB1817EP22
18
20
26
1.0
17.0
2.1
+0,021/0
+0,102/+0,032
1.0
0.5
0.1
0.3
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
BB2012EP22
BB2012EP22
20
23
30
1.5
11.5
2.4
+0,021/0
+0,124/+0,040
1.5
0.8
0.2
0.5
Technical plastic plain b...
EP22
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Corrosion resistant in hu...
white
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GGB-BP25 翻边轴承座 mm - 翻边轴承 mm
GGB
13.03.2024
DU-B翻边轴承 mm - 翻边轴承 mm
GGB
13.03.2024
METC - Flanged METAFRAM® bushes - Self-lubricating sintered bronze
HPC
17.02.2022
EP43 翻边轴承 mm - 翻边轴承 mm
GGB
13.03.2024
DIN 172 - Guide bushes with collar, Type A, Bore one sided
Ganter
19.06.2024
DBS02 - Flanged Bushing
DAIDO METAL
22.01.2019
Modèle C3-161 - Coussinet lisse à collerette - Revêtement PTFE
MICHAUD CHAILLY - Direct Transmission
07.03.2023
EP22 轴承 mm - 轴承 mm
GGB
13.03.2024
DDK05 - Flanged Bushing
DAIDO METAL
22.01.2019
MAE-EP43-B-KST - 塑料滑动轴承法兰盘EP43
MÄDLER
26.04.2024
EP 翻边轴承 mm - 翻边轴承 mm
GGB
13.03.2024
EP63翻边轴承 mm - 翻边轴承 mm
GGB
13.03.2024
23761 - 带轴环的烧结青铜制滑动轴承
norelem
26.06.2024
iglidur® G - type F - Flange bearings, metric sizes
igus
30.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表