您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
italiano
English
QA認證資訊
目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
BEBC - Demountable bush bronze plated ISO 9448-6
ENS
ISO Guide elements for Die Sets
Powered by
CAD模型選擇
{ens/iso/bebc.prj},{NB=BEBC38-1},{CODE=BEBC38-1},{D1=38},{D3=58},{D4=58},{D5=66},{D8=63},{K=-},{R=38.5},{L=108},{L2=37},{L3=71},{L4=8},{L5=12},{WEIGHT=0.93},{MAT=C45 54÷ 58 HRC + Bronze},{KX=0.0},{D8X=63},{VER1=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D8
[mm]
K
[mm]
R
[mm]
L
[mm]
L2
[mm]
L3
[mm]
L5
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
BEBC19-1
BEBC19-1
19
32
32
40
39
-
26.0
59
23
36
12
0.35
C45 54÷ 58 HRC + Bronze
BEBC19-4
BEBC19-4
19
32
32
40
39
15.5
26.0
43
23
20
7
0.24
C45 54÷ 58 HRC + Bronze
BEBC19-5
BEBC19-5
19
32
32
40
-
15.5
26.0
35
23
12
7
0.18
C45 54÷ 58 HRC + Bronze
BEBC20-1
BEBC20-1
20
32
32
40
39
-
26.0
59
23
36
12
0.34
C45 54÷ 58 HRC + Bronze
BEBC20-4
BEBC20-4
20
32
32
40
39
15.5
26.0
43
23
20
7
0.23
C45 54÷ 58 HRC + Bronze
BEBC20-5
BEBC20-5
20
32
32
40
-
15.5
26.0
35
23
12
7
0.17
C45 54÷ 58 HRC + Bronze
BEBC24-1
BEBC24-1
24
40
40
48
46
-
30.0
79
23
56
12
0.68
C45 54÷ 58 HRC + Bronze
BEBC24-4
BEBC24-4
24
40
40
48
46
-
30.0
59
23
36
12
0.49
C45 54÷ 58 HRC + Bronze
BEBC24-5
BEBC24-5
24
40
40
48
-
19.5
30.0
35
23
12
7
0.26
C45 54÷ 58 HRC + Bronze
BEBC25-1
BEBC25-1
25
40
40
48
46
-
30.0
79
23
56
12
0.65
C45 54÷ 58 HRC + Bronze
BEBC25-4
BEBC25-4
25
40
40
48
46
-
30.0
59
23
36
12
0.47
C45 54÷ 58 HRC + Bronze
BEBC25-5
BEBC25-5
25
40
40
48
-
19.5
30.0
35
23
12
7
0.25
C45 54÷ 58 HRC + Bronze
BEBC30-1
BEBC30-1
30
48
48
56
53
-
33.5
93
30
63
12
1.02
C45 54÷ 58 HRC + Bronze
BEBC30-4
BEBC30-4
30
48
48
56
53
-
33.5
75
30
45
12
0.79
C45 54÷ 58 HRC + Bronze
BEBC30-5
BEBC30-5
30
48
48
56
-
23.5
33.5
42
30
12
7
0.40
C45 54÷ 58 HRC + Bronze
BEBC32-1
BEBC32-1
32
48
48
56
53
-
33.5
93
30
63
12
0.93
C45 54÷ 58 HRC + Bronze
BEBC32-4
BEBC32-4
32
48
48
56
53
-
33.5
75
30
45
12
0.73
C45 54÷ 58 HRC + Bronze
BEBC32-5
BEBC32-5
32
48
48
56
-
23.5
33.5
42
30
12
7
0.37
C45 54÷ 58 HRC + Bronze
BEBC38-1
BEBC38-1
38
58
58
66
63
-
38.5
108
37
71
12
0.93
C45 54÷ 58 HRC + Bronze
BEBC38-4
BEBC38-4
38
58
58
66
63
-
38.5
82
37
45
12
1.14
C45 54÷ 58 HRC + Bronze
BEBC38-5
BEBC38-5
38
58
58
66
-
28.5
38.5
52
37
15
7
0.67
C45 54÷ 58 HRC + Bronze
BEBC40-1
BEBC40-1
40
58
58
66
63
-
38.5
108
37
71
12
1.44
C45 54÷ 58 HRC + Bronze
BEBC40-4
BEBC40-4
40
58
58
66
63
-
38.5
82
37
45
12
1.06
C45 54÷ 58 HRC + Bronze
BEBC40-5
BEBC40-5
40
58
58
66
-
28.5
38.5
52
37
15
7
0.62
C45 54÷ 58 HRC + Bronze
BEBC48-1
BEBC48-1
48
70
70
80
77
-
45.5
127
47
80
12
2.54
C45 54÷ 58 HRC + Bronze
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CEA - Demountable guide pillar
ENS
11.06.2020
S-ISO - Retaining clamps
ENS
11.06.2020
S-AUTO - Clamps
ENS
11.06.2020
BEBA - Demountable bush steel/bronze ISO 9448
ENS
21.03.2023
BRSH - Recirculating ball guide bush for ejector set
ENS
11.06.2020
BEAC - Demountable conical bush DIN 9825 / ISO 9182-4
ENS
21.03.2023
BLAG - Guide bush for ball cage ISO 9448-3
ENS
21.03.2023
B5BA - Flanged guide bush, steel/bronze ISO 9448-4
ENS
21.03.2023
1242.3-ISO - Flanged guide bush, steel - bronze with solid lubricant ISO 9...
Veith
13.03.2012
N730X/ISO9448-5-D/DIN9831-BW - Guide flange with flange
Agathon
11.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表