您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
italiano
English
QA認證資訊
目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
BG9834 - Bush self-lubricating DIN 9834 / ISO 9448
ENS
AUTO Automotive guide elements
Powered by
CAD模型選擇
{ens/auto/bg9834.prj},{NB=BG983450},{CODE=BG983450},{D1=50},{D2=63},{D3=63},{D4=71},{L1=71},{L3=6.3},{L4=6.3},{L5=17},{R=44.5},{WEIGHT=0.68},{MAT=Bronze + Graphite},{RC=5.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
R
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
BG983425
BG983425
25
32
32
40
40
6.3
3.0
10
29.0
0.13
Bronze + Graphite
BG983432
BG983432
32
40
40
50
50
6.3
4.0
12
33.0
0.13
Bronze + Graphite
BG983440
BG983440
40
50
50
63
63
6.3
5.0
15
39.5
0.44
Bronze + Graphite
BG983450
BG983450
50
63
63
71
71
6.3
6.3
17
44.5
0.68
Bronze + Graphite
BG983463
BG983463
63
80
80
90
80
10.0
8.0
19
61.5
1.45
Bronze + Graphite
BG983480
BG983480
80
100
100
112
100
10.0
10.0
22
71.5
2.80
Bronze + Graphite
BG9834100
BG9834100
100
125
125
140
125
10.0
12.5
21
84.0
5.35
Bronze + Graphite
BG9834125
BG9834125
125
160
160
180
160
10.0
16.0
30
101.5
12.97
Bronze + Graphite
BG9834160
BG9834160
160
200
200
220
200
10.0
16.0
32
121.5
22.95
Bronze + Graphite
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
S-AUTO - Clamps
ENS
11.06.2020
EBU-4B - Smooth bush with bronze bank
Pedrotti
29.09.2021
23731 - Plain bearing with collar
norelem
30.04.2024
ST 9833 - Guide pillar for industrial tool making
Steinel Normalien
14.05.2024
RBB-16 - Bush
Rigon
16.10.2023
CAL - CBL - GUIDE BUSH
Royme
04.11.2022
2087.72. - Guide bush with collar, Bronze with solid lubricant
FIBRO
21.07.2023
2085.71. - Guide bush with collar, Bronze with solid lubricant
FIBRO
21.07.2023
CEAQIN - Demountable guide pillar DIN 9825 / ~ ISO 9182-5
ENS
21.03.2023
SM 1000 DIN 179 / ISO 4247 - Drill bushing - Drill bushing, cylindrical
SCHOLZ MECHANIK
22.09.2022
RBB-19 - Bush
Rigon
16.10.2023
CBGL - GUIDE BUSH
Royme
04.11.2022
2087.73. - Guide bush with collar, Bronze with solid lubricant
FIBRO
21.07.2023
CBGC - GUIDE BUSH
Royme
18.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表