您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
português
English
QA認證資訊
目錄: BGL
Created: 11.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BGL
BGL HE - Adapter Sleeves
BGL
adapter_sleeves
Powered by
CAD模型選擇
{bgl/adapter_sleeves/adapter_sleeves_he_asmtab.prj},{NB=BGL HE 2328 L},{PN=BGL HE 2328 L},{PN1=BGLHE2328L},{BO=},{BS=Not Available},{SN=BGL HE},{DTI=5\"},{D1NUM=5.00000000},{D=140},{THREAD=M 140x2},{L=97},{W=3.9950},{LNLW=BGL KML 28 + BGL MBL 28},{THS=HN 26},{THN=HMV 28E},{P=N/A},{CB=20244K,20344K,23044K,C 3044K},{TOOLS=HMV44E},{PPATH=adapter_sleeves_he_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
D1
d1 - Shaft Measurements
[mm (INCH)]
D
d - Bearing ID
[mm]
THREAD
G - Thread
ⁿ/ₐ
L
l - Length
[mm]
W
Weight
[kg]
LNLW
Locknut + Locking Washer
ⁿ/ₐ
THS
Tools - Hook Spanner (Not Included)
ⁿ/ₐ
THN
Tools - Hydraulic Nut (Not Included)
ⁿ/ₐ
BGL HE/HS 204
BGL HE/HS 204
15.875 (5/8")
20
M 20x1
24
0.4100
BGL KM 4 + BGL MB 4
HN 4
N/A
BGL HE/HS 304
BGL HE/HS 304
15.875 (5/8")
20
M 20x1
28
0.0500
BGL KM 4 + BGL MB 4
HN 4
N/A
BGL HE/HS 304 E
BGL HE/HS 304 E
17 (0.67")
20
M 20x1
28
0.0545
BGL KMFE 4
HN 4
N/A
BGL HE/HS 2304
BGL HE/HS 2304
15.875 (5/8")
20
M 20x1
31
0.0550
BGL KM 4 + BGL MB 4
HN 4
N/A
BGL HE 205
BGL HE 205
19.05 (3/4")
25
M 25x1,5
26
0.0690
BGL KM 5 + BGL MB 5
HN 5
N/A
BGL HE 305
BGL HE 305
19.05 (3/4")
25
M 25x1,5
29
0.0740
BGL KM 5 + BGL MB 5
HN 5
N/A
BGL HE 305 E
BGL HE 305 E
19.05 (3/4")
25
M 25x1,5
29
0.0880
BGL KMFE 5
HN 5
N/A
BGL HE 2305
BGL HE 2305
19.05 (3/4")
25
M 25x1,5
35
0.0840
BGL KM 5 + BGL MB 5
HN 5
N/A
BGL HE 206
BGL HE 206
25.4 (1")
30
M 30x1,5
27
0.0820
BGL KM 6 + BGL MB 6
HN 6
N/A
BGL HE 306
BGL HE 306
25.4 (1")
30
M 30x1,5
31
0.0880
BGL KM 6 + BGL MB 6
HN 6
N/A
BGL HE 306 E
BGL HE 306 E
25.4 (1")
30
M 30x1,5
31
0.1100
BGL KMFE 6
HN 6
N/A
BGL HE 2306
BGL HE 2306
25.4 (1")
30
M 30x1,5
38
0.1000
BGL KM 6 + BGL MB 6
HN 6
N/A
BGL HE/HS 207
BGL HE/HS 207
28.575 (1.1/8")
35
M 35x1,5
29
0.1300
BGL KM 7 + BGL MB 7
HN 7
N/A
BGL HE/HS 307
BGL HE/HS 307
28.575 (1.1/8")
35
M 35x1,5
35
0.1460
BGL KM 7 + BGL MB 7
HN 7
N/A
BGL HE/HS 307 E
BGL HE/HS 307 E
28.575 (1.1/8")
35
M 35x1,5
35
0.1700
BGL KMFE 7
HN 7
N/A
BGL HE/HS 2307
BGL HE/HS 2307
28.575 (1.1/8")
35
M 35x1,5
43
0.1730
BGL KM 7 + BGL MB 7
HN 7
N/A
BGL HE 208
BGL HE 208
31.75 (1.1/4")
40
M 40x1,5
31
0.1840
BGL KM 8 + BGL MB 8
HN 8
N/A
BGL HE 308
BGL HE 308
31.75 (1.1/4")
40
M 40x1,5
36
0.2070
BGL KM 8 + BGL MB 8
HN 8
N/A
BGL HE 308 E
BGL HE 308 E
31.75 (1.1/4")
40
M 40x1,5
36
0.2300
BGL KMFE 8
HN 8
N/A
BGL HE 2308
BGL HE 2308
31.75 (1.1/4")
40
M 40x1,5
46
0.2490
BGL KM 8 + BGL MB 8
HN 8
N/A
BGL HE 2308 E
BGL HE 2308 E
31.75 (1.1/4")
40
M 40x1,5
46
0.2720
BGL KMFE 8
HN 8
N/A
BGL HE 209
BGL HE 209
38.1 (1.1/2")
45
M 45x1,5
33
0.2240
BGL KM 9 + BGL MB 9
HN 9
N/A
BGL HE 309
BGL HE 309
38.1 (1.1/2")
45
M 45x1,5
39
0.2490
BGL KM 9 + BGL MB 9
HN 9
N/A
BGL HE 309 E
BGL HE 309 E
38.1 (1.1/2")
45
M 45x1,5
39
0.2600
BGL KMFE 9
HN 9
N/A
BGL HE 2309
BGL HE 2309
38.1 (1.1/2")
45
M 45x1,5
50
0.2980
BGL KM 9 + BGL MB 9
HN 9
N/A
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表