您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
português
English
QA認證資訊
目錄: BGL
Created: 11.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BGL
BGL HM HME HML HMLL - Lock Nuts
BGL
locknuts
Powered by
CAD模型選擇
{bgl/locknuts/locknut_hm.prj},{NB=BGL HME 3172},{PN=BGL HME 3172},{H=12.00000},{HPOS=393.00000},{G=Tr360x5},{NDM=360.000},{PITCH=5.000},{DM=460},{B=58},{D=420.0},{MM=28},{M=28},{NN=15.0},{N=15},{C=4.0},{NDM1=360.000},{P1=5.000},{T=DIN103},{KK=13.000},{NO1=2},{W=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part number
ⁿ/ₐ
G
G - Medida da Rosca
ⁿ/ₐ
DM
Dm - Diâmetro Externo
[mm]
B
B- Espessura
[mm]
D
D - Diâmetro do Chanfro
[mm]
M
m - Largura do Rasgo
[mm]
N
n - Profundidade do Rasgo
[mm]
W
Weight
[kg]
BGL HM 42T
BGL HM 42T
Tr210x4
270
30
238.0
20
10
4.220
BGL HM 44T
BGL HM 44T
Tr220x4
280
32
250.0
20
10
4.840
BGL HM 46T
BGL HM 46T
Tr230x4
290
34
260.0
20
10
5.400
BGL HM 48T
BGL HM 48T
Tr240x4
300
34
270.0
20
10
5.600
BGL HM 50T
BGL HM 50T
Tr250x4
320
36
290.0
20
10
7.200
BGL HM 52T
BGL HM 52T
Tr260x4
330
36
300.0
24
12
7.330
BGL HM 54T
BGL HM 54T
Tr270x4
340
38
310.0
24
12
8.000
BGL HM 56T
BGL HM 56T
Tr280x4
350
38
320.0
24
12
8.600
BGL HM 58T
BGL HM 58T
Tr290x4
370
40
330.0
24
12
10.540
BGL HM 60T
BGL HM 60T
Tr300x4
380
40
340.0
24
12
12.000
BGL HM 62T
BGL HM 62T
Tr310x5
390
42
350.0
24
12
13.000
BGL HM 64T
BGL HM 64T
Tr320x5
400
40
370.0
24
12
12.200
BGL HM 66T
BGL HM 66T
Tr330x5
420
52
380.0
28
15
20.000
BGL HM 68T
BGL HM 68T
Tr340x5
420
42
390.0
28
15
13.200
BGL HM 70T
BGL HM 70T
Tr350x5
450
55
410.0
28
15
25.000
BGL HM 72T
BGL HM 72T
Tr360x5
460
58
420.0
28
15
27.500
BGL HM 74T
BGL HM 74T
Tr370x5
470
58
430.0
28
15
28.000
BGL HM 76T
BGL HM 76T
Tr380x5
470
45
430.0
32
18
20.200
BGL HM 80T
BGL HM 80T
Tr400x5
520
62
470.0
32
18
40.000
BGL HM 84T
BGL HM 84T
Tr420x5
540
70
490.0
32
18
47.000
BGL HM 88T
BGL HM 88T
Tr440x5
560
70
510.0
36
20
48.500
BGL HM 92T
BGL HM 92T
Tr460x5
550
53
510.0
36
20
28.800
BGL HM 96T
BGL HM 96T
Tr480x5
590
56
540.0
36
20
33.800
BGL HM 102T
BGL HM 102T
Tr510x6
620
58
570.0
40
23
41.200
BGL HM 106T
BGL HM 106T
Tr530x6
640
60
590.0
40
23
44.200
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表