您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
português
English
QA認證資訊
目錄: BGL
Created: 11.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BGL
BGL KMP - Lock Nuts
BGL
locknuts
Powered by
CAD模型選擇
{bgl/locknuts/locknut_kmp.prj},{NB=BGL KMP 9},{PN=BGL KMP 9},{G=M45x1,5},{NDM=45.000},{PITCH=1.500},{DM=65},{B=11.0},{D=60.0},{MM=6},{NN=2.5},{P=M6},{C=1.0},{W=0.140},{NP=6.0},{LP=6.0},{SP=3.0},{T=KMP},{KK=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PN
Part number
ⁿ/ₐ
G
G - Medida da Rosca
ⁿ/ₐ
DM
Dm - Diâmetro Externo
[mm]
B
B - Espessura
[mm]
D
D - Diâmetro do Rebaixo
[mm]
MM
m - Largura do Rasgo
[mm]
NN
n - Profundidade do Rasgo
[mm]
P
P - Lock Screw
ⁿ/ₐ
W
Weight
[kg]
BGL KMP 0
BGL KMP 0
M10x0,75
22
9.0
16.0
3
2.0
M5
0.020
BGL KMP 1
BGL KMP 1
M12x1
22
9.0
18.0
3
2.0
M5
0.018
BGL KMP 2
BGL KMP 2
M15x1
25
9.0
21.0
4
2.0
M5
0.021
BGL KMP 3
BGL KMP 3
M17x1
28
9.0
24.0
4
2.0
M5
0.025
BGL KMP 4
BGL KMP 4
M20x1
32
9.0
28.0
4
2.0
M5
0.030
BGL KMP 5
BGL KMP 5
M25x1,5
38
9.0
34.0
5
2.0
M5
0.040
BGL KMP 6
BGL KMP 6
M30x1,5
45
9.0
41.0
5
2.0
M5
0.060
BGL KMP 7
BGL KMP 7
M35x1,5
52
9.0
48.0
5
2.0
M5
0.079
BGL KMP 8
BGL KMP 8
M40x1,5
58
11.0
53.0
6
2.5
M6
0.110
BGL KMP 9
BGL KMP 9
M45x1,5
65
11.0
60.0
6
2.5
M6
0.140
BGL KMP 10
BGL KMP 10
M50x1,5
70
14.0
65.0
6
2.5
M6
0.180
BGL KMP 11
BGL KMP 11
M55x2
75
14.0
69.0
7
3.0
M8
0.190
BGL KMP 12
BGL KMP 12
M60x2
80
15.0
74.0
7
3.0
M8
0.200
BGL KMP 13
BGL KMP 13
M65x2
85
15.0
79.0
7
3.0
M8
0.240
BGL KMP 14
BGL KMP 14
M70x2
92
15.0
85.0
8
3.5
M8
0.280
BGL KMP 15
BGL KMP 15
M75x2
98
15.0
91.0
8
3.5
M8
0.320
BGL KMP 16
BGL KMP 16
M80x2
105
18.0
98.0
8
3.5
M10
0.480
BGL KMP 17
BGL KMP 17
M85x2
110
18.0
103.0
8
3.5
M10
0.530
BGL KMP 18
BGL KMP 18
M90x2
120
18.0
112.0
10
4.0
M10
0.650
BGL KMP 19
BGL KMP 19
M95x2
125
20.0
117.0
10
4.0
M10
0.760
BGL KMP 20
BGL KMP 20
M100x2
130
20.0
122.0
10
4.0
M10
0.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表