您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Locking assemblies BK26 - Locking assemblies self-centering ''BK 26''
BEA Ingranaggi
Clamp Elemet
Locking Assemblies
Powered by
CAD模型選擇
{bea/clamp_element/locking_assemblies/locking_assemblies_bk26_asmtab.prj},{NB=BK026025035},{DXD=25 x 35},{D=25},{DD=35},{CNSORDERNO=BK026025035},{L1=25},{B=38},{D1=45},{MT=210},{FASS=15},{PW=71},{PN=51},{N=1},{THREAD=M30x1,5},{MS=220},{KG=0.17},{SD=30},{P=1.500},{PPATH=locking_assemblies_bk26_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
B
[mm]
D1
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
ⁿ/ₐ
THREAD
Thread type
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
BK026014025
14 x 25
BK026014025
20
31
32
70
9
91
55
1
M20x1
95
0.10
BK026015025
15 x 25
BK026015025
20
31
32
77
9
91
55
1
M20x1
95
0.11
BK026018030
18 x 30
BK026018030
21
33
38
125
13
98
59
1
M25x1,5
160
0.13
BK026019030
19 x 30
BK026019030
21
33
38
132
13
93
59
1
M25x1,5
160
0.13
BK026020030
20 x 30
BK026020030
21
33
38
139
13
88
59
1
M25x1,5
160
0.15
BK026024035
24 x 35
BK026024035
25
38
45
202
15
74
51
1
M30x1,5
220
0.17
BK026025035
25 x 35
BK026025035
25
38
45
210
15
71
51
1
M30x1,5
220
0.17
BK026028040
28 x 40
BK026028040
28
44
52
312
20
76
53
1
M35x1,5
340
0.28
BK026030040
30 x 40
BK026030040
28
44
52
335
20
71
53
1
M35x1,5
340
0.26
BK026035045
35 x 45
BK026035045
28
45
58
483
25
75
58
1
M40x1,5
480
0.26
BK026040050
40 x 50
BK026040050
28
46
65
696
31
82
66
1
M45x1,5
680
0.33
BK026045055
45 x 55
BK026045055
28
47
70
902
36
84
69
1
M50x1,5
870
0.45
BK026050060
50 x 60
BK026050060
28
47
75
1014
37
77
64
1
M55x2
970
0.66
BK026055065
55 x 65
BK026055065
28
48
80
1158
38
73
61
1
M60x2
1100
0.72
BK026060070
60 x 70
BK026060070
28
50
85
1379
41
73
62
1
M65x2
1300
0.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表