您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Locking assemblies BK71 - Locking assemblies self-centering ''BK 71''
BEA Ingranaggi
Clamp Elemet
Locking Assemblies
Powered by
CAD模型選擇
{bea/clamp_element/locking_assemblies/locking_assemblies_bk71_asmtab.prj},{NB=BK071055085},{DXD=55 x 85},{D=55.000},{DD=85},{CNSORDERNO=BK071055085},{L1=30},{L2=36},{L3=47},{B=55},{D1=91},{MT=2124},{FASS=77},{PW=138},{PN=89},{N=8},{TIP=M8x30},{MS=41.0},{KG=1.20},{SD=8.000},{SL=30},{P=1.250},{PPATH=locking_assemblies_bk71_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
B
[mm]
D1
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
ⁿ/ₐ
TIP
Screw type DIN 912 12,9
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
BK071019047
19 x 47
BK071019047
26
31
39
45
53
202
21
127
51
4
M6x20
17.0
0.45
BK071020047
20 x 47
BK071020047
26
31
39
45
53
213
21
121
51
4
M6x20
17.0
0.46
BK071022047
22 x 47
BK071022047
26
31
39
45
53
234
21
110
51
4
M6x20
17.0
0.50
BK071024050
24 x 50
BK071024050
26
31
39
45
56
384
32
151
73
6
M6x20
17.0
0.50
BK071025050
25 x 50
BK071025050
26
31
39
45
56
400
32
145
73
6
M6x20
17.0
0.50
BK071028055
28 x 55
BK071028055
26
31
39
45
61
448
32
129
66
6
M6x20
17.0
0.60
BK071030055
30 x 55
BK071030055
26
31
39
45
61
480
32
121
66
6
M6x20
17.0
0.60
BK071032060
32 x 60
BK071032060
26
31
39
45
66
683
43
151
81
8
M6x20
17.0
0.70
BK071035060
35 x 60
BK071035060
26
31
39
45
66
747
43
138
81
8
M6x20
17.0
0.60
BK071038065
38 x 65
BK071038065
26
31
39
45
71
811
43
127
74
8
M6x20
17.0
0.80
BK071040065
40 x 65
BK071040065
26
31
39
45
71
853
43
121
74
8
M6x20
17.0
0.60
BK071042075
42 x 75
BK071042075
30
36
47
55
81
1216
58
135
76
6
M8x30
41.0
1.20
BK071045075
45 x 75
BK071045075
30
36
47
55
81
1302
58
126
76
6
M8x30
41.0
1.10
BK071048080
48 x 80
BK071048080
30
36
47
55
86
1389
58
119
71
6
M8x30
41.0
1.30
BK071050080
50 x 80
BK071050080
30
36
47
55
86
1447
58
114
71
6
M8x30
41.0
1.10
BK071055085
55 x 85
BK071055085
30
36
47
55
91
2124
77
138
89
8
M8x30
41.0
1.20
BK071060090
60 x 90
BK071060090
30
36
47
55
96
2317
77
127
84
8
M8x30
41.0
1.15
BK071065095
65 x 95
BK071065095
30
36
47
55
101
2510
77
117
80
8
M8x30
41.0
1.40
BK071070110
70 x 110
BK071070110
40
46
57
67
116
4381
125
132
84
8
M10x35
83.0
2.50
BK071075115
75 x 115
BK071075115
40
46
62
72
121
4694
125
123
80
8
M10x35
83.0
2.60
BK071080120
80 x 120
BK071080120
40
46
62
72
126
5007
125
115
77
8
M10x35
83.0
2.80
BK071085125
85 x 125
BK071085125
40
46
62
72
131
6651
156
136
92
10
M10x35
83.0
2.80
BK071090130
90 x 130
BK071090130
40
46
62
72
136
7042
156
128
89
10
M10x35
83.0
3.00
BK071095135
95 x 135
BK071095135
40
46
62
72
141
7433
156
121
85
10
M10x35
83.0
3.00
BK071100145
100 x 145
BK071100145
46
52
77
89
151
9104
182
117
81
8
M12x45
145.0
5.50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表