您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 7972 C - Slotted countersunk head tapping screws, form C
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_7972_c.prj},{NB=Blechschraube DIN 7972 C C 2.9x16 51620.029.016(High)},{CNSORDERNO=51620.029.016},{D=2.900},{L=16.000},{PACKAGING=200},{VARIANT=0.000},{FABNETWEIGHT=0.580},{D3=2.180},{P=1.100},{A=1.100},{DK=5.500},{K=1.700},{R=1.100},{Y=2.600},{N=0.800},{T=0.800},{NENNID=C 2.9x16},{BRAND=Fabory},{STANDARD=DIN 7972 C},{THREAD=Self tapping thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Sharp point},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=ISO1482 C;BS4174;NFE25-660 C},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492300263},{INTRASTATCODE=73181410},{ECLASS=},{UNSPSC=31161507},{ETIM=EC000889},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
ⁿ/ₐ
L
Nominal length
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
D3
Thread core diameter
ⁿ/ₐ
P
Threaded pitch
ⁿ/ₐ
A
Distance from the last full form thread to the bearing face max.
ⁿ/ₐ
DK
Head diameter max.
ⁿ/ₐ
K
Head height max.
ⁿ/ₐ
R
Transition radius under head max.
ⁿ/ₐ
Y
Help dimensions max.
ⁿ/ₐ
N
Width of slot
ⁿ/ₐ
T
Depth of the driving feature max.
ⁿ/ₐ
RF
Head-Radius ~
[mm]
Blechschraube DIN 7972 C ...
26620.029.006
C 2.9x6.5
2.900
6.500
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00035
ISO1482 C;BS4174;NFE25-66...
Y
8715492942104
7318149190
31161507
EC000889
2.180
1.100
1.100
5.500
1.700
1.100
2.600
0.800
0.750
0.000
Blechschraube DIN 7972 C ...
26620.029.009
C 2.9x6.5
2.900
9.500
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00035
ISO1482 C;BS4174;NFE25-66...
Y
8715492942111
7318149190
31161507
EC000889
2.180
1.100
1.100
5.500
1.700
1.100
2.600
0.800
0.750
0.000
Blechschraube DIN 7972 C ...
26620.029.013
C 2.9x13
2.900
13.000
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00048
ISO1482 C;BS4174;NFE25-66...
8715492942128
7318149190
23-10-05-90
31161507
EC000889
2.180
1.100
1.100
5.500
1.700
1.100
2.600
0.800
0.750
0.000
Blechschraube DIN 7972 C ...
26620.029.016
C 2.9x16
2.900
16.000
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00058
ISO1482 C;BS4174;NFE25-66...
Y
8715492942135
7318149190
31161507
EC000889
2.180
1.100
1.100
5.500
1.700
1.100
2.600
0.800
0.750
0.000
Blechschraube DIN 7972 C ...
26620.029.019
C 2.9x19
2.900
19.000
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00069
ISO1482 C;BS4174;NFE25-66...
8715492942142
7318149190
23-10-05-90
31161507
EC000889
2.180
1.100
1.100
5.500
1.700
1.100
2.600
0.800
0.750
0.000
Blechschraube DIN 7972 C ...
26620.029.025
C 2.9x25
2.900
25.000
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00091
ISO1482 C;BS4174;NFE25-66...
Y
8715492942159
7318149190
31161507
EC000889
2.180
1.100
1.100
5.500
1.700
1.100
2.600
0.800
0.750
0.000
Blechschraube DIN 7972 C ...
26620.035.009
C 3.5x9.5
3.500
9.500
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00071
ISO1482 C;BS4174;NFE25-66...
Y
8715492942173
7318149190
31161507
EC000889
2.640
1.300
1.300
6.800
2.100
1.400
3.200
1.000
0.950
0.000
Blechschraube DIN 7972 C ...
26620.035.013
C 3.5x13
3.500
13.000
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00072
ISO1482 C;BS4174;NFE25-66...
Y
8715492942180
7318149190
31161507
EC000889
2.640
1.300
1.300
6.800
2.100
1.400
3.200
1.000
0.950
0.000
Blechschraube DIN 7972 C ...
26620.035.016
C 3.5x16
3.500
16.000
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00087
ISO1482 C;BS4174;NFE25-66...
8715492942197
7318149190
23-10-05-90
31161507
EC000889
2.640
1.300
1.300
6.800
2.100
1.400
3.200
1.000
0.950
0.000
Blechschraube DIN 7972 C ...
26620.035.019
C 3.5x19
3.500
19.000
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00102
ISO1482 C;BS4174;NFE25-66...
Y
8715492942203
7318149190
31161507
EC000889
2.640
1.300
1.300
6.800
2.100
1.400
3.200
1.000
0.950
0.000
Blechschraube DIN 7972 C ...
26620.035.022
C 3.5x22
3.500
22.000
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00117
ISO1482 C;BS4174;NFE25-66...
Y
8715492942210
31161507
EC000889
2.640
1.300
1.300
6.800
2.100
1.400
3.200
1.000
0.950
0.000
Blechschraube DIN 7972 C ...
26620.035.025
C 3.5x25
3.500
25.000
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00132
ISO1482 C;BS4174;NFE25-66...
8715492942227
7318149190
23-10-05-90
31161507
EC000889
2.640
1.300
1.300
6.800
2.100
1.400
3.200
1.000
0.950
0.000
Blechschraube DIN 7972 C ...
26620.035.032
C 3.5x32
3.500
32.000
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00180
ISO1482 C;BS4174;NFE25-66...
Y
8715492942234
7318149190
31161507
EC000889
2.640
1.300
1.300
6.800
2.100
1.400
3.200
1.000
0.950
0.000
Blechschraube DIN 7972 C ...
26620.035.038
C 3.5x38
3.500
38.000
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00206
ISO1482 C;BS4174;NFE25-66...
Y
8712423009066
7318149190
31161507
EC000889
2.640
1.300
1.300
6.800
2.100
1.400
3.200
1.000
0.950
0.000
Blechschraube DIN 7972 C ...
26620.039.009
C 3.9x9.5
3.900
9.500
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00083
ISO1482 C;BS4174;NFE25-66...
Y
8715492942258
7318149190
31161507
EC000889
2.920
1.300
1.300
7.500
2.300
1.500
3.500
1.000
1.050
0.000
Blechschraube DIN 7972 C ...
26620.039.013
C 3.9x13
3.900
13.000
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00088
ISO1482 C;BS4174;NFE25-66...
Y
8715492942265
7318149190
31161507
EC000889
2.920
1.300
1.300
7.500
2.300
1.500
3.500
1.000
1.050
0.000
Blechschraube DIN 7972 C ...
26620.039.016
C 3.9x16
3.900
16.000
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00107
ISO1482 C;BS4174;NFE25-66...
Y
8715492942272
7318149190
31161507
EC000889
2.920
1.300
1.300
7.500
2.300
1.500
3.500
1.000
1.050
0.000
Blechschraube DIN 7972 C ...
26620.039.019
C 3.9x19
3.900
19.000
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00126
ISO1482 C;BS4174;NFE25-66...
Y
8715492942289
7318149190
31161507
EC000889
2.920
1.300
1.300
7.500
2.300
1.500
3.500
1.000
1.050
0.000
Blechschraube DIN 7972 C ...
26620.039.022
C 3.9x22
3.900
22.000
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00145
ISO1482 C;BS4174;NFE25-66...
Y
8715492942296
7318149190
31161507
EC000889
2.920
1.300
1.300
7.500
2.300
1.500
3.500
1.000
1.050
0.000
Blechschraube DIN 7972 C ...
26620.039.025
C 3.9x25
3.900
25.000
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00190
ISO1482 C;BS4174;NFE25-66...
Y
8715492942302
7318149190
31161507
EC000889
2.920
1.300
1.300
7.500
2.300
1.500
3.500
1.000
1.050
0.000
Blechschraube DIN 7972 C ...
26620.039.032
C 3.9x32
3.900
32.000
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00230
ISO1482 C;BS4174;NFE25-66...
Y
8715492942319
7318149190
31161507
EC000889
2.920
1.300
1.300
7.500
2.300
1.500
3.500
1.000
1.050
0.000
Blechschraube DIN 7972 C ...
26620.039.038
C 3.9x38
3.900
38.000
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00270
ISO1482 C;BS4174;NFE25-66...
Y
8715492942326
31161507
EC000889
2.920
1.300
1.300
7.500
2.300
1.500
3.500
1.000
1.050
0.000
Blechschraube DIN 7972 C ...
26620.042.009
C 4.2x9.5
4.200
9.500
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00100
ISO1482 C;BS4174;NFE25-66...
Y
8715492942333
7318149190
31161507
EC000889
3.100
1.400
1.400
8.100
2.500
1.600
3.700
1.200
1.150
0.000
Blechschraube DIN 7972 C ...
26620.042.013
C 4.2x13
4.200
13.000
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00102
ISO1482 C;BS4174;NFE25-66...
8715492942340
7318149190
23-10-05-90
31161507
EC000889
3.100
1.400
1.400
8.100
2.500
1.600
3.700
1.200
1.150
0.000
Blechschraube DIN 7972 C ...
26620.042.016
C 4.2x16
4.200
16.000
Fabory
DIN 7972 C
Self tapping thread
Sharp point
Steel
Zinc plated
Countersunk head
Slotted
0.00123
ISO1482 C;BS4174;NFE25-66...
Y
8715492942357
7318149190
31161507
EC000889
3.100
1.400
1.400
8.100
2.500
1.600
3.700
1.200
1.150
0.000
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7504 O - Steel zinc-plated
Böllhoff
26.10.2021
DIN 7982 C-H - Cross recessed H countersunk head tapping screws, form C
Fabory
13.02.2023
DIN 7504 O-Z - Self-drilling screws with tapping screw thread, form O
Fabory
13.02.2023
BN 14066 - Pozi flat countersunk head tapping screws form Z, with cone end ...
Bossard Catalog
31.10.2023
DIN 914 - Hexagon socket set screws with cone point
Fabory
21.04.2022
BN 990 - Slotted flat countersunk head tapping screws with cone end type C ...
Bossard Catalog
31.10.2023
V.2T82 - Self tapping screws POZIDRIVE CSK HEAD SELF TAPPING SCREWS DIN 798...
FG INOX
25.04.2023
DIN 921 - Slotted pan head screws with large head
Fabory
13.02.2023
DIN 963 A - Slotted countersunk flat head screws, Thread to the head
Fabory
13.02.2023
DIN 7982 - Stainless Steel A4
Böllhoff
26.10.2021
DIN 7504 M-TX - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
BN 693 - Slotted flat countersunk head tapping screws with cone end type C ...
Bossard Catalog
26.01.2023
Reference 64408 - Raised countersunk tapping screw form C cross recess pozi...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 412408 - Cross recessed countersunk head tapping screw - Stainless s...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表