您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
ALFO® Aluminium / Stainless Steel A2 Dome Head - Standard Blind Rivet
Honsel-Group
Fasteners
Blind Rivet
Standard Blind Rivet
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet/standard_blind_rivet/alfo_ala2_fk.prj},{NB=Blind Rivet ALFO 10702040250 (l_15.5)_a2},{ARTNR=10702040250},{D=4.0},{DB1=4.100},{KB1=15.5},{KB2=21.0},{SL1=25.0},{HK=1.00},{DK=8.0},{DM=2.0},{SBK=1250.0},{ZBK=1800.0},{KG=1420.00},{KGS=2.580},{MIN=24.000},{BEZ=HONSEL-Blindniet ALFO® Alu / Edelstahl Flachkopf},{MAT1=Aluminium},{MAT2=Edelstahl A2},{SU=EN AW-5754 [AlMg3]},{AU=offen},{KO=Flachkopf},{DIN=entsprechend 15977},{DB2=xxx},{G=xxx},{M=500},{ZTN=83082000},{EAN=4016111920270},{CL=23120402},{INFOPDF=PDF},{EOLDATE=},{SL2=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{FORM=l},{KB=15.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
MAT2
Material pin
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
DIN
DIN EN ISO
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
DM
Mandrel diameter (dm)
[mm]
SBK
Min. Shear strength
[N]
ZBK
Min. tensile strength
[N]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
TKH
ⁿ/ₐ
ECLS
ⁿ/ₐ
Blind Rivet ALFO 10702024...
10702024040
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5019 [AlMg5]
Open
Dome Head
according to 15977
2.4
2.500
0.5
2.0
4.0
0.55
5.0
1.5
420.0
660.0
0.590
500
83082000
4016111919359
23120402
+/-0,15
23120402
Blind Rivet ALFO 10702024...
10702024060
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5019 [AlMg5]
Open
Dome Head
according to 15977
2.4
2.500
1.5
4.0
6.0
0.55
5.0
1.5
420.0
660.0
0.640
500
83082000
4016111919373
23120402
+/-0,15
23120402
Blind Rivet ALFO 10702024...
10702024080
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5019 [AlMg5]
Open
Dome Head
according to 15977
2.4
2.500
3.5
6.0
8.0
0.55
5.0
1.5
420.0
660.0
0.640
500
83082000
4016111919397
23120402
+/-0,15
23120402
Blind Rivet ALFO 10702030...
10702030040
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5019 [AlMg5]
Open
Dome Head
according to 15977
3.0
3.100
0.5
2.0
4.0
0.80
6.3
1.7
740.0
1000.0
1.000
500
83082000
4016111919403
23120402
+/-0,2
23120402
Blind Rivet ALFO 10702030...
10702030050
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5019 [AlMg5]
Open
Dome Head
according to 15978
3.0
3.100
1.0
3.0
5.0
0.80
6.3
1.7
740.0
1000.0
1.000
500
83082000
4016111919427
23120402
+/-0,2
23120402
Blind Rivet ALFO 10702030...
10702030060
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5019 [AlMg5]
Open
Dome Head
according to 15977
3.0
3.100
1.5
4.0
6.0
0.80
6.3
1.7
740.0
1000.0
1.020
500
83082000
4016111919434
23120402
+/-0,2
23120402
Blind Rivet ALFO 10702030...
10702030080
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5019 [AlMg5]
Open
Dome Head
according to 15977
3.0
3.100
3.0
6.0
8.0
0.80
6.3
1.7
740.0
1000.0
1.160
500
83082000
4016111919496
23120402
+/-0,2
23120402
Blind Rivet ALFO 10702030...
10702030100
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5019 [AlMg5]
Open
Dome Head
according to 15977
3.0
3.100
5.0
7.5
10.0
0.80
6.3
1.7
740.0
1000.0
1.180
500
83082000
4016111919533
23120402
+/-0,2
23120402
Blind Rivet ALFO 10702030...
10702030120
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5019 [AlMg5]
Open
Dome Head
according to 15977
3.0
3.100
7.0
9.0
12.0
0.80
6.3
1.7
740.0
1000.0
1.250
500
83082000
4016111919571
23120402
+/-0,2
23120402
Blind Rivet ALFO 10702032...
10702032060
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5019 [AlMg5]
Open
Dome Head
according to 15977
3.2
3.300
1.0
3.5
6.0
0.80
6.5
1.9
750.0
1220.0
1.100
500
83082000
4016111919601
23120402
+/-0,2
23120402
Blind Rivet ALFO 10702032...
10702032080
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5019 [AlMg5]
Open
Dome Head
according to 15977
3.2
3.300
3.0
5.5
8.0
0.80
6.5
1.9
750.0
1220.0
1.200
500
83082000
4016111919618
23120402
+/-0,2
23120402
Blind Rivet ALFO 10702032...
10702032100
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5019 [AlMg5]
Open
Dome Head
according to 15977
3.2
3.300
5.0
7.5
10.0
0.80
6.5
1.9
750.0
1220.0
1.200
500
83082000
4016111919632
23120402
+/-0,2
23120402
Blind Rivet ALFO 10702032...
10702032120
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5019 [AlMg5]
Open
Dome Head
according to 15977
3.2
3.300
7.0
9.0
12.0
0.80
6.5
1.9
750.0
1220.0
1.240
500
83082000
4016111919656
23120402
+/-0,2
23120402
Blind Rivet ALFO 10702040...
10702040050
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.0
4.100
0.5
2.5
5.0
1.00
8.0
2.0
1250.0
1800.0
1.680
500
83082000
4016111919694
23120402
+/-0,3
23120402
Blind Rivet ALFO 10702040...
10702040060
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.0
4.100
1.0
3.5
6.0
1.00
8.0
2.0
1250.0
1800.0
1.690
500
83082000
4016111919717
23120402
+/-0,3
23120402
Blind Rivet ALFO 10702040...
10702040070
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.0
4.100
3.0
4.5
7.0
1.00
8.0
2.0
1250.0
1800.0
1.700
500
83082000
4016111919779
23120402
+/-0,3
23120402
Blind Rivet ALFO 10702040...
10702040080
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.0
4.100
3.0
5.5
8.0
1.00
8.0
2.0
1250.0
1800.0
1.900
500
83082000
4016111919830
23120402
+/-0,3
23120402
Blind Rivet ALFO 10702040...
10702040100
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.0
4.100
5.0
7.0
10.0
1.00
8.0
2.0
1250.0
1800.0
1.960
500
83082000
4016111919960
23120402
+/-0,3
23120402
Blind Rivet ALFO 10702040...
10702040120
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.0
4.100
6.5
9.0
12.0
1.00
8.0
2.0
1250.0
1800.0
2.000
500
83082000
4016111920102
23120402
+/-0,3
23120402
Blind Rivet ALFO 10702040...
10702040160
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.0
4.100
8.5
12.5
16.0
1.00
8.0
2.0
1250.0
1800.0
2.080
500
83082000
4016111920188
23120402
+/-0,3
23120402
Blind Rivet ALFO 10702040...
10702040180
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.0
4.100
12.0
14.5
18.0
1.00
8.0
2.0
1250.0
1800.0
2.250
500
83082000
4016111920225
23120402
+/-0,3
23120402
Blind Rivet ALFO 10702040...
10702040200
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.0
4.100
12.5
16.5
20.0
1.00
8.0
2.0
1250.0
1800.0
2.360
500
83082000
4016111920249
23120402
+/-0,3
23120402
Blind Rivet ALFO 10702040...
10702040250
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.0
4.100
15.5
21.0
25.0
1.00
8.0
2.0
1250.0
1800.0
2.580
500
83082000
4016111920270
23120402
+/-0,3
23120402
Blind Rivet ALFO 10702048...
10702048060
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.8
4.900
1.0
3.0
6.0
1.10
9.5
2.7
1640.0
2200.0
2.630
500
83082000
4016111920287
23120402
+/-0,3
23120402
Blind Rivet ALFO 10702048...
10702048080
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Dome Head
according to 15977
4.8
4.900
2.0
5.0
8.0
1.10
9.5
2.7
1640.0
2200.0
2.460
500
83082000
4016111920300
23120402
+/-0,3
23120402
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表