您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
ALFO® Stainless Steel A2 / Stainless Steel A2 Dome Head - Standard Blind Rivet
Honsel-Group
Fasteners
Blind Rivet
Standard Blind Rivet
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet/standard_blind_rivet/alfo_a2a2_fk.prj},{NB=Blind Rivet ALFO 10708048140 (l_7)},{ARTNR=10708048140},{D=4.8},{DB1=4.900},{KB1=7.0},{KB2=9.5},{SL1=14.0},{HK=1.10},{DK=9.5},{DM=2.9},{SBK=4250.0},{ZBK=5400.0},{KG=4.02},{KGS=4.020},{MIN=24.000},{BEZ=HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Flachkopf},{MAT1=Edelstahl A2},{MAT2=Edelstahl A2},{SU=[1.4301]},{AU=offen},{KO=Flachkopf},{DIN=15983},{DB2=xxx},{G=xxx},{M=500},{ZTN=83082000},{EAN=4016111925077},{CL=23120402},{INFOPDF=PDF},{EOLDATE=},{SL2=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{FORM=l},{KB=7}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
MAT2
Material pin
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
DIN
DIN EN ISO
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
DM
Mandrel diameter (dm)
[mm]
SBK
Min. Shear strength
[N]
ZBK
Min. tensile strength
[N]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
TKH
ⁿ/ₐ
ECLS
ⁿ/ₐ
Blind Rivet ALFO 10708024...
10708024060
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
2.4
2.500
0.5
3.5
6.0
0.80
5.0
1.5
1000.0
1500.0
0.780
500
83082000
4016111924186
23120402
+/-0,1
23120402
Blind Rivet ALFO 10708030...
10708030060
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
3.0
3.100
0.5
3.0
6.0
0.80
6.3
1.9
2050.0
2600.0
1.280
500
83082000
4016111924209
23120402
+/-0,2
23120402
Blind Rivet ALFO 10708030...
10708030080
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
3.0
3.100
3.0
5.0
8.0
0.80
6.3
1.9
2050.0
2600.0
1.320
500
83082000
4016111924261
23120402
+/-0,2
23120402
Blind Rivet ALFO 10708030...
10708030100
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
3.0
3.100
5.0
7.0
10.0
0.80
6.3
1.9
2050.0
2600.0
1.470
500
83082000
4016111924308
23120402
+/-0,2
23120402
Blind Rivet ALFO 10708030...
10708030120
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
3.0
3.100
6.5
8.5
12.0
0.80
6.3
1.9
2050.0
2600.0
1.590
500
83082000
4016111924339
23120402
+/-0,2
23120402
Blind Rivet ALFO 10708030...
10708030160
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
3.0
3.100
8.5
12.0
16.0
0.80
6.3
1.9
2050.0
2600.0
1.760
500
83082000
4016111924353
23120402
+/-0,2
23120402
Blind Rivet ALFO 10708032...
10708032060
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
3.2
3.300
0.5
3.0
6.0
0.80
6.5
1.9
2050.0
2600.0
1.320
500
83082000
4016111924384
23120402
+/-0,2
23120402
Blind Rivet ALFO 10708032...
10708032080
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
3.2
3.300
3.0
5.0
8.0
0.80
6.5
1.9
2050.0
2600.0
1.400
500
83082000
4016111924414
23120402
+/-0,2
23120402
Blind Rivet ALFO 10708032...
10708032100
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
3.2
3.300
5.0
7.0
10.0
0.80
6.5
1.9
2050.0
2600.0
1.570
500
83082000
4016111924445
23120402
+/-0,2
23120402
Blind Rivet ALFO 10708032...
10708032120
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
3.2
3.300
6.5
8.5
12.0
0.80
6.5
1.9
2050.0
2600.0
1.690
500
83082000
4016111924483
23120402
+/-0,2
23120402
Blind Rivet ALFO 10708032...
10708032160
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
3.2
3.300
8.5
12.0
16.0
0.80
6.5
1.9
2050.0
2600.0
1.910
500
83082000
4016111924513
23120402
+/-0,2
23120402
Blind Rivet ALFO 10708032...
10708032180
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
3.2
3.300
12.0
14.0
18.0
0.80
6.5
1.9
2050.0
2600.0
2.160
500
83082000
4016111924537
23120402
+/-0,2
23120402
Blind Rivet ALFO 10708040...
10708040060
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
4.0
4.100
1.0
2.5
6.0
1.00
8.0
2.5
2750.0
3550.0
2.160
500
83082000
4016111924544
23120402
+/-0,3
23120402
Blind Rivet ALFO 10708040...
10708040080
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
4.0
4.100
2.5
4.5
8.0
1.00
8.0
2.5
2750.0
3550.0
2.360
500
83082000
4016111924605
23120402
+/-0,3
23120402
Blind Rivet ALFO 10708040...
10708040100
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
4.0
4.100
4.5
6.5
10.0
1.00
8.0
2.5
2750.0
3550.0
2.500
500
83082000
4016111924674
23120402
+/-0,3
23120402
Blind Rivet ALFO 10708040...
10708040120
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
4.0
4.100
6.5
8.5
12.0
1.00
8.0
2.5
2750.0
3550.0
2.790
500
83082000
4016111924735
23120402
+/-0,3
23120402
Blind Rivet ALFO 10708040...
10708040140
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
4.0
4.100
8.5
10.5
14.0
1.00
8.0
2.5
2750.0
3550.0
2.970
500
83082000
4016111924780
23120402
+/-0,3
23120402
Blind Rivet ALFO 10708040...
10708040160
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
4.0
4.100
10.0
12.0
16.0
1.00
8.0
2.5
2750.0
3550.0
3.130
500
83082000
4016111924810
23120402
+/-0,3
23120402
Blind Rivet ALFO 10708040...
10708040180
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
4.0
4.100
12.0
14.0
18.0
1.00
8.0
2.5
2750.0
3550.0
3.350
500
83082000
4016111924872
23120402
+/-0,3
23120402
Blind Rivet ALFO 10708040...
10708040200
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
4.0
4.100
14.0
16.0
20.0
1.00
8.0
2.5
2750.0
3550.0
3.520
500
83082000
4016111924889
23120402
+/-0,3
23120402
Blind Rivet ALFO 10708040...
10708040250
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
4.0
4.100
16.0
21.0
25.0
1.00
8.0
2.5
2750.0
3550.0
3.960
500
83082000
4016111924940
23120402
+/-0,3
23120402
Blind Rivet ALFO 10708048...
10708048080
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
4.8
4.900
1.5
4.0
8.0
1.10
9.5
2.9
4250.0
5400.0
3.420
500
83082000
4016111924964
23120402
+/-0,3
23120402
Blind Rivet ALFO 10708048...
10708048100
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
4.8
4.900
4.0
6.0
10.0
1.10
9.5
2.9
4250.0
5400.0
3.620
500
83082000
4016111925015
23120402
+/-0,3
23120402
Blind Rivet ALFO 10708048...
10708048120
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
4.8
4.900
6.0
8.0
12.0
1.10
9.5
2.9
4250.0
5400.0
3.880
500
83082000
4016111925053
23120402
+/-0,3
23120402
Blind Rivet ALFO 10708048...
10708048140
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Dome Head
15983
4.8
4.900
7.0
9.5
14.0
1.10
9.5
2.9
4250.0
5400.0
4.020
500
83082000
4016111925077
23120402
+/-0,3
23120402
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ALFO® Stainless Steel A2 / Stainless Steel A2 Dome Head - Standard Blind Ri...
Honsel-Group
10.06.2024
Standard blind rivet domed head stainless steel A2 - stainless steel A2
Goebel
11.04.2022
CERTO® Aluminium / Stainless Steel A2 Countersunk Head - Sealed Blind Rivet
Honsel-Group
10.06.2024
ALFO® Stainless Steel A2 / Stainless Steel A2 Large Dome Head - Standard Bl...
Honsel-Group
10.06.2024
Stainless Steel A2 Small Countersunk Head open - Blind Rivet Nut HEXATOP-E-...
Honsel-Group
10.06.2024
CERTO® Aluminium / Steel Dome Head - Sealed Blind Rivet
Honsel-Group
03.06.2024
BN 1409 - Blind rivets Standard, dome head (POP® SSD...SSBS, SSDH...SSBS; ~...
Bossard Catalog
12.10.2023
Modèle 219720 - Blind rivet flage head - Stainless steel A2 - ISO 15-983
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
OPTO® Stainless Steel / Stainless Steel Dome Head - Multigrip Blind Rivet -...
Honsel-Group
10.06.2024
CERTO® Stainless Steel A2 / Stainless Steel A2 Dome Head - Sealed Blind Riv...
Honsel-Group
10.06.2024
ALFO® Aluminium / Steel Dome Head - Standard Blind Rivet
Honsel-Group
10.06.2024
OPTO® Aluminium / Stainless Steel A2 Dome Head - Multigrip Blind Rivet
Honsel-Group
10.06.2024
ALFO® Stainless Steel A4 / Stainless Steel A4 Dome Head - Standard Blind Ri...
Honsel-Group
10.06.2024
Reference 17040 - Blind rivet flange head Stainless steel - ISO 15983
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表