您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
ALFO® Stainless Steel A4 / Stainless Steel A4 Dome Head - Standard Blind Rivet
Honsel-Group
Fasteners
Blind Rivet
Standard Blind Rivet
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet/standard_blind_rivet/alfo_a4a4_fk.prj},{NB=Blind Rivet ALFO 10713040120 (l_6.5)},{ARTNR=10713040120},{D=4.0},{DB1=4.100},{KB1=6.5},{KB2=8.5},{SL1=12.0},{HK=1.00},{DK=8.0},{DM=2.5},{SBK=3500.0},{ZBK=4650.0},{KG=2.82},{KGS=2.820},{MIN=24.000},{BEZ=HONSEL-Blindniet ALFO® Edelstahl A4 / Edelstahl A4 Flachkopf},{MAT1=Edelstahl A4},{MAT2=Edelstahl A4},{SU=[1.4404]},{AU=offen},{KO=Flachkopf},{DIN=entsprechend 15983},{DB2=xxx},{G=xxx},{M=500},{ZTN=83082000},{EAN=4016111927101},{CL=23120402},{INFOPDF=PDF},{SL2=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{FORM=l},{KB=6.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
MAT2
Material pin
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
DIN
DIN EN ISO
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
DM
Mandrel diameter (dm)
[mm]
SBK
Min. Shear strength
[N]
ZBK
Min. tensile strength
[N]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
TKD
ⁿ/ₐ
TKH
ⁿ/ₐ
ECLS
ⁿ/ₐ
Blind Rivet ALFO 10713030...
10713030060
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Dome Head
entsprechend 15983
3.0
3.100
0.5
3.0
6.0
0.80
6.3
1.9
1760.0
2270.0
1.400
500
83082000
4016111926876
23120402
-0,7
+/-0,2
23120402
Blind Rivet ALFO 10713030...
10713030080
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Dome Head
entsprechend 15983
3.0
3.100
3.0
5.0
8.0
0.80
6.3
1.9
1760.0
2270.0
1.560
500
83082000
4016111926913
23120402
-0,7
+/-0,2
23120402
Blind Rivet ALFO 10713030...
10713030100
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Dome Head
entsprechend 15983
3.0
3.100
5.0
7.0
10.0
0.80
6.3
1.9
1760.0
2270.0
1.640
500
83082000
4016111926937
23120402
-0,7
+/-0,2
23120402
Blind Rivet ALFO 10713030...
10713030120
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Dome Head
entsprechend 15983
3.0
3.100
6.5
8.5
12.0
0.80
6.3
1.9
1760.0
2270.0
1.760
500
83082000
4016111926951
23120402
-0,7
+/-0,2
23120402
Blind Rivet ALFO 10713032...
10713032060
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Countersunk Head
entsprechend 15984
3.2
3.300
0.5
3.0
6.0
0.80
6.3
2.0
1900.0
2500.0
1.370
500
83082000
4016111926975
23120402
-0,7
+/-0,2
23120402
Blind Rivet ALFO 10713032...
10713032080
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Countersunk Head
entsprechend 15985
3.2
3.300
3.0
5.0
8.0
0.80
6.3
2.0
1900.0
2500.0
1.460
500
83082000
4016111926999
23120402
-0,7
+/-0,2
23120402
Blind Rivet ALFO 10713032...
10713032100
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Countersunk Head
entsprechend 15986
3.2
3.300
5.0
7.0
10.0
0.80
6.3
2.0
1900.0
2500.0
1.490
500
83082000
4016111927019
23120402
-0,7
+/-0,2
23120402
Blind Rivet ALFO 10713040...
10713040060
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Dome Head
entsprechend 15983
4.0
4.100
1.0
2.5
6.0
1.00
8.0
2.5
3500.0
4650.0
2.240
500
83082000
4016111927026
23120402
-1
+/-0,3
23120402
Blind Rivet ALFO 10713040...
10713040080
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Dome Head
entsprechend 15983
4.0
4.100
2.5
4.5
8.0
1.00
8.0
2.5
3500.0
4650.0
2.430
500
83082000
4016111927057
23120402
-1
+/-0,3
23120402
Blind Rivet ALFO 10713040...
10713040100
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Dome Head
entsprechend 15983
4.0
4.100
4.5
6.5
10.0
1.00
8.0
2.5
3500.0
4650.0
2.550
500
83082000
4016111927095
23120402
-1
+/-0,3
23120402
Blind Rivet ALFO 10713040...
10713040120
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Dome Head
entsprechend 15983
4.0
4.100
6.5
8.5
12.0
1.00
8.0
2.5
3500.0
4650.0
2.820
500
83082000
4016111927101
23120402
-1
+/-0,3
23120402
Blind Rivet ALFO 10713048...
10713048080
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Dome Head
entsprechend 15985
4.8
4.900
1.5
4.0
8.0
1.10
9.0
3.0
4230.0
5250.0
1.670
500
83082000
4016111927156
23120402
-0,8
+/-0,3
23120402
Blind Rivet ALFO 10713048...
10713048100
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Dome Head
entsprechend 15986
4.8
4.900
4.0
6.0
10.0
1.10
9.0
3.0
4230.0
5250.0
1.870
500
83082000
4016111927163
23120402
-0,8
+/-0,3
23120402
Blind Rivet ALFO 10713048...
10713048120
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Dome Head
entsprechend 15987
4.8
4.900
6.0
8.0
12.0
1.10
9.0
3.0
4230.0
5250.0
1.980
500
83082000
4016111927170
23120402
-0,8
+/-0,3
23120402
Blind Rivet ALFO 10713048...
10713048160
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Dome Head
entsprechend 15988
4.8
4.900
8.0
11.0
16.0
1.10
9.0
3.0
4230.0
5250.0
2.220
500
83082000
4016111927187
23120402
-0,8
+/-0,3
23120402
Blind Rivet ALFO 10713050...
10713050080
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Dome Head
entsprechend 15983
5.0
5.100
2.0
4.0
8.0
1.10
9.5
3.2
4800.0
6600.0
4.200
500
83082000
4016111927194
23120402
-0,8
+/-0,3
23120402
Blind Rivet ALFO 10713050...
10713050100
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Dome Head
entsprechend 15983
5.0
5.100
4.0
6.0
10.0
1.10
9.5
3.2
4800.0
6600.0
4.400
500
83082000
4016111927217
23120402
-0,8
+/-0,3
23120402
Blind Rivet ALFO 10713050...
10713050120
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Dome Head
entsprechend 15983
5.0
5.100
6.0
8.0
12.0
1.10
9.5
3.2
4800.0
6600.0
4.640
500
83082000
4016111927231
23120402
-0,8
+/-0,3
23120402
Blind Rivet ALFO 10713050...
10713050160
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Dome Head
entsprechend 15983
5.0
5.100
9.5
11.0
16.0
1.10
9.5
3.2
4800.0
6600.0
5.290
500
83082000
4016111927262
23120402
-0,8
+/-0,3
23120402
Blind Rivet ALFO 10713050...
10713050180
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Dome Head
entsprechend 15983
5.0
5.100
11.0
13.0
18.0
1.10
9.5
3.2
4800.0
6600.0
5.540
500
83082000
4016111927286
23120402
-0,8
+/-0,3
23120402
Blind Rivet ALFO 10713050...
10713050200
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Dome Head
entsprechend 15983
5.0
5.100
13.0
15.0
20.0
1.10
9.5
3.2
4800.0
6600.0
5.860
500
83082000
4016111927293
23120402
-0,8
+/-0,3
23120402
Blind Rivet ALFO 10713050...
10713050250
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Dome Head
entsprechend 15983
5.0
5.100
15.0
20.0
25.0
1.10
9.5
3.2
4800.0
6600.0
5.880
250
83082000
4016111927316
23120402
-0,8
+/-0,3
23120402
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T 67-2000 - Slotted pan head screws
Chinese Manufacturers
26.06.2017
Standard blind rivet domed head stainless steel A2 - stainless steel A2
Goebel
11.04.2022
Steel Dome Head - Blind Rivet Bolt HEXAFORM
Honsel-Group
10.06.2024
ALFO® Stainless Steel A4 / Stainless Steel A4 Countersunk Head - Standard B...
Honsel-Group
10.06.2024
BN 30827 - Grooved blind rivets dome head, for wood and other soft and fibr...
Bossard Catalog
12.10.2023
OPTO® Stainless Steel A2 / Stainless Steel A2 Dome Head - Multigrip Blind R...
Honsel-Group
10.06.2024
Retaining Pin - Retaining Pin
Febrotec
30.03.2022
B0441 - R-clips similar to DIN 11024
Blohm
03.06.2024
BN 3313 - Sealing blind rivets IMEX dome head (POP® TD...GT), stainless ste...
Bossard Catalog
24.04.2024
BN 30836 - Sealing blind rivets IMEX dome head (POP® AD AH), aluminum EN AW...
Bossard Catalog
15.05.2024
HR - Großer Flachrundkopf , Nietdorn - Stahl - Blind Rivets
KVT Fastening
22.12.2023
High-strength blind rivets PREMIUM pan head with grooved mandrel galvanized...
Goebel
11.04.2022
BN 25211 - Sealing blind rivets IMEX dome head
Bossard Catalog
12.10.2023
Standard blind rivet countersunk head stainless steel A2 - stainless steel ...
Goebel
11.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表