您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
Self Clinching Stand-Off - Blind Standoff V-BSO
Honsel-Group
Fasteners
Self Clinching Part
Self Clinching Stand-Off
Powered by
CAD模型選擇
{honsel/fasteners/self_clinching_part/self_clinching_stand_off/v_bso_st_gh_ver.prj},{NB=Blind Standoff V-BSO 10490035022 (l_0)},{ARTNR=10490035022},{D=0.0},{DB1=0.000},{DB2=0.000},{KB1=0.0},{KB2=0.0},{SL1=0.0},{SL2=0.000},{HK=0.00},{DK=0.0},{DM=0.0},{SBK=0.0},{ZBK=0.0},{AD=0.0},{AZ=0},{ACD=0},{AUD=0.0},{H=0.0},{HI=0.0},{Z=0},{S=0.00},{KG=0.00},{KGS=0.000},{AK=0},{G1=3.000},{EL=22},{EKB=1.02},{ELDHELP=5.41},{EA=0.00},{EBHELP=5.380},{EC=0.00},{EEHELP=0.000},{EF=9.5},{EH=6.4},{ETHELP=0.000},{EARL=6.8},{EEA=7.6},{EAA=1330},{EVA=1.24},{EES=14.7},{EAS=1860},{EVS=2.15},{ZTN=0},{EAN=0},{CL=23110902},{BEZ=Einpressgewindebuchse geschlossen V-BSO Stahl},{MAT1=Stahl verzinkt},{MAT2=xxx},{SU=verzinkt},{AU=geschlossen},{KO=xxx},{G=>>>},{DIN=xxx},{M=xxx},{EG=3,5M3},{FORM=l},{KB=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
EG
Thread
ⁿ/ₐ
EMAT
Material
ⁿ/ₐ
EO
Surface
ⁿ/ₐ
EKB
minute Sheet thickness of
[mm]
ELD
Hole Dm total value
[mm]
EB
Cylinder Diameter (B) Total Value
ⁿ/ₐ
EF
min. Thread length (F)
[mm]
EH
Hexagon (H)
[mm]
EARL
min. Distance edge to hole center
[mm]
EEA
Pressing force aluminum
[kN]
EAA
Expressing force Alu
[N]
EES
Pressing force steel
[kN]
EAS
Expressing force steel
[N]
EVS
Twist resistance steel
[Nm]
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
Blind Standoff V-BSO 1049...
10490030006
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
M3
Steel
galvanized
1.02
4,22 +0,08
4,19 -0,13
3.2
4.8
6.0
4.9
710
9.8
1000
2.15
0
0
23110902
Blind Standoff V-BSO 1049...
10490030008
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
M3
Steel
galvanized
1.02
4,22 +0,08
4,19 -0,13
4.0
4.8
6.0
4.9
710
9.8
1000
2.15
0
0
23110902
Blind Standoff V-BSO 1049...
10490030010
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
M3
Steel
galvanized
1.02
4,22 +0,08
4,19 -0,13
4.0
4.8
6.0
4.9
710
9.8
1000
2.15
0
0
23110902
Blind Standoff V-BSO 1049...
10490030012
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
M3
Steel
galvanized
1.02
4,22 +0,08
4,19 -0,13
5.0
4.8
6.0
4.9
710
9.8
1000
2.15
0
0
23110902
Blind Standoff V-BSO 1049...
10490030014
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
M3
Steel
galvanized
1.02
4,22 +0,08
4,19 -0,13
6.5
4.8
6.0
4.9
710
9.8
1000
2.15
0
0
23110902
Blind Standoff V-BSO 1049...
10490030016
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
M3
Steel
galvanized
1.02
4,22 +0,08
4,19 -0,13
6.5
4.8
6.0
4.9
710
9.8
1000
2.15
0
0
23110902
Blind Standoff V-BSO 1049...
10490030018
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
M3
Steel
galvanized
1.02
4,22 +0,08
4,19 -0,13
9.5
4.8
6.0
4.9
710
9.8
1000
2.15
0
0
23110902
Blind Standoff V-BSO 1049...
10490030020
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
M3
Steel
galvanized
1.02
4,22 +0,08
4,19 -0,13
9.5
4.8
6.0
4.9
710
9.8
1000
2.15
0
0
23110902
Blind Standoff V-BSO 1049...
10490030022
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
M3
Steel
galvanized
1.02
4,22 +0,08
4,19 -0,13
9.5
4.8
6.0
4.9
710
9.8
1000
2.15
0
0
23110902
Blind Standoff V-BSO 1049...
10490030025
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
M3
Steel
galvanized
1.02
4,22 +0,08
4,19 -0,13
9.5
4.8
6.0
4.9
710
9.8
1000
2.15
0
0
23110902
Blind Standoff V-BSO 1049...
10490035006
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
3,5M3
Steel
galvanized
1.02
5,41 +0,08
5,38 -0,13
3.2
6.4
6.8
7.6
1330
14.7
1860
2.15
0
0
23110902
Blind Standoff V-BSO 1049...
10490035008
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
3,5M3
Steel
galvanized
1.02
5,41 +0,08
5,38 -0,13
4.0
6.4
6.8
7.6
1330
14.7
1860
2.15
0
0
23110902
Blind Standoff V-BSO 1049...
10490035010
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
3,5M3
Steel
galvanized
1.02
5,41 +0,08
5,38 -0,13
4.0
6.4
6.8
7.6
1330
14.7
1860
2.15
0
0
23110902
Blind Standoff V-BSO 1049...
10490035012
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
3,5M3
Steel
galvanized
1.02
5,41 +0,08
5,38 -0,13
5.0
6.4
6.8
7.6
1330
14.7
1860
2.15
0
0
23110902
Blind Standoff V-BSO 1049...
10490035014
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
3,5M3
Steel
galvanized
1.02
5,41 +0,08
5,38 -0,13
6.5
6.4
6.8
7.6
1330
14.7
1860
2.15
0
0
23110902
Blind Standoff V-BSO 1049...
10490035016
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
3,5M3
Steel
galvanized
1.02
5,41 +0,08
5,38 -0,13
6.5
6.4
6.8
7.6
1330
14.7
1860
2.15
0
0
23110902
Blind Standoff V-BSO 1049...
10490035018
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
3,5M3
Steel
galvanized
1.02
5,41 +0,08
5,38 -0,13
9.5
6.4
6.8
7.6
1330
14.7
1860
2.15
0
0
23110902
Blind Standoff V-BSO 1049...
10490035020
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
3,5M3
Steel
galvanized
1.02
5,41 +0,08
5,38 -0,13
9.5
6.4
6.8
7.6
1330
14.7
1860
2.15
0
0
23110902
Blind Standoff V-BSO 1049...
10490035022
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
3,5M3
Steel
galvanized
1.02
5,41 +0,08
5,38 -0,13
9.5
6.4
6.8
7.6
1330
14.7
1860
2.15
0
0
23110902
Blind Standoff V-BSO 1049...
10490035025
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
3,5M3
Steel
galvanized
1.02
5,41 +0,08
5,38 -0,13
9.5
6.4
6.8
7.6
1330
14.7
1860
2.15
0
0
23110902
Blind Standoff V-BSO 1049...
10490040008
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
M4
Steel
galvanized
1.27
7,14 +0,08
7,1 -0,13
4.0
7.9
8.0
7.6
1330
14.7
1860
3.95
0
0
23110902
Blind Standoff V-BSO 1049...
10490040010
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
M4
Steel
galvanized
1.27
7,14 +0,08
7,1 -0,13
4.0
7.9
8.0
7.6
1330
14.7
1860
3.95
0
0
23110902
Blind Standoff V-BSO 1049...
10490040012
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
M4
Steel
galvanized
1.27
7,14 +0,08
7,1 -0,13
5.0
7.9
8.0
7.6
1330
14.7
1860
3.95
0
0
23110902
Blind Standoff V-BSO 1049...
10490040014
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
M4
Steel
galvanized
1.27
7,14 +0,08
7,1 -0,13
6.5
7.9
8.0
7.6
1330
14.7
1860
3.95
0
0
23110902
Blind Standoff V-BSO 1049...
10490040016
Blind Standoff V-BSO Stee...
Galvanized steel
galvanized
closed
M4
Steel
galvanized
1.27
7,14 +0,08
7,1 -0,13
6.5
7.9
8.0
7.6
1330
14.7
1860
3.95
0
0
23110902
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表