您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1072 - Threaded rod metric thread (~DIN 975), PA 6.6, natural
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.30 Threaded rods and threaded studs
BN 1072 Threaded rod metric thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_30/bn_1072/bn_1072.prj},{NB=BN 1072 1404393 threaded rod M6x1000},{CNSORDERNO=1404393},{BNARTNR=1404393},{BNNORM1=~DIN 975},{CNSMAT=Polyamid PA 6.6},{BNMAT=Polyamid PA 6.6},{BNSURFACE=natur},{D=6.000},{P=1.000},{L=1000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
BN 1072 1390244 threaded ...
1390244
~DIN 975
Polyamide PA 6.6
natural
3.000
2.387
0.500
BN 1072 1390317 threaded ...
1390317
~DIN 975
Polyamide PA 6.6
natural
4.000
3.141
0.700
BN 1072 1404385 threaded ...
1404385
~DIN 975
Polyamide PA 6.6
natural
5.000
4.019
0.800
BN 1072 1404393 threaded ...
1404393
~DIN 975
Polyamide PA 6.6
natural
6.000
4.773
1.000
BN 1072 1404407 threaded ...
1404407
~DIN 975
Polyamide PA 6.6
natural
8.000
6.466
1.250
BN 1072 1404415 threaded ...
1404415
~DIN 975
Polyamide PA 6.6
natural
10.000
8.160
1.500
BN 1072 1404423 threaded ...
1404423
~DIN 975
Polyamide PA 6.6
natural
12.000
9.853
1.750
BN 1072 1404458 threaded ...
1404458
~DIN 975
Polyamide PA 6.6
natural
16.000
13.546
2.000
BN 1072 1404474 threaded ...
1404474
~DIN 975
Polyamide PA 6.6
natural
20.000
16.933
2.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表