您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 11904 - Pozi pan head self-drilling screws form Z, fully threaded (~DIN 7504 N; ecosyn® MRX), stainless steel
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.20 Self-drilling screws for metal
BN 11904 Octagon (8 Lobe) pan head self-drilling screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_20/bn_11904/bn_11904.prj},{NB=BN 11904 3060686 octagon socket pan head self-drilling screw ST 4.2x16},{CNSORDERNO=3060686},{BNARTNR=3060686},{BNNORM1=~DIN 7504 N},{BNNORM2=ecosyn® drill},{BNMAT=Stahl einsatzgehärtet 560 HV},{CNSMAT=Stahl einsatzgehärtet 560 HV},{BNSURFACE=verzinkt-blau},{D=4.2},{L=16.0},{P=1.4},{A1=1.4},{DK=8.20},{K=3.45},{R=0.600},{RF=6.200},{DRIVE=S2},{A=4.50},{T=2.25},{Y=2.800},{DA=4.900},{S1=1,4-3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter ST (d1)
[mm]
L
Nominal length
[mm]
P
Threaded pitch
[mm]
DK
Head diameter max. (d2)
[mm]
K
Head height max.
[mm]
DRIVE
Octagon socket
ⁿ/ₐ
A
~
[mm]
T
Depth of the driving feature max.
[mm]
S1
Sheet thickness (s)
[mm]
BN 11904 3508075 octagon ...
3508075
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
3.5
9.5
1.3
6.90
2.80
S1
3.20
1.75
1,3-2,25
BN 11904 3060679 octagon ...
3060679
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
3.5
13.0
1.3
6.90
2.80
S1
3.20
1.75
1,3-2,25
BN 11904 3060680 octagon ...
3060680
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
3.5
16.0
1.3
6.90
2.80
S1
3.20
1.75
1,3-2,25
BN 11904 3060681 octagon ...
3060681
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
3.5
19.0
1.3
6.90
2.80
S1
3.20
1.75
1,3-2,25
BN 11904 3060682 octagon ...
3060682
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
3.9
13.0
1.3
7.50
3.00
S1
3.50
2.05
1,3-2,4
BN 11904 3060683 octagon ...
3060683
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
3.9
16.0
1.3
7.50
3.00
S1
3.50
2.05
1,3-2,4
BN 11904 3060684 octagon ...
3060684
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
3.9
19.0
1.3
7.50
3.00
S1
3.50
2.05
1,3-2,4
BN 11904 3508076 octagon ...
3508076
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
3.9
25.0
1.3
7.50
3.00
S1
3.50
2.05
1,3-2,4
BN 11904 3060685 octagon ...
3060685
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
4.2
13.0
1.4
8.20
3.45
S2
4.50
2.25
1,4-3
BN 11904 3060686 octagon ...
3060686
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
4.2
16.0
1.4
8.20
3.45
S2
4.50
2.25
1,4-3
BN 11904 3060688 octagon ...
3060688
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
4.2
19.0
1.4
8.20
3.45
S2
4.50
2.25
1,4-3
BN 11904 3060689 octagon ...
3060689
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
4.2
25.0
1.4
8.20
3.45
S2
4.50
2.25
1,4-3
BN 11904 3508077 octagon ...
3508077
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
4.2
32.0
1.4
8.20
3.45
S2
4.50
2.25
1,4-3
BN 11904 3508078 octagon ...
3508078
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
4.2
38.0
1.4
8.20
3.45
S2
4.50
2.25
1,4-3
BN 11904 3060690 octagon ...
3060690
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
4.8
16.0
1.6
9.50
3.65
S2
4.80
2.45
1,6-4,4
BN 11904 3060691 octagon ...
3060691
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
4.8
19.0
1.6
9.50
3.65
S2
4.80
2.45
1,6-4,4
BN 11904 3060692 octagon ...
3060692
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
4.8
25.0
1.6
9.50
3.65
S2
4.80
2.45
1,6-4,4
BN 11904 3060693 octagon ...
3060693
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
4.8
32.0
1.6
9.50
3.65
S2
4.80
2.45
1,6-4,4
BN 11904 3508079 octagon ...
3508079
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
4.8
38.0
1.6
9.50
3.65
S2
4.80
2.45
1,6-4,4
BN 11904 3508080 octagon ...
3508080
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
4.8
45.0
1.6
9.50
3.65
S2
4.80
2.45
1,6-4,4
BN 11904 3508081 octagon ...
3508081
~DIN 7504 N
ecosyn® drill
Steel, case hardened 560 ...
zinc plated blue
4.8
50.0
1.6
9.50
3.65
S2
4.80
2.45
1,6-4,4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表