您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1207 - Hex jam nuts ~0,5d metric fine thread (DIN 439 B, ~ISO 8675), cl. 04, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 40087, BN 1207 Hex jam nuts ~0,5d metric fine thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_40087_1207/bn_1207.prj},{NB=BN 1207 1141546 hex jam nut B M12x1},{CNSORDERNO=1141546},{BNARTNR=1141546},{BNNORM1=DIN 439 B},{BNNORM2=~ISO 8675},{BNMAT=Stahl 04},{CNSMAT=Stahl 04},{BNSURFACE=verzinkt-blau},{D=12.000},{P=1.000},{M=6.000},{S=19.000},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Thread pitch
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 1207 3657320 hex jam n...
3657320
DIN 439 B
~ISO 8675
Steel 04
zinc plated blue
4.000
3.459
0.500
2.200
7.000
BN 1207 3657321 hex jam n...
3657321
DIN 439 B
~ISO 8675
Steel 04
zinc plated blue
5.000
4.459
0.500
2.700
8.000
BN 1207 3657322 hex jam n...
3657322
DIN 439 B
~ISO 8675
Steel 04
zinc plated blue
6.000
5.188
0.750
3.200
10.000
BN 1207 1416049 hex jam n...
1416049
DIN 439 B
~ISO 8675
Steel 04
zinc plated blue
8.000
6.917
1.000
4.000
13.000
BN 1207 1399098 hex jam n...
1399098
DIN 439 B
~ISO 8675
Steel 04
zinc plated blue
10.000
8.917
1.000
5.000
17.000
BN 1207 1416057 hex jam n...
1416057
DIN 439 B
~ISO 8675
Steel 04
zinc plated blue
10.000
8.647
1.250
5.000
17.000
BN 1207 1141546 hex jam n...
1141546
DIN 439 B
~ISO 8675
Steel 04
zinc plated blue
12.000
10.917
1.000
6.000
19.000
BN 1207 1416065 hex jam n...
1416065
DIN 439 B
~ISO 8675
Steel 04
zinc plated blue
12.000
10.647
1.250
6.000
19.000
BN 1207 1807609 hex jam n...
1807609
DIN 439 B
~ISO 8675
Steel 04
zinc plated blue
12.000
10.376
1.500
6.000
19.000
BN 1207 1429590 hex jam n...
1429590
DIN 439 B
~ISO 8675
Steel 04
zinc plated blue
14.000
12.376
1.500
7.000
22.000
BN 1207 1416073 hex jam n...
1416073
DIN 439 B
~ISO 8675
Steel 04
zinc plated blue
16.000
14.376
1.500
8.000
24.000
BN 1207 1429604 hex jam n...
1429604
DIN 439 B
~ISO 8675
Steel 04
zinc plated blue
18.000
16.376
1.500
9.000
27.000
BN 1207 1416081 hex jam n...
1416081
DIN 439 B
~ISO 8675
Steel 04
zinc plated blue
20.000
18.376
1.500
10.000
30.000
BN 1207 1429612 hex jam n...
1429612
DIN 439 B
~ISO 8675
Steel 04
zinc plated blue
22.000
20.376
1.500
11.000
32.000
BN 1207 1416103 hex jam n...
1416103
DIN 439 B
~ISO 8675
Steel 04
zinc plated blue
24.000
21.835
2.000
12.000
36.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表