您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1277 - Finishing washers for 90° countersunk head screws (SN 213912), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.50 Finishing Washers
BN 1276, BN 1277, BN 20696, BN 1278 Finishing washers for 90° countersunk head screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_50/bn_1276_1277_20696_1278/bn_1277.prj},{NB=BN 1277 1446878 finishing washer 4.3},{CNSORDERNO=1446878},{BNARTNR=1446878},{BNNORM1=SN 213912},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=M4},{DA=4.3},{DW=14},{D3=9.5},{D4=8.60},{H=2.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
for screws
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
H
Height
[mm]
BN 1277 1446843 finishing...
1446843
SN 213912
Steel
zinc plated blue
M2.5
2.7
9
6.3
5.70
1.6
BN 1277 1446851 finishing...
1446851
SN 213912
Steel
zinc plated blue
M3
3.2
10
7.3
6.50
1.8
BN 1277 1446878 finishing...
1446878
SN 213912
Steel
zinc plated blue
M4
4.3
14
9.5
8.60
2.3
BN 1277 1446886 finishing...
1446886
SN 213912
Steel
zinc plated blue
M5
5.3
16
11.5
10.40
2.8
BN 1277 1446894 finishing...
1446894
SN 213912
Steel
zinc plated blue
M6
6.4
18
13.5
12.40
3.3
BN 1277 1446908 finishing...
1446908
SN 213912
Steel
zinc plated blue
M8
8.4
25
17.5
16.40
4.8
BN 1277 3339091 finishing...
3339091
SN 213912
Steel
zinc plated blue
M10
10.5
30
22.5
21.00
6.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表