您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 132 - Washers for steel construction (DIN 7989-1), steel, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 132, BN 750, BN 751 Washers for steel construction
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_132_750_751/bn_132.prj},{NB=BN 132 1065777 washer M16-C},{CNSORDERNO=1065777},{BNARTNR=1065777},{BNNORM1=DIN 7989-1},{BNMAT=Stahl Härteklasse 100 HV},{CNSMAT=Stahl Härteklasse 100 HV},{BNSURFACE=blank},{D=16},{D1=17.5},{D3=18.20},{D2=30.0},{D4=28.7},{H=8±1.2},{H1=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Hole diameter min.
[mm]
D2
Outer diameter max.
[mm]
H
Thickness
[mm]
BN 132 1065769 washer M12...
1065769
DIN 7989-1
Steel hardness class 100 ...
plain
12
13.5
24.0
8±1.2
BN 132 1065777 washer M16...
1065777
DIN 7989-1
Steel hardness class 100 ...
plain
16
17.5
30.0
8±1.2
BN 132 1065785 washer M20...
1065785
DIN 7989-1
Steel hardness class 100 ...
plain
20
22.0
37.0
8±1.2
BN 132 1066226 washer M24...
1066226
DIN 7989-1
Steel hardness class 100 ...
plain
24
26.0
44.0
8±1.2
BN 132 1066234 washer M27...
1066234
DIN 7989-1
Steel hardness class 100 ...
plain
27
30.0
50.0
8±1.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表