您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13278 - Hexalobular (6 Lobe) socket flat countersunk head thread forming screws ~type M, metric thread (~DIN 7500 M), A2, added lubricant
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 13278 Hexalobular (6 Lobe) socket flat countersunk head thread forming screws ~type M, metric thread
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_13278/bn_13278.prj},{NB=BN 13278 3061383 hexalobular socket flat countersunk head thread forming screw M5x20},{CNSORDERNO=3061383},{BNARTNR=3061383},{BNNORM1=~DIN 7500 M},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=mit Gleitschicht},{FORM=M},{D=5.000},{P=0.800},{L=20.000},{DK=9.300},{K=2.700},{INNENSECHSRUN=X25},{A=4.500},{T=1.510},{R=1.300},{A1=2.000},{A2=1.600},{Y=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
INNENSECHSRUN
ⁿ/ₐ
A
[mm]
T
[mm]
BN 13278 3061357 hexalobu...
3061357
~DIN 7500 M
Stainless steel A2
added lubricant
2.500
1.948
0.450
5.000
4.700
1.500
X8
2.400
0.790
BN 13278 3061358 hexalobu...
3061358
~DIN 7500 M
Stainless steel A2
added lubricant
2.500
1.948
0.450
6.000
4.700
1.500
X8
2.400
0.790
BN 13278 3061359 hexalobu...
3061359
~DIN 7500 M
Stainless steel A2
added lubricant
2.500
1.948
0.450
8.000
4.700
1.500
X8
2.400
0.790
BN 13278 3061361 hexalobu...
3061361
~DIN 7500 M
Stainless steel A2
added lubricant
2.500
1.948
0.450
10.000
4.700
1.500
X8
2.400
0.790
BN 13278 3061362 hexalobu...
3061362
~DIN 7500 M
Stainless steel A2
added lubricant
2.500
1.948
0.450
12.000
4.700
1.500
X8
2.400
0.790
BN 13278 3061364 hexalobu...
3061364
~DIN 7500 M
Stainless steel A2
added lubricant
3.000
2.387
0.500
6.000
5.500
1.650
X10
2.800
0.830
BN 13278 3061365 hexalobu...
3061365
~DIN 7500 M
Stainless steel A2
added lubricant
3.000
2.387
0.500
8.000
5.500
1.650
X10
2.800
0.830
BN 13278 3061368 hexalobu...
3061368
~DIN 7500 M
Stainless steel A2
added lubricant
3.000
2.387
0.500
10.000
5.500
1.650
X10
2.800
0.830
BN 13278 3061369 hexalobu...
3061369
~DIN 7500 M
Stainless steel A2
added lubricant
3.000
2.387
0.500
12.000
5.500
1.650
X10
2.800
0.830
BN 13278 3061370 hexalobu...
3061370
~DIN 7500 M
Stainless steel A2
added lubricant
3.000
2.387
0.500
16.000
5.500
1.650
X10
2.800
0.830
BN 13278 3271582 hexalobu...
3271582
~DIN 7500 M
Stainless steel A2
added lubricant
3.000
2.387
0.500
20.000
5.500
1.650
X10
2.800
0.830
BN 13278 3271583 hexalobu...
3271583
~DIN 7500 M
Stainless steel A2
added lubricant
3.000
2.387
0.500
25.000
5.500
1.650
X10
2.800
0.830
BN 13278 3061372 hexalobu...
3061372
~DIN 7500 M
Stainless steel A2
added lubricant
4.000
3.141
0.700
8.000
8.400
2.700
X20
3.950
1.530
BN 13278 3061375 hexalobu...
3061375
~DIN 7500 M
Stainless steel A2
added lubricant
4.000
3.141
0.700
10.000
8.400
2.700
X20
3.950
1.530
BN 13278 3061376 hexalobu...
3061376
~DIN 7500 M
Stainless steel A2
added lubricant
4.000
3.141
0.700
12.000
8.400
2.700
X20
3.950
1.530
BN 13278 3061377 hexalobu...
3061377
~DIN 7500 M
Stainless steel A2
added lubricant
4.000
3.141
0.700
16.000
8.400
2.700
X20
3.950
1.530
BN 13278 3061378 hexalobu...
3061378
~DIN 7500 M
Stainless steel A2
added lubricant
4.000
3.141
0.700
20.000
8.400
2.700
X20
3.950
1.530
BN 13278 3271584 hexalobu...
3271584
~DIN 7500 M
Stainless steel A2
added lubricant
4.000
3.141
0.700
25.000
8.400
2.700
X20
3.950
1.530
BN 13278 3271585 hexalobu...
3271585
~DIN 7500 M
Stainless steel A2
added lubricant
4.000
3.141
0.700
30.000
8.400
2.700
X20
3.950
1.530
BN 13278 3061379 hexalobu...
3061379
~DIN 7500 M
Stainless steel A2
added lubricant
5.000
4.019
0.800
10.000
9.300
2.700
X25
4.500
1.510
BN 13278 3061380 hexalobu...
3061380
~DIN 7500 M
Stainless steel A2
added lubricant
5.000
4.019
0.800
12.000
9.300
2.700
X25
4.500
1.510
BN 13278 3061381 hexalobu...
3061381
~DIN 7500 M
Stainless steel A2
added lubricant
5.000
4.019
0.800
16.000
9.300
2.700
X25
4.500
1.510
BN 13278 3061383 hexalobu...
3061383
~DIN 7500 M
Stainless steel A2
added lubricant
5.000
4.019
0.800
20.000
9.300
2.700
X25
4.500
1.510
BN 13278 3271586 hexalobu...
3271586
~DIN 7500 M
Stainless steel A2
added lubricant
5.000
4.019
0.800
25.000
9.300
2.700
X25
4.500
1.510
BN 13278 3271588 hexalobu...
3271588
~DIN 7500 M
Stainless steel A2
added lubricant
5.000
4.019
0.800
30.000
9.300
2.700
X25
4.500
1.510
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 5653 - Hexalobular (6 Lobe) socket pan head thread forming screws ~type ...
Bossard Catalog
31.10.2023
BN 2043 - Hexalobular (6 Lobe) socket flat countersunk head screws (ecosyn®...
Bossard Catalog
20.02.2024
BN 4919 - Pozi flat countersunk head thread forming screws type M, form Z, ...
Bossard Catalog
31.10.2023
BN 13916 - Hexalobular (6 Lobe) socket pan head thread forming screws ~type...
Bossard Catalog
31.10.2023
BN 11288 - Hexalobular (6 Lobe) socket flat head countersunk thread forming...
Bossard Catalog
31.10.2023
BN 20097 - Pan head screws with hexalobular socket Torx®, fully threaded (E...
Bossard Catalog
31.10.2023
BN 15856 - Hexalobular (6 Lobe) socket flat countersunk head tapping screws...
Bossard Catalog
26.01.2023
DIN 7500-1 ME - FN 1907 - verzinkt blau - Thread rolling screws for metrica...
SFS Group Schweiz AG
17.06.2024
BN 14551 - Hexalobular (6 Lobe) socket pan head thread forming screws with ...
Bossard Catalog
31.10.2023
BN 11308 - Flat countersunk head screws with hexalobular socket Torx plus® ...
Bossard Catalog
31.10.2023
BN 3327 - Pozi flat countersunk head thread forming screws type M, form Z, ...
Bossard Catalog
31.10.2023
BN 117 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated blue
Bossard Catalog
31.10.2023
BN 3803 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully t...
Bossard Catalog
26.01.2023
BN 20220 - Hexalobular (6 Lobe) socket pan head chipboard screws T-STAR plu...
Bossard Catalog
10.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表