您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13374 - Spring plungers with bolt and hex socket set screw bonded (HALDER EH 22060.), stainless steel 1.4305, Bolt stainless steel, black nitride
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.20 Spring plungers
BN 13374 Spring plungers
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_20/bn_13374/bn_13374_assmtab.prj},{NB=BN 13374 1550624 spring plunger M8 (3)},{BNARTNR=1550624},{BNARTNR1=300148185},{BNNORM1=HALDER EH 22060.},{CNSMAT=INOX 1.4305 - Bolzen und Feder INOX},{BNMAT=INOX 1.4305 - Bolzen und Feder INOX},{BNSURFACE=},{BESTNR=22060.0408},{AUS=Standard-Federkraft},{D1=M8},{DNDM=8},{DKDM=6.466},{D2=3.5},{L=22},{N=1.5},{S=3.0},{T=1.4},{SW=2.5},{F1=10.0},{F2=39},{TEMP=+250},{G=6.0},{A=1.2000},{AA=2.8868},{B=1.7500},{D=1.2000},{SI=4.8000},{VI=4.2000},{MS=2.200},{SK=3.500},{BR=29.000},{PPATH=bn_13374_asmtpl.prj},{S1=3.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L
[mm]
N
[mm]
T
[mm]
SW
[mm]
F1
Spring load
[N]
F2
Spring load
[N]
G
Weight
[g]
BN 13374 1550594 spring p...
1550594
300155711
HALDER EH 22060.
Stainless steel 1.4305 - ...
22060.0404
Normal spring pressure
M4
1.5
15
0.6
0.6
1.3
4.5
16
0.8
BN 13374 1550608 spring p...
1550608
300147068
HALDER EH 22060.
Stainless steel 1.4305 - ...
22060.0405
Normal spring pressure
M5
2.4
18
1.2
0.8
1.5
6.0
19
1.3
BN 13374 1550616 spring p...
1550616
300148184
HALDER EH 22060.
Stainless steel 1.4305 - ...
22060.0406
Normal spring pressure
M6
2.7
20
1.3
0.9
2.0
6.0
19
2.5
BN 13374 1550624 spring p...
1550624
300148185
HALDER EH 22060.
Stainless steel 1.4305 - ...
22060.0408
Normal spring pressure
M8
3.5
22
1.5
1.4
2.5
10.0
39
6.0
BN 13374 1550632 spring p...
1550632
300207600
HALDER EH 22060.
Stainless steel 1.4305 - ...
22060.0410
Normal spring pressure
M10
4.0
22
1.5
1.4
3.0
10.0
39
9.0
BN 13374 1550640 spring p...
1550640
300146869
HALDER EH 22060.
Stainless steel 1.4305 - ...
22060.0412
Normal spring pressure
M12
6.0
28
2.7
2.0
4.0
12.0
53
16.0
BN 13374 1550659 spring p...
1550659
1550659
HALDER EH 22060.
Stainless steel 1.4305 - ...
22060.0416
Normal spring pressure
M16
7.5
32
3.2
2.5
5.0
45.0
100
35.0
BN 13374 7900012 spring p...
7900012
7900012
HALDER EH 22060.
Stainless steel 1.4305 - ...
22060.0420
Normal spring pressure
M20
10.0
40
3.7
3.0
6.0
52.0
125
65.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Compression springs - Gutekunst Federn
Gutekunst Federn
21.07.2023
BN 13368 - Spring plungers with bolt and hex socket (HALDER EH 22060.), fre...
Bossard Catalog
09.05.2022
EH 22070. - Spring Plungers, long
Halder
22.12.2022
2472.01./21./22./31. - Spring plunger, with spring loaded pin, with slot, s...
FIBRO
21.07.2023
DIN 6332-RF-S-IS - Grub Screws DIN 6332 with Thrust Point, Stainless steel
MÄDLER
26.04.2024
05000642000 - Spring-loaded thrust piece, long version
SToxxparts
31.05.2022
16.03 - Springloaded triggers (long stroke) without thread guard
voestalpine
15.06.2023
BN 13369 - Spring plungers with bolt and hex socket set screw bonded (HALDE...
Bossard Catalog
12.10.2023
BN 13363 - Spring plungers with ball and slot (HALDER EH 22050.), free-cutt...
Bossard Catalog
12.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表