您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1390 - Stud bolts tap end without interference fit, length ~1,25d (DIN 939 Fo; SN 212202), 8.8, blackened / plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.50 Stud bolts
BN 1390, BN 1391 Stud bolts tap end without interference fit, length ~1,25d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_50/bn_1390_1391/bn_1390.prj},{NB=BN 1390 1155938 stud bolt M10x130},{CNSORDERNO=1155938},{BNARTNR=1155938},{BNNORM1=DIN 939 Fo},{BNNORM2=SN 212202},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=geschwärzt / blank},{D=10.000},{P=1.500},{DIN962THREAD2=},{DE=10.000},{P3=1.500},{DIN962THREAD1=},{L=130.000},{B1=12.000},{BX1=26.000},{BX2=32.000},{BX3=45.000},{X1=1.900},{X2=3.800},{SDDP=7.000},{SDZ1=2.500},{SD1=2.500},{SLE=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
DE
Nominal diameter, screw-in
[mm]
DE3
Core diameter of screw-in
[mm]
P3
Pitch screw-in
[mm]
L1
Overall length
[mm]
L
Length
[mm]
B1
Thread length
[mm]
B2
Thread length
[mm]
BX1
B2 for L <= 125
[mm]
BX2
B2 for 125<L<=200
[mm]
BX3
B2 for L > 200
[mm]
X1
Length of thread run-out
[mm]
X2
Length of thread run-out
[mm]
BN 1390 1155091 stud bolt...
1155091
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
5.000
4.019
0.800
5.000
4.019
0.800
22.500
16.000
6.500
11.000
16.000
22.000
0.000
1.000
2.000
BN 1390 1155105 stud bolt...
1155105
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
5.000
4.019
0.800
5.000
4.019
0.800
26.500
20.000
6.500
15.000
16.000
22.000
0.000
1.000
2.000
BN 1390 1155113 stud bolt...
1155113
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
5.000
4.019
0.800
5.000
4.019
0.800
31.500
25.000
6.500
16.000
16.000
22.000
0.000
1.000
2.000
BN 1390 1155121 stud bolt...
1155121
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
5.000
4.019
0.800
5.000
4.019
0.800
36.500
30.000
6.500
16.000
16.000
22.000
0.000
1.000
2.000
BN 1390 1155148 stud bolt...
1155148
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
5.000
4.019
0.800
5.000
4.019
0.800
46.500
40.000
6.500
16.000
16.000
22.000
0.000
1.000
2.000
BN 1390 1155156 stud bolt...
1155156
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
5.000
4.019
0.800
5.000
4.019
0.800
51.500
45.000
6.500
16.000
16.000
22.000
0.000
1.000
2.000
BN 1390 1155164 stud bolt...
1155164
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
5.000
4.019
0.800
5.000
4.019
0.800
56.500
50.000
6.500
16.000
16.000
22.000
0.000
1.000
2.000
BN 1390 1155407 stud bolt...
1155407
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
6.000
4.773
1.000
6.000
4.773
1.000
23.500
16.000
7.500
10.500
18.000
24.000
0.000
1.250
2.500
BN 1390 1155415 stud bolt...
1155415
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
6.000
4.773
1.000
6.000
4.773
1.000
25.500
18.000
7.500
12.500
18.000
24.000
0.000
1.250
2.500
BN 1390 1155423 stud bolt...
1155423
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
6.000
4.773
1.000
6.000
4.773
1.000
27.500
20.000
7.500
14.500
18.000
24.000
0.000
1.250
2.500
BN 1390 1155458 stud bolt...
1155458
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
6.000
4.773
1.000
6.000
4.773
1.000
32.500
25.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 1390 1155466 stud bolt...
1155466
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
6.000
4.773
1.000
6.000
4.773
1.000
37.500
30.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 1390 1155482 stud bolt...
1155482
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
6.000
4.773
1.000
6.000
4.773
1.000
47.500
40.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 1390 1155490 stud bolt...
1155490
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
6.000
4.773
1.000
6.000
4.773
1.000
52.500
45.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 1390 1155504 stud bolt...
1155504
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
6.000
4.773
1.000
6.000
4.773
1.000
57.500
50.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 1390 1155512 stud bolt...
1155512
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
6.000
4.773
1.000
6.000
4.773
1.000
62.500
55.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 1390 1155520 stud bolt...
1155520
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
6.000
4.773
1.000
6.000
4.773
1.000
67.500
60.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 1390 1155539 stud bolt...
1155539
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
6.000
4.773
1.000
6.000
4.773
1.000
77.500
70.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 1390 1155547 stud bolt...
1155547
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
6.000
4.773
1.000
6.000
4.773
1.000
87.500
80.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 1390 1155555 stud bolt...
1155555
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
8.000
6.466
1.250
8.000
6.466
1.250
26.000
16.000
10.000
9.800
22.000
28.000
0.000
1.600
3.200
BN 1390 1155563 stud bolt...
1155563
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
8.000
6.466
1.250
8.000
6.466
1.250
28.000
18.000
10.000
11.800
22.000
28.000
0.000
1.600
3.200
BN 1390 1155571 stud bolt...
1155571
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
8.000
6.466
1.250
8.000
6.466
1.250
30.000
20.000
10.000
13.800
22.000
28.000
0.000
1.600
3.200
BN 1390 1155598 stud bolt...
1155598
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
8.000
6.466
1.250
8.000
6.466
1.250
32.000
22.000
10.000
15.800
22.000
28.000
0.000
1.600
3.200
BN 1390 1155601 stud bolt...
1155601
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
8.000
6.466
1.250
8.000
6.466
1.250
35.000
25.000
10.000
18.800
22.000
28.000
0.000
1.600
3.200
BN 1390 1155628 stud bolt...
1155628
DIN 939 Fo
SN 212202
Steel 8.8
blackened / plain
8.000
6.466
1.250
8.000
6.466
1.250
40.000
30.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 1359 - Hex socket head shoulder bolts (ISO 7379), cl. 012.9 / 12.9, blac...
Bossard Catalog
31.10.2023
BN 1434 - Stud bolts tap end without interference fit, length ~1,25d (DIN 9...
Bossard Catalog
31.10.2023
DIN 938 - Studs - Metal end=1d
Fabory
13.02.2023
BN 436 - Stud bolts tap end with interference fit, length ~1,25d (DIN 939; ...
Bossard Catalog
31.10.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
192244-1
TE Connectivity
28.05.2020
BN 585 - Split spring lock washers with flat end (DIN 127 B), spring bronze...
Bossard Catalog
31.10.2023
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
BN 666 - Stud bolts tap end without interference fit, length ~1,25d (DIN 93...
Bossard Catalog
26.01.2023
DIN 835 - Studs - Metal end=2d
Fabory
13.02.2023
BN 208 - Wing nuts (DIN 315), Malleable cast iron / steel, zinc plated blue
Bossard Catalog
31.10.2023
BN 13 - Hex socket head cap screws, partially / fully threaded (UNC; ~DIN 9...
Bossard Catalog
31.10.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
SS 1460 BUMAX 88 - Stud And Stud Bolt SS 1460
BUMAX
28.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表