您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14146 - Lobe knobs with threaded stud, steel zinc plated (Elesa® VH.153 p), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 14146 Lobe knobs with threaded stud, steel zinc plated
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_14146/bn_14146.prj},{NB=BN 14146 2103346 lobe knob 73253},{CNSORDERNO=2103346},{BNARTNR=2103346},{BNNORM1=Elesa® VH.153 p},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=73253},{DESCRIPTION=VH.153 p/25-M8x30},{DIM01=44},{DIM02=26},{DIM03=19},{DIM04=10},{DIM05=M8},{DIM06=30},{WEIGHT=44},{MA=8},{MB=6.466}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
l2
[mm]
DIM05
d6g
ⁿ/ₐ
DIM06
l
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14146 2103257 lobe kno...
2103257
Elesa® VH.153 p
Thermoset
black
73041
VH.153 p/25-M6x20
25
18
15
9
M6
20
14
BN 14146 2103265 lobe kno...
2103265
Elesa® VH.153 p
Thermoset
black
73151
VH.153 p/25-M6x16
35
22
19
10
M6
16
22
BN 14146 2103273 lobe kno...
2103273
Elesa® VH.153 p
Thermoset
black
73161
VH.153 p/25-M8x16
35
22
19
10
M8
16
26
BN 14146 2103281 lobe kno...
2103281
Elesa® VH.153 p
Thermoset
black
73162
VH.153 p/25-M8x25
35
22
19
10
M8
25
29
BN 14146 2103303 lobe kno...
2103303
Elesa® VH.153 p
Thermoset
black
73163
VH.153 p/25-M8x35
35
22
19
10
M8
35
32
BN 14146 2103311 lobe kno...
2103311
Elesa® VH.153 p
Thermoset
black
73251
VH.153 p/25-M8x20
44
26
19
10
M8
20
40
BN 14146 2103338 lobe kno...
2103338
Elesa® VH.153 p
Thermoset
black
73252
VH.153 p/25-M8x25
44
26
19
10
M8
25
42
BN 14146 2103346 lobe kno...
2103346
Elesa® VH.153 p
Thermoset
black
73253
VH.153 p/25-M8x30
44
26
19
10
M8
30
44
BN 14146 2103354 lobe kno...
2103354
Elesa® VH.153 p
Thermoset
black
73254
VH.153 p/25-M8x40
44
26
19
10
M8
40
47
BN 14146 2103362 lobe kno...
2103362
Elesa® VH.153 p
Thermoset
black
73255
VH.153 p/25-M8x50
44
26
19
10
M8
50
50
BN 14146 2103370 lobe kno...
2103370
Elesa® VH.153 p
Thermoset
black
73261
VH.153 p/25-M10x25
44
26
19
10
M10
25
52
BN 14146 2103389 lobe kno...
2103389
Elesa® VH.153 p
Thermoset
black
73262
VH.153 p/25-M10x30
44
26
19
10
M10
30
53
BN 14146 2103397 lobe kno...
2103397
Elesa® VH.153 p
Thermoset
black
73263
VH.153 p/25-M10x50
44
26
19
10
M10
50
60
BN 14146 2103400 lobe kno...
2103400
Elesa® VH.153 p
Thermoset
black
73351
VH.153 p/25-M10x30
54
32
24
13
M10
30
76
BN 14146 2103419 lobe kno...
2103419
Elesa® VH.153 p
Thermoset
black
73441
VH.153 p/25-M10x40
62
35
24
13
M10
40
95
BN 14146 2103427 lobe kno...
2103427
Elesa® VH.153 p
Thermoset
black
73451
VH.153 p/25-M12x30
62
35
24
13
M12
30
105
BN 14146 2103435 lobe kno...
2103435
Elesa® VH.153 p
Thermoset
black
73531
VH.153 p/25-M12x50
72
46
32
21
M12
50
180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20080 - Lobe knobs with threaded stud, steel zinc plated (Elesa® VC.692 ...
Bossard Catalog
26.01.2023
Modèle 15-580 - Bouton étoile bakélite à tige filetée
EMILE MAURIN - Eléments Standard Mécaniques
08.09.2021
VH.153-p - ELESA-Lobe knobs
Elesa
01.07.2024
VH.153-p - Lobe knobs
Elesa+Ganter
21.06.2024
BN 2958 - Cross Knobs with threaded stud (FASTEKS® FAL), reinforced polyami...
Bossard Catalog
05.03.2024
BN 2963 - Cross Knobs with mounted screw (FASTEKS® FAL), reinforced polyami...
Bossard Catalog
05.03.2024
BN 14138 - Lobe knobs with threaded stud, steel zinc plated (Elesa® VC.192 ...
Bossard Catalog
26.01.2023
BN 14156 - Lobe knobs with threaded stud, steel zinc plated (Elesa® VL.155 ...
Bossard Catalog
26.01.2023
BN 14134 - Lobe knobs with threaded stud, steel zinc plated (Elesa® VCT.p),...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表