您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14214 - Fluted grip knobs with threaded stud, steel zinc plated (Elesa® BT.p), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 14214 Fluted grip knobs with threaded stud, steel zinc plated
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_14214/bn_14214.prj},{NB=BN 14214 1439812 fluted grip knob 6591},{CNSORDERNO=1439812},{BNARTNR=1439812},{BNNORM1=Elesa® BT.p},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=schwarz},{CODE=6591},{DESCRIPTION=BT.20 p-M6x40},{DIM01=20},{DIM02=16.0},{DIM03=11.5},{DIM04=11},{DIM05=6.0},{DIM06=M6},{DIM07=40},{WEIGHT=15},{NDM=6.000},{KDM=4.773}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d1
[mm]
DIM04
d2
[mm]
DIM05
l2
[mm]
DIM06
d6g
ⁿ/ₐ
DIM07
l
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14214 1194933 fluted g...
1194933
Elesa® BT.p
Thermoplastic
black
6351
BT.16 p-M4x10
16
13.0
11.0
9
5.0
M4
10
3
BN 14214 1194941 fluted g...
1194941
Elesa® BT.p
Thermoplastic
black
6356
BT.16 p-M4x16
16
13.0
11.0
9
5.0
M4
16
4
BN 14214 1194968 fluted g...
1194968
Elesa® BT.p
Thermoplastic
black
6371
BT.16 p-M5x10
16
13.0
11.0
9
5.0
M5
10
5
BN 14214 1194976 fluted g...
1194976
Elesa® BT.p
Thermoplastic
black
6376
BT.16 p-M5x16
16
13.0
11.0
9
5.0
M5
16
6
BN 14214 1439898 fluted g...
1439898
Elesa® BT.p
Thermoplastic
black
6541
BT.20 p-M5x10
20
16.0
11.5
11
6.0
M5
10
6
BN 14214 1439901 fluted g...
1439901
Elesa® BT.p
Thermoplastic
black
6546
BT.20 p-M5x16
20
16.0
11.5
11
6.0
M5
16
7
BN 14214 1439774 fluted g...
1439774
Elesa® BT.p
Thermoplastic
black
6551
BT.20 p-M5x25
20
16.0
11.5
11
6.0
M5
25
8
BN 14214 1439782 fluted g...
1439782
Elesa® BT.p
Thermoplastic
black
6571
BT.20 p-M6x10
20
16.0
11.5
11
6.0
M6
10
9
BN 14214 1439804 fluted g...
1439804
Elesa® BT.p
Thermoplastic
black
6576
BT.20 p-M6x16
20
16.0
11.5
11
6.0
M6
16
10
BN 14214 1439839 fluted g...
1439839
Elesa® BT.p
Thermoplastic
black
6581
BT.20 p-M6x25
20
16.0
11.5
11
6.0
M6
25
12
BN 14214 1439812 fluted g...
1439812
Elesa® BT.p
Thermoplastic
black
6591
BT.20 p-M6x40
20
16.0
11.5
11
6.0
M6
40
15
BN 14214 1439820 fluted g...
1439820
Elesa® BT.p
Thermoplastic
black
6641
BT.25 p-M6x16
25
19.0
16.0
15
8.0
M6
16
9
BN 14214 1439847 fluted g...
1439847
Elesa® BT.p
Thermoplastic
black
6646
BT.25 p-M6x25
25
19.0
16.0
15
8.0
M6
25
11
BN 14214 1439855 fluted g...
1439855
Elesa® BT.p
Thermoplastic
black
6661
BT.25 p-M8x16
25
19.0
16.0
15
8.0
M8
16
14
BN 14214 1439863 fluted g...
1439863
Elesa® BT.p
Thermoplastic
black
6666
BT.25 p-M8x25
25
19.0
16.0
15
8.0
M8
25
17
BN 14214 1545167 fluted g...
1545167
Elesa® BT.p
Thermoplastic
black
6753
BT.32 p-M8x16
32
22.0
17.0
21
9.0
M8
16
16
BN 14214 1545175 fluted g...
1545175
Elesa® BT.p
Thermoplastic
black
6755
BT.32 p-M8x25
32
22.0
17.0
21
9.0
M8
25
19
BN 14214 1545183 fluted g...
1545183
Elesa® BT.p
Thermoplastic
black
6758
BT.32 p-M8x40
32
22.0
17.0
21
9.0
M8
40
23
BN 14214 1545205 fluted g...
1545205
Elesa® BT.p
Thermoplastic
black
6763
BT.32 p-M10x20
32
22.0
17.0
21
9.0
M10
20
23
BN 14214 1545213 fluted g...
1545213
Elesa® BT.p
Thermoplastic
black
6765
BT.32 p-M10x30
32
22.0
17.0
21
9.0
M10
30
28
BN 14214 1545221 fluted g...
1545221
Elesa® BT.p
Thermoplastic
black
6768
BT.32 p-M10x40
32
22.0
17.0
21
9.0
M10
40
34
BN 14214 3204010 fluted g...
3204010
Elesa® BT.p
Thermoplastic
black
6833
BT.40 p-M10x30
40
27.0
19.0
25
13.0
M10
30
35
BN 14214 3204011 fluted g...
3204011
Elesa® BT.p
Thermoplastic
black
6883
BT.50 p-M10x30
50
28.5
22.0
31
13.5
M10
30
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表